TURNING INSERT - POSITIVE_EPMT

Caution
Product Description
EPMT positive turning inserts from Dormer Pramet are single-sided 75° rhombic (E-shape) inserts with 11° clearance, a 2.5 mm fixing hole and ISO tolerance class M. All 8 items share the same geometry, EPMT 050202E-NF2 (IC 5.56 mm, thickness 2.38 mm, corner radius 0.2 mm) with the NF2 chipbreaker for finishing, and differ only in grade: uncoated carbide H07, uncoated cermet TT010 and 6 MT-CVD coated carbide grades for stainless steels, super-alloys and other materials.
General information
Manufacturer: Dormer Pramet. Product family: EPMT (Turning Insert - Positive), part of the ISO positive turning insert range with EP.. shape, produced to the metric measurement standard. Every item in this series is an EPMT 050202E-NF2 insert; the grade is given after the colon in the order code. The manufacturer lists the machining operation as finishing, and the product descriptions state fine to medium machining.
Applications
ISO material groups in the manufacturer data: M - stainless steel (corrosion resistant steels with ≥ 11% chromium content), S - high-temperature alloys (superalloys), P - steel and cast steel (alloy content ≤ 10% and hardness less than 45HRC), K - cast iron (more than 2% carbon content) and N - non-ferrous metals. Primary use is group M for T7325, T7335, T9325, T9335 and T9425, and group S for H07, T7325 and T7335. Typical work includes finishing of small turned parts, external turning and boring of small bores with a suitable toolholder.
Usage notes
- Keep the depth of cut within 0.2 mm to 2.5 mm.
- Choose the grade to match the workpiece material group; see the selection guide below.
- The 0.2 mm corner radius suits light finishing cuts; use moderate feeds to protect the small corner.
- Clean the insert seat and check the clamping screw before indexing or changing an insert.
- Confirm insert size 05 (IC 5.56 mm) and thickness 2.38 mm against the toolholder specification.
How to read the order code
Example: EPMT 050202E-NF2:T9325
- E: insert shape, rhombic 75° included angle
- P: clearance angle 11°
- M: tolerance class M
- T: insert type code (single-sided insert with fixing hole)
- 05: insert size (IC 5.56 mm)
- 02: thickness code (S 2.38 mm)
- 02: corner radius 0.2 mm
- E: cutting edge condition, rounded
- NF2: chipbreaker designation
- T9325: grade
The EPMT series from Dormer Pramet comprises single-sided positive turning inserts with a 75° rhombic (E) shape, 11° clearance (P) and indexing accuracy to ISO tolerance class M. Each insert has a central fixing hole and the NF2 chipbreaker, a positive rake geometry without T-land that the manufacturer names as the first choice for finishing stainless steels, also suitable for super-alloys and conditionally for steels, cast irons and non-ferrous alloys. The series covers one size, EPMT 050202E-NF2, offered in 8 grades, so the same toolholder can be used across different workpiece materials. This small insert, with a depth of cut range of 0.2 mm to 2.5 mm, suits fine to medium finishing passes with compact turning tools and boring bars.
Key features
- 75° rhombic shape with 11° clearance and positive insert geometry
- Single-sided insert with a 2.5 mm fixing hole, ISO tolerance class M
- NF2 chipbreaker with positive rake angle and no T-land, for finishing
- Insert size 05: IC 5.56 mm, thickness 2.38 mm, corner radius 0.2 mm
- Depth of cut from 0.2 mm to 2.5 mm, cutting edge length 5.7 mm
- 8 grades: uncoated H07 and TT010, MT-CVD coated T7325, T7335, T9315, T9325, T9335 and T9425
- Primary use on stainless steel (ISO M) and high-temperature alloys (ISO S), depending on grade
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert (insert type T) |
| Brand / series | Dormer Pramet / EPMT |
| Insert shape and clearance | E - rhombic 75° included angle, clearance P 11°, positive geometry |
| Tolerance class | M (ISO) |
| Insert size (IC) | 05 (5.56 mm) |
| Insert thickness (S) | 2.38 mm (thickness code 02) |
| Corner radius (RE) | 0.2 mm |
| Cutting edge length (L) | 5.7 mm |
| Fixing hole diameter (D1) | 2.5 mm |
| Depth of cut (APMN to APMX) | 0.2 mm to 2.5 mm |
| Chipbreaker | NF2, positive rake angle without T-land, rounded cutting edges |
| Grade | Uncoated: H07 (WC-Co carbide), TT010 (cermet); MT-CVD coated: T7325, T7335, T9315, T9325, T9335, T9425 |
| Workpiece material | M - stainless steel and S - high-temperature alloys (primary use, depending on grade); P, K, N (possible use, depending on grade) |
| Machining operation | Finishing, fine to medium machining, metric insert |
| Model | Grade | IC (mm) | S (mm) | L (mm) | RE (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|---|
| EPMT 050202E-NF2:H07 | H07 | 5.56 | 2.38 | 5.7 | 0.2 | 2.5 | 0.2 | 2.5 |
| EPMT 050202E-NF2:T7325 | T7325 | 5.56 | 2.38 | 5.7 | 0.2 | 2.5 | 0.2 | 2.5 |
| EPMT 050202E-NF2:T7335 | T7335 | 5.56 | 2.38 | 5.7 | 0.2 | 2.5 | 0.2 | 2.5 |
| EPMT 050202E-NF2:T9315 | T9315 | 5.56 | 2.38 | 5.7 | 0.2 | 2.5 | 0.2 | 2.5 |
| EPMT 050202E-NF2:T9325 | T9325 | 5.56 | 2.38 | 5.7 | 0.2 | 2.5 | 0.2 | 2.5 |
| EPMT 050202E-NF2:T9335 | T9335 | 5.56 | 2.38 | 5.7 | 0.2 | 2.5 | 0.2 | 2.5 |
| EPMT 050202E-NF2:T9425 | T9425 | 5.56 | 2.38 | 5.7 | 0.2 | 2.5 | 0.2 | 2.5 |
| EPMT 050202E-NF2:TT010 | TT010 | 5.56 | 2.38 | 5.7 | 0.2 | 2.5 | 0.2 | 2.5 |
The EPMT insert is a single-sided, positive 75° rhombic (E-shape) insert with an 11° clearance angle, a central fixing hole and the NF2 chipbreaker on the rake face. The dimension designations below follow the manufacturer data and are the same for every grade in the series.
- IC: inscribed circle diameter, 5.56 mm
- L: cutting edge length, 5.7 mm
- S: insert thickness, 2.38 mm
- RE: corner radius, 0.2 mm
- D1: fixing hole diameter, 2.5 mm
- APMN: minimum depth of cut, 0.2 mm
- APMX: maximum depth of cut, 2.5 mm
- SC: insert shape E, 75° included angle; clearance P, 11°
Selecting the right grade
- H07: uncoated WC-Co carbide, ISO S01-S20, for fine to medium machining of super-alloys; primary use S, possible use M, K and N.
- T7325: MT-CVD coated, functionally graded carbide, ISO M10-M25 and S10-S25; primary use M and S, possible use P.
- T7335: MT-CVD coated, functionally graded carbide, ISO M20-M40 and S15-S25; primary use M and S, possible use P. Its higher range numbers indicate a tougher grade than T7325 for less stable conditions.
- T9325: MT-CVD coated, functionally graded carbide, ISO M10-M30, for stainless steels; primary use M, possible use P, K and S.
- T9335: MT-CVD coated, functionally graded carbide, ISO M15-M40, for stainless steels; primary use M, possible use P and S. Choose it over T9325 when more edge toughness is needed.
- T9425: MT-CVD coated grade on a functionally graded substrate, designed primarily for P-group materials; for this insert it is listed for continuous cuts, with primary use M and possible use P, K and S.
- T9315: MT-CVD coated, functionally graded carbide for fine to medium machining; possible use P and K.
- TT010: uncoated cermet for fine to medium machining; possible use P and M.
Geometry
All 8 grades share the same EPMT 050202E-NF2 geometry, so a change of grade needs no change of toolholder or insert seat.