TURNING INSERT - POSITIVE_EPGX

Caution
Product Description
Dormer Pramet EPGX positive turning inserts with a 75° rhombic shape and 11° clearance, made in the uncoated cermet grade TT010 with the JZ chipbreaker and sharp cutting edges. The series includes versions for left-hand and right-hand turning tools, with a 5.56 mm inscribed circle and 0.2 mm corner radius, for fine finishing of steels.
General information
Manufacturer: Dormer Pramet. Family: EPGX, Turning Insert - Positive, in the Turning, ISO Positive, EP.. shape product group with metric dimensions. Application: fine finishing in turning with a small depth of cut. Workpiece materials: steel and cast steel with alloy content up to 10% and hardness below 45 HRC (ISO P, primary use); corrosion-resistant stainless steel with at least 11% chromium (ISO M, possible use).
How to read the order code
Example: EPGX 050202FR-JZ:TT010
- E: insert shape, rhombic with 75° included angle
- P: clearance angle 11°
- G: ISO tolerance class G
- X: special design insert
- 05: insert size code (5.56 mm inscribed circle)
- 02: insert thickness code (2.38 mm)
- 02: corner radius 0.2 mm
- FL / FR: L for left-hand, R for right-hand turning tools
- JZ: chipbreaker designation
- TT010: grade (uncoated cermet)
Usage notes
- Match the insert version to the hand of the turning tool: FL for left-hand tools, FR for right-hand tools.
- Work within the 0.1 mm to 0.5 mm depth-of-cut range; the sharp JZ edges are made for light finishing passes, not for roughing.
- TT010 belongs to the wear-resistant P01-P10 range, so it performs best in stable, continuous finishing cuts on steel.
- Check that the toolholder seat suits EP.. shape inserts with a 5.56 mm inscribed circle and 2.38 mm thickness.
The EPGX family is a range of Dormer Pramet special-design positive turning inserts in the ISO Positive, EP.. shape product group. This series contains two inserts with identical geometry: EPGX 050202FL-JZ:TT010 for left-hand turning tools and EPGX 050202FR-JZ:TT010 for right-hand turning tools. Each insert has a 75° rhombic shape with 11° clearance, a 5.56 mm inscribed circle, 2.38 mm thickness and a 0.2 mm corner radius, with indexing accuracy to ISO tolerance class G. The JZ chipbreaker with sharp cutting edges and the uncoated cermet grade TT010 (ISO range P01-P10) are intended for fine finishing of steels at depths of cut from 0.1 mm to 0.5 mm.
Key features
- Positive geometry with 11° clearance (code P) for a free, light cutting action.
- 75° rhombic shape (shape code E) with a 5.7 mm cutting edge length.
- JZ chipbreaker with sharp cutting edges for fine finishing cuts.
- Uncoated cermet grade TT010 within ISO range P01-P10.
- Primary use on steel and cast steel (ISO P); possible use on stainless steel (ISO M).
- Indexing accuracy to ISO tolerance class G and a 2.5 mm fixing hole.
- Supplied in versions for left-hand (FL) and right-hand (FR) turning tools.
| Item | Specification |
|---|---|
| Tool type | Positive turning insert, special design, for left-hand (FL) and right-hand (FR) turning tools |
| Brand / family | Dormer Pramet, family EPGX (Turning Insert - Positive), ISO Positive group, EP.. shape, metric |
| Insert shape | E, rhombic with 75° included angle |
| Clearance angle | P, 11° |
| Tolerance class | G |
| Inscribed circle diameter (IC) | 5.56 mm |
| Insert thickness (S) | 2.38 mm |
| Corner radius (RE) | 0.2 mm |
| Cutting edge length (L) | 5.7 mm |
| Fixing hole diameter (D1) | 2.5 mm |
| Chipbreaker | JZ, sharp cutting edges |
| Grade | TT010, uncoated cermet, ISO P01-P10 |
| Workpiece material | P: steel and cast steel (primary use); M: stainless steel (possible use) |
| Operation / depth of cut | Fine finishing, APMN 0.1 mm to APMX 0.5 mm |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| EPGX 050202FL-JZ:TT010 | 5.56 | 2.38 | 0.2 | 5.7 | 2.5 | 0.1 | 0.5 |
| EPGX 050202FR-JZ:TT010 | 5.56 | 2.38 | 0.2 | 5.7 | 2.5 | 0.1 | 0.5 |
Positive turning insert with a 75° rhombic outline (shape code E), 11° clearance below the cutting edges, a fixing hole and the JZ chipbreaker on the top face. The cutting corners have a 0.2 mm radius.
- IC: inscribed circle diameter, 5.56 mm
- S: insert thickness, 2.38 mm
- RE: corner radius, 0.2 mm
- L: cutting edge length, 5.7 mm
- D1: fixing hole diameter, 2.5 mm
- APMN: minimum depth of cut, 0.1 mm
- APMX: maximum depth of cut, 0.5 mm
Choosing between the two versions
Both inserts share the same size, geometry, chipbreaker and grade; they differ only in hand.
- EPGX 050202FL-JZ:TT010: choose for a left-hand turning tool.
- EPGX 050202FR-JZ:TT010: choose for a right-hand turning tool.
When this series fits
- Fine finishing of steel parts where surface quality and dimensional accuracy matter more than metal removal rate.
- Light cuts on stainless steel are possible, but steel (ISO P) is the primary application.
- The 0.2 mm corner radius suits small depths of cut and fine feeds; for depths of cut above 0.5 mm, select a different insert.