TURNING INSERT - POSITIVE_ECMW

Caution
Product Description
ECMW positive turning inserts from Dormer Pramet are single-sided 75° rhombic (E shape) carbide inserts with 7° clearance and no chipbreaker, made in uncoated grade H07 (ISO K10-K25) for fine to medium turning of cast iron. The series covers sizes 06 and 08 with a 0.4 mm or 0.8 mm corner radius and ISO tolerance class M.
General information
Manufacturer: Dormer Pramet. Product family: ECMW (Turning Insert - Positive), part of the Dormer Pramet turning range of ISO positive carbide inserts in the EC.. shape. Product measurement standard: metric.
Applications
The primary application is turning of cast iron (ISO material group K), meaning castings of iron and carbon alloys with more than 2% carbon content. Grade H07 is an uncoated WC-Co carbide within ISO range K10-K25, and the inserts are intended for fine to medium machining, from finishing cuts to medium stock removal.
Usage notes
- Use a turning toolholder or boring bar designed for 75° rhombic (E) positive inserts with 7° clearance, in the matching insert size (06 or 08).
- Keep the depth of cut within the range of each insert: 0.4 - 4.2 mm for ECMW 060204:H07, 0.4 - 5.6 mm for ECMW 080304:H07 and 0.8 - 5.6 mm for ECMW 080308:H07.
- The insert has no chipbreaker; it is intended for cast iron, a material group that generally forms short chips.
- Clean the insert seat before mounting and tighten the clamping screw securely; turn the insert to an unused cutting corner when the edge is worn.
How to read the order code
Example: ECMW 080308:H07
- E: insert shape, rhombic 75°
- C: clearance angle 7°
- M: tolerance class
- W: insert type (with fixing hole, no chipbreaker)
- 08: insert size (IC 7.94 mm)
- 03: thickness code (S 3.18 mm)
- 08: corner radius 0.8 mm
- H07: grade
The ECMW series from Dormer Pramet comprises ISO positive carbide turning inserts in the EC.. shape for machining cast iron. Each insert is single-sided, with a 75° rhombic shape, a 7° clearance angle, a central fixing hole and no chipbreaker, and its indexing accuracy meets ISO tolerance class M. The uncoated WC-Co carbide grade H07 lies within ISO range K10-K25 and is intended for fine to medium turning of cast irons, the castings of iron and carbon alloys with more than 2% carbon content.
Key features
- Single-sided positive insert with 75° rhombic (E) shape and 7° clearance (C)
- Uncoated WC-Co carbide grade H07, ISO range K10-K25
- Primary use on ISO K materials (cast iron)
- Designed for fine to medium machining
- No chipbreaker, with a central fixing hole for screw clamping
- Sizes 06 (IC 6.35 mm) and 08 (IC 7.94 mm) with 0.4 mm or 0.8 mm corner radius
- ISO tolerance class M, metric dimensions
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert, carbide |
| Brand / series | Dormer Pramet / ECMW |
| Insert shape and clearance | E - rhombic 75° included angle, clearance C 7°, positive geometry |
| Tolerance class | M |
| Insert type | W - with fixing hole, no chipbreaker |
| Grade | H07, uncoated WC-Co carbide, ISO range K10-K25 |
| Inscribed circle diameter (IC) | 6.35 mm (size 06), 7.94 mm (size 08) |
| Insert thickness (S) | 2.38 mm (thickness code 02), 3.18 mm (thickness code 03) |
| Corner radius (RE) | 0.4 mm, 0.8 mm |
| Cutting edge length (L) | 6.5 mm (size 06), 8.2 mm (size 08) |
| Fixing hole diameter (D1) | 2.8 mm (size 06), 3.4 mm (size 08) |
| Depth of cut (APMN - APMX) | 0.4 - 4.2 mm (size 06), 0.4 - 5.6 mm (size 08, RE 0.4 mm), 0.8 - 5.6 mm (size 08, RE 0.8 mm) |
| Material application | K - cast iron (primary use) |
| Machining operation | Fine to medium turning |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| ECMW 060204:H07 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 4.2 | 0.4 |
| ECMW 080304:H07 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 5.6 | 0.4 |
| ECMW 080308:H07 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | 5.6 | 0.8 |
The ECMW insert is a single-sided 75° rhombic (E) positive insert with a 7° clearance angle, a central fixing hole and no chipbreaker. Its size is defined by the inscribed circle diameter IC, the insert thickness S and the cutting edge length L, and the cutting corner has the corner radius RE.
- IC: inscribed circle diameter, 6.35 mm to 7.94 mm
- S: insert thickness, 2.38 mm to 3.18 mm
- L: cutting edge length, 6.5 mm to 8.2 mm
- D1: fixing hole diameter, 2.8 mm to 3.4 mm
- RE: corner radius, 0.4 mm to 0.8 mm
- APMX: maximum depth of cut, 4.2 mm to 5.6 mm
- APMN: minimum depth of cut, 0.4 mm to 0.8 mm
Selecting the right insert
- Size 06 (ECMW 060204:H07, IC 6.35 mm, L 6.5 mm): for compact toolholders, small boring bars and lighter cuts up to an APMX of 4.2 mm.
- Size 08 (ECMW 080304:H07 and ECMW 080308:H07, IC 7.94 mm, L 8.2 mm): a thicker insert (S 3.18 mm) for larger depths of cut up to 5.6 mm and more stable clamping.
- Corner radius 0.4 mm (ECMW 060204:H07, ECMW 080304:H07): lower cutting forces and less tendency to vibrate, suited to finishing cuts, slender parts and less rigid setups; minimum depth of cut 0.4 mm.
- Corner radius 0.8 mm (ECMW 080308:H07): a stronger cutting corner that tolerates higher feeds and medium machining; minimum depth of cut 0.8 mm.
- All three inserts are made in grade H07, an uncoated carbide grade for ISO range K10-K25, so the choice is mainly about the holder seat size and the corner radius.