TURNING INSERT - POSITIVE_ECMT

Caution
Product Description
ECMT and EPMT single-sided positive turning inserts from Dormer Pramet with an E shape (75° rhombic), a central fixing hole and ISO tolerance class M. The series offers the FM2 chipbreaker in sizes 06 and 08 with 0.4 mm and 0.8 mm corner radii, plus an EPMT size 05 insert with the NF2 chipbreaker, in MT-CVD and PVD coated carbide grades for fine to medium turning of steels and cast irons.
General information
Manufacturer: Dormer Pramet. Product family: ECMT (Turning Insert - Positive), part of the Dormer Pramet range of ISO positive carbide turning inserts with the EC.. shape. Product measurement standard: metric.
Applications
The ECMT inserts with the FM2 chipbreaker are intended for fine to medium machining. FM2 is a robust chipbreaker and the first choice for medium machining of steels; it is also suitable for cast irons and conditionally for stainless steels. The EPMT insert with the NF2 chipbreaker is listed for finishing. Typical work includes external turning and internal turning (boring) of small and medium-sized parts where low cutting forces are required.
Workpiece material groups
- P: steel and cast steel (steels with alloy content ≤ 10% and a hardness below 45HRC)
- M: stainless steel (corrosion resistant steels with ≥ 11% chromium content)
- K: cast iron (castings of iron and carbon alloys with > 2% carbon content)
Usage notes
- Keep the depth of cut within the APMN - APMX range given for each item: 0.3 - 2.7 mm for RE 0.4 mm and 0.6 - 3.5 mm for RE 0.8 mm.
- Use a toolholder or boring bar made for E-shape positive inserts with the matching clearance (7° for ECMT, 11° for EPMT) and insert size.
- Tighten the clamping screw correctly and keep the insert seat clean to ensure accurate indexing.
- Select the grade according to the workpiece material group; see the selection guide below.
How to read the order code
Example: ECMT 080308E-FM2:T9425
- E: insert shape, rhombic 75°
- C: clearance angle 7° (P: 11° on EPMT)
- M: tolerance class
- T: insert type, single-sided with fixing hole
- 08: insert size (IC 7.94 mm)
- 03: thickness code (S 3.18 mm)
- 08: corner radius 0.8 mm
- E: rounded cutting edges
- FM2: chipbreaker
- T9425: grade
The ECMT series from Dormer Pramet comprises ISO positive carbide turning inserts with the E shape, a rhombic insert with a 75° included angle. The ECMT inserts have a 7° clearance and the FM2 chipbreaker, while the EPMT insert has an 11° clearance and the NF2 chipbreaker; both chipbreakers have rounded cutting edges. All inserts are single-sided with a fixing hole for screw clamping and are made to ISO tolerance class M. They are used for external turning and internal turning (boring), where the positive cutting action keeps cutting forces low, making them well suited to small parts, slender workpieces and less rigid setups.
Key features
- E shape: rhombic insert with a 75° included angle and positive geometry
- ECMT: 7° clearance with FM2 chipbreaker, sizes 06 (IC 6.35 mm) and 08 (IC 7.94 mm)
- EPMT: 11° clearance with NF2 chipbreaker, size 05 (IC 5.56 mm), for finishing
- FM2 chipbreaker with a positive rake angle and a stable, moderate T-land, the first choice for medium machining of steels
- Corner radii of 0.2 mm, 0.4 mm and 0.8 mm; ISO tolerance class M
- Choice of 10 coated carbide grades: MT-CVD coated T5315, T5415, T7325, T9315, T9325, T9335, T9415, T9425 and PVD coated T8330, T8430
- Grades covering ISO P (steel) and K (cast iron), with possible use on M (stainless steel)
| Item | Specification |
|---|---|
| Product type | Single-sided positive carbide turning insert |
| Brand / series | Dormer Pramet / ECMT (Turning Insert - Positive) |
| Insert shape and clearance | E - rhombic 75° included angle; C 7° (ECMT), P 11° (EPMT) |
| Tolerance class | M |
| Chipbreaker | FM2 (ECMT), NF2 (EPMT), with rounded cutting edges |
| Inscribed circle diameter (IC) | 5.56 mm (size 05), 6.35 mm (size 06), 7.94 mm (size 08) |
| Insert thickness (S) | 2.38 mm (thickness code 02), 3.18 mm (thickness code 03) |
| Corner radius (RE) | 0.2 mm, 0.4 mm, 0.8 mm |
| Fixing hole diameter (D1) | 2.5 mm, 2.8 mm, 3.4 mm |
| Depth of cut (APMN - APMX) | 0.3 - 2.7 mm (RE 0.4 mm), 0.6 - 3.5 mm (RE 0.8 mm), where specified |
| Grade and coating | MT-CVD coated carbide: T5315, T5415, T7325, T9315, T9325, T9335, T9415, T9425; PVD coated fine grained carbide: T8330, T8430 |
| Material application | P - steel, K - cast iron, M - stainless steel (depending on grade) |
| Machining operation | Finishing to medium machining; external and internal turning |
| Compatible toolholders | Turning toolholders and boring bars for E-shape positive inserts of matching size and clearance |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| ECMT 060204E-FM2:T7325 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.7 | 0.3 |
| ECMT 060204E-FM2:T8330 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.7 | 0.3 |
| ECMT 060204E-FM2:T8430 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | ||
| ECMT 060204E-FM2:T9315 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.7 | 0.3 |
| ECMT 060204E-FM2:T9325 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.7 | 0.3 |
| ECMT 060204E-FM2:T9335 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.7 | 0.3 |
| ECMT 060204E-FM2:T9415 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | ||
| ECMT 060204E-FM2:T9425 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.7 | 0.3 |
| ECMT 080304E-FM2:T5315 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.7 | 0.3 |
| ECMT 080304E-FM2:T5415 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | ||
| ECMT 080304E-FM2:T7325 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.7 | 0.3 |
| ECMT 080304E-FM2:T8330 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.7 | 0.3 |
| ECMT 080304E-FM2:T8430 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | ||
| ECMT 080304E-FM2:T9315 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.7 | 0.3 |
| ECMT 080304E-FM2:T9325 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.7 | 0.3 |
| ECMT 080304E-FM2:T9335 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.7 | 0.3 |
| ECMT 080304E-FM2:T9415 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | ||
| ECMT 080304E-FM2:T9425 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.7 | 0.3 |
| ECMT 080308E-FM2:T7325 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | 3.5 | 0.6 |
| ECMT 080308E-FM2:T8330 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | 3.5 | 0.6 |
| ECMT 080308E-FM2:T8430 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | ||
| ECMT 080308E-FM2:T9315 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | 3.5 | 0.6 |
| ECMT 080308E-FM2:T9325 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | 3.5 | 0.6 |
| ECMT 080308E-FM2:T9335 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | 3.5 | 0.6 |
| ECMT 080308E-FM2:T9415 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | ||
| ECMT 080308E-FM2:T9425 | 7.94 | 3.18 | 0.8 | 8.2 | 3.4 | 3.5 | 0.6 |
| EPMT 050202E-NF2:T9415 | 5.56 | 2.38 | 0.2 | 5.7 | 2.5 |
The insert is an E-shape (rhombic, 75° included angle) single-sided positive insert with a central fixing hole and a chipbreaker on the rake face. The clearance angle is 7° on ECMT inserts and 11° on the EPMT insert; the cutting edges are rounded.
- IC: inscribed circle diameter, 5.56 mm to 7.94 mm
- L: cutting edge length, 5.7 mm to 8.2 mm
- S: insert thickness, 2.38 mm to 3.18 mm
- RE: corner radius, 0.2 mm to 0.8 mm
- D1: fixing hole diameter, 2.5 mm to 3.4 mm
- APMX: maximum depth of cut, 2.7 mm to 3.5 mm
- APMN: minimum depth of cut, 0.3 mm to 0.6 mm
Selecting the right insert
- Size: choose ECMT 06 (IC 6.35 mm, L 6.5 mm) for compact toolholders and small boring bars, or ECMT 08 (IC 7.94 mm, L 8.2 mm) for larger tools and more stable clamping. The EPMT 05 insert (IC 5.56 mm, L 5.7 mm) with 11° clearance suits the smallest tools and finishing.
- Corner radius: RE 0.4 mm keeps cutting forces lower for slender parts and lighter cuts; RE 0.8 mm gives a stronger corner and a wider depth of cut range (APMN 0.6 mm to APMX 3.5 mm).
- Steel (P): T9315 (P05-P25) and T9415 (P05-P30) for wear resistance; T9325 (P15-P35) for general use; T9335 (P20-P45) and PVD coated T8430 (P20-P40) for tougher conditions. T9425 is the first choice for medium machining of steels.
- Steel and cast iron: PVD coated T8330 (P25-P40, K20-K40) and T9425 are listed for primary use on both P and K materials.
- Cast iron (K): MT-CVD coated T5315 and T5415 (K10-K25).
- Stainless steel (M): T7325, T8330, T8430, T9325, T9335 and T9425 are listed for possible use.
- Cutting conditions: T9425 is listed for continuous cut in RE 0.4 mm and for slightly interrupted cut in RE 0.8 mm.