TURNING INSERT - POSITIVE_ECGT

Caution
Product Description
ECGT positive turning inserts from Dormer Pramet are single-sided carbide inserts with a 75° rhombic shape, 7° clearance and ISO tolerance class G, designed for fine-finishing and fine to medium turning of super-alloys, stainless steels and non-ferrous metals. The series covers sizes 06 and 08 with 0.2 mm and 0.4 mm corner radii, SF2 and SF3 chipbreakers with rounded cutting edges, and grades H07, T6310 and T8415.
General information
Manufacturer: Dormer Pramet. Product family: ECGT (Turning Insert - Positive) in the ISO positive carbide insert range for turning, EC.. shape, metric measurement standard. Operation: turning, mainly fine-finishing and fine to medium machining.
Grades and application ranges
- H07: uncoated WC-Co carbide. With SF2: ISO range S01-S20 for super-alloys. With SF3: ISO ranges N10-N30 and S01-S20 for non-ferrous metals and super-alloys.
- T6310: PVD coated extra fine grained WC-Co carbide. With SF2: ISO ranges M01-M15 and S01-S15 for stainless steels and super-alloys. With SF3: M01-M15, N05-N20 and S01-S15, also covering non-ferrous metals.
- T8415: offered with the SF3 chipbreaker; primary use in stainless steel (M) and high-temperature alloys (S), possible use in P, K, N and H materials.
Workpiece materials
Every product lists S (high-temperature alloys) as a primary use. Grades T6310 and T8415 add M (stainless steel) as a primary use, and the SF3 versions in H07 and T6310 add N (non-ferrous metals). Other ISO material groups are listed as possible use for some variants only, so choose the grade by the main workpiece material.
Usage notes
- Use a toolholder or boring bar designed for EC.. inserts of the matching size (06 or 08).
- Keep the depth of cut between APMN and APMX of the selected insert.
- The positive geometry and rounded cutting edges suit light finishing cuts, slender parts and setups with limited rigidity.
- When turning super-alloys and stainless steels, an ample coolant supply is generally recommended to control heat at the cutting edge.
Reading the order code
Example ECGT 060202E-SF2:H07: E = 75° rhombic shape, C = 7° clearance, G = tolerance class, T = insert type, 06 = insert size, 02 = thickness code, 02 = corner radius 0.2 mm (04 = 0.4 mm), E = rounded cutting edge, SF2 = chipbreaker, H07 = grade.
The ECGT series belongs to the Dormer Pramet range of ISO positive carbide inserts for turning (EC.. shape). These single-sided inserts combine a 75° rhombic shape with a 7° clearance angle and a central fixing hole, giving a free-cutting positive geometry that helps keep cutting forces low. They are intended for fine-finishing and fine to medium machining, with high-temperature alloys (ISO S) as the primary application for every product and stainless steels (ISO M) and non-ferrous metals (ISO N) as further applications depending on grade and chipbreaker.
Key features
- Single-sided positive insert, 75° rhombic shape (shape code E) with 7° clearance (clearance code C)
- Indexing accuracy according to ISO tolerance class G
- Insert sizes 06 (inscribed circle 6.35 mm) and 08 (inscribed circle 7.94 mm)
- Corner radius 0.2 mm or 0.4 mm for finishing passes
- SF2 and SF3 chipbreakers with rounded cutting edges
- Grades H07 (uncoated WC-Co carbide), T6310 (PVD coated extra fine grained WC-Co carbide) and T8415
- Depth of cut from 0.1 mm up to 2.5 mm depending on size, corner radius and chipbreaker
| Item | Specification |
|---|---|
| Tool type | Positive turning insert, single-sided |
| Brand / series | Dormer Pramet / ECGT |
| Product group | Turning, ISO positive, carbide inserts, EC.. shape |
| Insert shape | E - rhombic, 75° included angle |
| Clearance angle | C - 7° |
| Tolerance class | G |
| Insert size (IC) | 06 (6.35 mm), 08 (7.94 mm) |
| Insert thickness (S) | Thickness code 02: 2.38 mm (SF3: 2.58 mm); thickness code 03: 3.18 mm (SF3: 3.43 mm) |
| Corner radius (RE) | 0.2 mm, 0.4 mm |
| Cutting edge length (L) | 6.5 mm (size 06), 8.2 mm (size 08) |
| Fixing hole diameter (D1) | 2.8 mm (size 06), 3.4 mm (size 08) |
| Depth of cut | APMN 0.1-0.2 mm, APMX 1.6-2.5 mm |
| Chipbreaker / grade | SF2, SF3 (rounded cutting edges) / H07, T6310, T8415 |
| Operation / materials | Fine-finishing; primary use S (high-temperature alloys), M (stainless steel), N (non-ferrous metals) depending on variant |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| ECGT 060202E-SF2:H07 | 6.35 | 2.38 | 0.2 | 6.5 | 2.8 | 1.6 | 0.1 |
| ECGT 060202E-SF2:T6310 | 6.35 | 2.38 | 0.2 | 6.5 | 2.8 | 1.6 | 0.1 |
| ECGT 060202E-SF3:H07 | 6.35 | 2.58 | 0.2 | 6.5 | 2.8 | 1.6 | 0.2 |
| ECGT 060202E-SF3:T6310 | 6.35 | 2.58 | 0.2 | 6.5 | 2.8 | 1.6 | 0.2 |
| ECGT 060202E-SF3:T8415 | 6.35 | 2.58 | 0.2 | 6.5 | 2.8 | 1.6 | 0.2 |
| ECGT 060204E-SF2:H07 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.5 | 0.2 |
| ECGT 060204E-SF2:T6310 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.5 | 0.2 |
| ECGT 080302E-SF2:H07 | 7.94 | 3.18 | 0.2 | 8.2 | 3.4 | 2 | 0.1 |
| ECGT 080302E-SF2:T6310 | 7.94 | 3.18 | 0.2 | 8.2 | 3.4 | 2 | 0.1 |
| ECGT 080304E-SF2:H07 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.5 | 0.2 |
| ECGT 080304E-SF2:T6310 | 7.94 | 3.18 | 0.4 | 8.2 | 3.4 | 2.5 | 0.2 |
| ECGT 080304E-SF3:H07 | 7.94 | 3.43 | 0.4 | 8.2 | 3.4 | 2.5 | 0.2 |
| ECGT 080304E-SF3:T6310 | 7.94 | 3.43 | 0.4 | 8.2 | 3.4 | 2.5 | 0.2 |
| ECGT 080304E-SF3:T8415 | 7.94 | 3.43 | 0.4 | 8.2 | 3.4 | 2.5 | 0.2 |
The ECGT insert is a single-sided positive insert with a 75° rhombic outline (shape code E), a 7° clearance angle on the flanks and a central fixing hole. The chipbreaker (SF2 or SF3) is formed on the rake face, and the cutting corner is finished with the corner radius RE.
- IC: inscribed circle diameter, 6.35 mm or 7.94 mm
- S: insert thickness, 2.38 mm to 3.43 mm
- RE: corner radius, 0.2 mm or 0.4 mm
- L: cutting edge length, 6.5 mm or 8.2 mm
- D1: fixing hole diameter, 2.8 mm or 3.4 mm
- APMX: maximum depth of cut, 1.6 mm to 2.5 mm
- APMN: minimum depth of cut, 0.1 mm to 0.2 mm
Choosing the insert size
Size 06 (IC 6.35 mm, cutting edge length 6.5 mm) suits small components and light finishing. Size 08 (IC 7.94 mm, cutting edge length 8.2 mm) offers a thicker, more robust insert and a larger depth of cut range with the 0.2 mm radius (APMX 2 mm instead of 1.6 mm).
Choosing the corner radius
A 0.2 mm radius gives the lowest cutting forces and allows a minimum depth of cut of 0.1 mm with the SF2 chipbreaker, for very light finishing passes. A 0.4 mm radius gives a stronger corner and allows a maximum depth of cut of 2.5 mm in both sizes.
Choosing chipbreaker and grade
- SF2: available in sizes 06 and 08 with both corner radii, in H07 and T6310.
- SF3: available as ECGT 060202E and ECGT 080304E, in H07, T6310 and T8415.
- Super-alloys: H07 or T6310; stainless steels: T6310 or T8415; non-ferrous metals: SF3 in H07 or T6310.