TURNING INSERT - POSITIVE_DCMW

Caution
Product Description
DCMW single-sided positive turning inserts from Dormer Pramet have a 55° rhombic (D) shape, 7° clearance and ISO tolerance class M, and are designed mainly for fine to medium turning of cast iron. They are available in sizes 07 (IC 6.35 mm) and 11 (IC 9.525 mm) with corner radii of 0.2, 0.4 and 0.8 mm in carbide grades T5305, T5315, T5405, T6310 and T8415.
General information
Manufacturer: Dormer Pramet. Product family: Turning, ISO Positive, carbide inserts, DC.. shape, metric. DCMW inserts are used on turning toolholders and boring bars designed for DC.. inserts of the same size (07 or 11), for external and internal turning, facing and profiling.
Grades
- T5305: MT-CVD coated WC-Co carbide, ISO range K01-K15, for fine machining of cast iron (fine to medium machining in size 11)
- T5315: MT-CVD coated WC-Co carbide, ISO range K10-K25, for fine machining of cast iron (fine to medium machining in size 11)
- T5405: MT-CVD coated, WC-Co based substrate, designed for medium machining of cast iron in continuous cuts; also conditionally suitable for hard materials
- T6310: PVD coated extra fine grained WC-Co carbide, ISO range K05-K20, for fine machining of cast iron (fine to medium machining in size 11)
- T8415: cast iron as primary use, with possible use on hardened materials
Applications
The primary application is turning cast iron (ISO K: iron-carbon alloys with more than 2% carbon content). T5305, T5315, T6310 and T8415 are also listed for possible use on hardened materials, meaning engineering metals harder than 45HRC.
How to read the order code
Example: DCMW 11T308:T5315
- D: insert shape, rhombic 55°
- C: clearance angle 7°
- M: tolerance class
- W: insert type with fixing hole
- 07 / 11: insert size
- 02 / T3: thickness code (2.38 mm / 3.97 mm)
- 02 / 04 / 08: corner radius 0.2 / 0.4 / 0.8 mm
- T5305, T5315, T5405, T6310, T8415: grade (after the colon)
Usage notes
- Keep the depth of cut between APMN and APMX of the selected insert.
- Seat the insert in a holder pocket made for the same insert size and 7° clearance, and tighten the clamping screw correctly.
- Select cutting data and coolant according to the workpiece material and the grade.
The DCMW series from Dormer Pramet comprises single-sided positive ISO turning inserts in the DC.. shape family. Each insert has a 55° rhombic (D) shape with 7° clearance, positive geometry, indexing accuracy to ISO tolerance class M, a flat rake face without chipbreaker and a fixing hole for screw clamping. The series is intended mainly for turning cast iron (ISO K) and is offered in five carbide grades for fine to medium machining.
Key features
- 55° rhombic (D) shape with 7° clearance and positive geometry, single-sided design
- Flat insert without chipbreaker; the .CMW design has a neutral rake angle without T-land
- Primary use on cast iron (ISO K); most grades also list possible or conditional use on hardened materials above 45HRC
- MT-CVD coated grades T5305, T5315 and T5405, PVD coated extra fine grained grade T6310, plus grade T8415
- Size 07 (IC 6.35 mm, S 2.38 mm) and size 11 (IC 9.525 mm, S 3.97 mm)
- Corner radii 0.2 mm and 0.4 mm in size 07, 0.4 mm and 0.8 mm in size 11
- ISO tolerance class M and a fixing hole for screw clamping
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert, carbide (ISO Positive, DC.. shape) |
| Brand / series | Dormer Pramet / DCMW |
| Insert shape | D - rhombic 55° included angle |
| Clearance and geometry | C 7°, positive |
| Tolerance class | M |
| Chipbreaker | No chipbreaker (flat insert) |
| Insert size / IC | 07: 6.35 mm, 11: 9.525 mm |
| Insert thickness (S) | 2.38 mm (size 07), 3.97 mm (size 11) |
| Corner radius (RE) | 0.2, 0.4 and 0.8 mm |
| Fixing hole diameter (D1) | 2.8 mm (size 07), 4.4 mm (size 11) |
| Cutting edge length (L) | 7.8 mm (size 07), 11.6 mm (size 11) |
| Depth of cut (APMN to APMX) | 0.2 to 2 mm (size 07), 0.4 to 2.9 mm (size 11) |
| Grades | T5305, T5315, T5405 (MT-CVD coated), T6310 (PVD coated), T8415 |
| Material application | K - cast iron (primary use); H - hardened materials (possible use with T5305, T5315, T6310 and T8415) |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| DCMW 070202:T5305 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 2 | 0.2 |
| DCMW 070202:T5405 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 2 | 0.2 |
| DCMW 070202:T6310 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 2 | 0.2 |
| DCMW 070204:T5305 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMW 070204:T5315 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMW 070204:T5405 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMW 070204:T6310 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMW 070204:T8415 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMW 11T304:T5305 | 9.525 | 3.97 | 0.4 | 11.6 | 4.4 | 2.9 | 0.4 |
| DCMW 11T304:T5315 | 9.525 | 3.97 | 0.4 | 11.6 | 4.4 | 2.9 | 0.4 |
| DCMW 11T304:T5405 | 9.525 | 3.97 | 0.4 | 11.6 | 4.4 | 2.9 | 0.4 |
| DCMW 11T304:T6310 | 9.525 | 3.97 | 0.4 | 11.6 | 4.4 | 2.9 | 0.4 |
| DCMW 11T304:T8415 | 9.525 | 3.97 | 0.4 | 11.6 | 4.4 | 2.9 | 0.4 |
| DCMW 11T308:T5305 | 9.525 | 3.97 | 0.8 | 11.6 | 4.4 | 2.9 | 0.8 |
| DCMW 11T308:T5315 | 9.525 | 3.97 | 0.8 | 11.6 | 4.4 | 2.9 | 0.8 |
| DCMW 11T308:T5405 | 9.525 | 3.97 | 0.8 | 11.6 | 4.4 | 2.9 | 0.8 |
| DCMW 11T308:T6310 | 9.525 | 3.97 | 0.8 | 11.6 | 4.4 | 2.9 | 0.8 |
| DCMW 11T308:T8415 | 9.525 | 3.97 | 0.8 | 11.6 | 4.4 | 2.9 | 0.8 |
DCMW inserts are single-sided 55° rhombic (D) positive inserts with a 7° clearance angle on the flanks, a flat rake face without chipbreaker and a fixing hole through the centre. Cutting is done at the 55° corners, which carry the corner radius RE.
- IC: inscribed circle diameter, 6.35 mm (size 07) or 9.525 mm (size 11)
- S: insert thickness, 2.38 mm (size 07) or 3.97 mm (size 11)
- L: cutting edge length, 7.8 mm (size 07) or 11.6 mm (size 11)
- RE: corner radius, 0.2 mm to 0.8 mm
- D1: fixing hole diameter, 2.8 mm (size 07) or 4.4 mm (size 11)
- APMX: maximum depth of cut, 2 mm (size 07) or 2.9 mm (size 11)
- APMN: minimum depth of cut, 0.2 mm to 0.8 mm
Choosing the insert size
- Size 07 (IC 6.35 mm, L 7.8 mm, S 2.38 mm) suits smaller toolholders and boring bars and depths of cut up to 2 mm.
- Size 11 (IC 9.525 mm, L 11.6 mm, S 3.97 mm) is a thicker, stronger insert for depths of cut up to 2.9 mm.
Choosing the corner radius
- 0.2 mm (070202): lowest cutting forces, for fine finishing, small contours and slender parts.
- 0.4 mm (070204, 11T304): general-purpose choice for finishing and light medium cuts.
- 0.8 mm (11T308): stronger cutting corner and better surface finish at higher feed rates.
Choosing the grade
- T5305 (K01-K15): MT-CVD grade at the wear-resistant end of the K range, for fine machining of cast iron.
- T5315 (K10-K25): MT-CVD grade with more toughness, for fine machining when edge security is needed.
- T6310 (K05-K20): PVD coated extra fine grained carbide for fine machining of cast iron.
- T5405: MT-CVD grade designed for medium machining of cast iron in continuous cuts.
- T8415: available as 070204, 11T304 and 11T308 for cast iron applications.
Corner radius 0.2 mm (070202) is offered in T5305, T5405 and T6310; 070204, 11T304 and 11T308 are offered in all five grades.