TURNING INSERT - POSITIVE_DCMT

Caution
Product Description
DCMT single-sided positive turning inserts from Dormer Pramet with a 55° rhombic shape, 7° clearance and a central fixing hole, for external and internal turning from finishing to medium machining. The listed size 07 inserts (IC 6.35 mm, 2.38 mm thick) are available with 0.2 mm, 0.4 mm and 0.8 mm corner radii, FF2, FM, FM2 and UR chipbreakers and a choice of coated carbide and cermet grades for steel, stainless steel and cast iron.
General information
Manufacturer: Dormer Pramet. Product group: turning, ISO positive carbide inserts, DC.. shape, metric measurement standard. DCMT inserts are used for longitudinal turning, facing and profiling in external and internal operations, from fine-finishing to medium machining.
Chipbreakers
- FF2: sharp chipbreaker with a slightly positive rake angle and no T-land; first choice for fine-finishing of steels, also suitable for cast irons.
- FM: versatile chipbreaker with a positive rake angle and a positive, narrow T-land; first choice for finishing of steels, also suitable for stainless steels and conditionally for cast irons and non-ferrous alloys.
- FM2: robust chipbreaker with a positive rake angle and a stable, moderate T-land; first choice for medium machining of steels, also suitable for cast irons and conditionally for stainless steels.
- UR: versatile chipbreaker with a positive rake angle and no T-land; first choice for finishing of cast irons, also suitable for steels and conditionally for stainless steels.
Grades
- T9315, T9415: MT-CVD coated, functionally graded WC-Co carbide for steels (ISO P05-P25 and P05-P30).
- T9325: MT-CVD coated, functionally graded WC-Co carbide for steels and stainless steels (ISO P15-P35 and M10-M30).
- T9425: MT-CVD coated, functionally graded carbide designed primarily for P-group materials, for continuous cuts.
- T7325, T7335: MT-CVD coated, functionally graded WC-Co carbide for stainless steels (ISO M10-M25 and M20-M40).
- T6310: PVD coated, extra fine grained WC-Co carbide for steels and cast irons (ISO P01-P15 and K05-K20).
- T8315: PVD coated, fine grained WC-Co carbide for stainless steels and cast irons.
- T8330, T8430: PVD coated, fine grained WC-Co carbide (T8330: ISO P25-P40, M20-M35, K20-K40; T8430: ISO P20-P40, M20-M35).
- TT010, TT310: cermet grades for steels, uncoated (ISO P01-P10) and PVD coated (ISO P10-P25).
Usage notes
- Material groups: P = steel and cast steel (alloy content up to 10%, hardness below 45HRC); M = stainless steel (at least 11% chromium); K = cast iron (more than 2% carbon); N = non-ferrous metals.
- Keep the depth of cut within the APMN - APMX range of the selected insert for reliable chip control.
- Use a toolholder or boring bar made for DC.. 07 inserts, and start from the cutting data recommended by Dormer Pramet for the chosen grade.
Reading the order code
Example DCMT 070204E-FM:T9325: D = 55° rhombic shape, C = 7° clearance, M = tolerance class, T = insert type, 07 = size (IC 6.35 mm), 02 = thickness (2.38 mm), 04 = corner radius (0.4 mm), E = rounded cutting edges, FM = chipbreaker, T9325 = grade.
The DCMT series from Dormer Pramet comprises single-sided ISO positive turning inserts with a D-shape 55° rhombic contour and a 7° clearance angle. The 55° corner gives good access for profiling and copying, and the positive geometry keeps cutting forces low, which makes these inserts a common choice for external turning toolholders and boring bars. The inserts are made to ISO tolerance class M, have rounded cutting edges and a fixing hole for screw clamping, and are offered in coated carbide and cermet grades for fine-finishing, finishing and medium machining of steel, stainless steel and cast iron.
Key features
- Single-sided 55° rhombic (D) positive insert with 7° clearance (C)
- Size 07: IC 6.35 mm, thickness 2.38 mm, cutting edge length 7.8 mm, fixing hole diameter 2.8 mm
- Corner radius 0.2 mm, 0.4 mm or 0.8 mm in the listed items
- Four chipbreakers: FF2 for fine-finishing, FM and UR for finishing, FM2 for medium machining
- MT-CVD and PVD coated WC-Co carbide grades, plus the cermet grades TT010 (uncoated) and TT310 (PVD coated)
- For ISO P (steel), M (stainless steel) and K (cast iron) materials, with possible use on N (non-ferrous metals) for selected FM versions
- ISO tolerance class M and rounded cutting edges (E)
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert |
| Brand / series | Dormer Pramet / DCMT |
| Product family | Turning, ISO positive, carbide inserts, DC.. shape (metric) |
| Insert shape and clearance | D - rhombic 55° included angle, clearance C 7°, positive geometry |
| Tolerance class | M |
| Inscribed circle diameter (IC) | 6.35 mm (size 07) |
| Insert thickness (S) | 2.38 mm (thickness code 02) |
| Cutting edge length (L) | 7.8 mm |
| Fixing hole diameter (D1) | 2.8 mm |
| Corner radius (RE) | 0.2 mm, 0.4 mm, 0.8 mm (codes 02, 04, 08) |
| Depth of cut (APMN - APMX) | 0.2 - 2.1 mm, depending on corner radius and chipbreaker |
| Chipbreakers | FF2, FM, FM2, UR with rounded cutting edges (E) |
| Grades | MT-CVD coated carbide: T7325, T7335, T9315, T9325, T9415, T9425; PVD coated carbide: T6310, T8315, T8330, T8430; other grade: T8415; cermet: TT010 (uncoated), TT310 (PVD coated) |
| Material application | P - steel and cast steel, M - stainless steel, K - cast iron (depending on grade and chipbreaker); N - non-ferrous metals (possible use with selected versions) |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| DCMT 070202E-FF2:T7325 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1.5 | 0.2 |
| DCMT 070202E-FF2:T8330 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1.5 | 0.2 |
| DCMT 070202E-FF2:T8430 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | ||
| DCMT 070202E-FF2:T9325 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1.5 | 0.2 |
| DCMT 070202E-FF2:T9425 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1.5 | 0.2 |
| DCMT 070202E-FF2:TT010 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1.5 | 0.2 |
| DCMT 070202E-FM:T7325 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-FM:T8315 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-FM:T8330 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-FM:T8415 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | ||
| DCMT 070202E-FM:T8430 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | ||
| DCMT 070202E-FM:T9315 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-FM:T9325 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-FM:T9415 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | ||
| DCMT 070202E-FM:T9425 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-UR:T7325 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-UR:T8315 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-UR:T8330 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-UR:T8415 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | ||
| DCMT 070202E-UR:T8430 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | ||
| DCMT 070202E-UR:T9315 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-UR:T9325 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070202E-UR:T9415 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | ||
| DCMT 070202E-UR:T9425 | 6.35 | 2.38 | 0.2 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070204E-FF2:T7325 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.3 |
| DCMT 070204E-FF2:T8330 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.3 |
| DCMT 070204E-FF2:T8430 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-FF2:T9315 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.3 |
| DCMT 070204E-FF2:T9325 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.3 |
| DCMT 070204E-FF2:T9415 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-FF2:T9425 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.3 |
| DCMT 070204E-FM2:T6310 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2.1 | 0.2 |
| DCMT 070204E-FM2:T7325 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2.1 | 0.2 |
| DCMT 070204E-FM2:T8330 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2.1 | 0.2 |
| DCMT 070204E-FM2:T8430 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-FM2:T9315 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2.1 | 0.2 |
| DCMT 070204E-FM2:T9325 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2.1 | 0.2 |
| DCMT 070204E-FM2:T9415 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-FM2:T9425 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2.1 | 0.2 |
| DCMT 070204E-FM:T7325 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.2 |
| DCMT 070204E-FM:T7335 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.2 |
| DCMT 070204E-FM:T8315 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.2 |
| DCMT 070204E-FM:T8330 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 1 | 0.2 |
| DCMT 070204E-FM:T8415 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-FM:T8430 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-FM:T9315 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.2 |
| DCMT 070204E-FM:T9325 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.2 |
| DCMT 070204E-FM:T9415 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-FM:T9425 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.2 |
| DCMT 070204E-UR:T7325 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMT 070204E-UR:T8315 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMT 070204E-UR:T8330 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMT 070204E-UR:T8415 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-UR:T8430 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-UR:T9315 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMT 070204E-UR:T9325 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMT 070204E-UR:T9415 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | ||
| DCMT 070204E-UR:T9425 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMT 070204E-UR:TT310 | 6.35 | 2.38 | 0.4 | 7.8 | 2.8 | 2 | 0.4 |
| DCMT 070208E-FF2:T7325 | 6.35 | 2.38 | 0.8 | 7.8 | 2.8 | 2 | 0.6 |
The DCMT insert is a single-sided 55° rhombic (D-shape) insert with a 7° clearance angle, a central fixing hole and a chipbreaker on the top face. The cutting edges are rounded (E), and the corner radius RE is formed at the 55° cutting corners.
- IC: inscribed circle diameter, 6.35 mm
- S: insert thickness, 2.38 mm
- L: cutting edge length, 7.8 mm
- D1: fixing hole diameter, 2.8 mm
- RE: corner radius, 0.2 mm to 0.8 mm
- APMX: maximum depth of cut, 1 mm to 2.1 mm
- APMN: minimum depth of cut, 0.2 mm to 0.6 mm
- Included angle 55° and clearance angle 7°
Selecting the right DCMT insert
- Corner radius: 0.2 mm (02) for light cuts and fine contours with low cutting forces; 0.4 mm (04) as a general-purpose choice; 0.8 mm (08) for a stronger cutting corner and higher feeds.
- Chipbreaker: FF2 for light fine-finishing cuts in steel; FM for finishing of steel and stainless steel; UR for finishing of cast iron; FM2 for medium machining where a more robust edge is needed.
- Depth of cut: the 0.2 mm radius versions work from 0.2 mm up to 1 mm to 1.5 mm; the 0.4 mm radius versions reach up to 2 mm (FM2: 2.1 mm); the 0.8 mm radius FF2 version works from 0.6 mm to 2 mm.
- Grade for steel (P): T9315 or T9415 for higher wear resistance, T9325 or T9425 as general choices, T8330 or T8430 for tougher conditions, and the cermets TT010 or TT310 for finishing.
- Grade for stainless steel (M): T7325, T7335, T8315 or T9325, for example with the FM chipbreaker.
- Grade for cast iron (K): T6310, T8315 or T8330; the UR chipbreaker is the first choice for finishing cast iron.