TURNING INSERT - POSITIVE_DCGT

Caution
Product Description
Dormer Pramet DCGT positive turning inserts are single-sided 55° rhombic inserts with a 7° clearance angle, ISO tolerance class G and a fixing hole. The series offers sizes 07 and 11, corner radii from 0.1 to 0.8 mm, five chipbreakers and twelve carbide and cermet grades for fine to medium turning of steel, stainless steel, cast iron, non-ferrous metals and super-alloys.
General information
Manufacturer: Dormer Pramet. Product family DCGT belongs to the ISO positive carbide inserts for turning (DC.. shape, metric standard). All inserts are single-sided, insert type T, with a 7° clearance angle and tolerance class G.
Applications
- Fine-finishing to medium turning, external and internal
- Steel and cast steel (ISO P): FF2 and SI chipbreakers, NF1 with grade T6310
- Stainless steel (ISO M): SF3, NF1 and SI chipbreakers
- Cast iron (ISO K): FF2 with grades T8330 and T9425
- Non-ferrous metals (ISO N): AL and SF3 chipbreakers
- High-temperature alloys (ISO S): SF3 and NF1 chipbreakers
Usage notes
- Mount in toolholders or boring bars made for 55° rhombic positive inserts of the same size (07 or 11).
- Keep the depth of cut between the APMN and APMX values of the selected insert for good chip control.
- Clean the insert seat and secure the insert firmly through its fixing hole before machining.
- Apply coolant to suit the workpiece material and operation.
How to read the order code
Example: DCGT 070204E-SF3:T6310
- D: insert shape, rhombic 55°
- C: clearance angle 7°
- G: tolerance class
- T: insert type
- 07 / 11: insert size (IC 6.35 mm / 9.525 mm)
- 02 / T3: insert thickness code
- 01 / 02 / 04 / 08: corner radius 0.1 / 0.2 / 0.4 / 0.8 mm
- E / F: rounded / sharp cutting edges; EL / ER: for left-hand / right-hand turning tools
- SF3, AL, FF2, NF1, SI: chipbreaker
- T6310 (after the colon): grade
The DCGT series from Dormer Pramet is a range of single-sided positive ISO turning inserts with a D shape (rhombic 55° included angle) and a C clearance angle of 7°. The positive geometry gives a free-cutting action with low cutting forces, which makes these inserts a common choice for finishing, profiling and medium turning on external toolholders and boring bars. Two insert sizes, four corner radii, five chipbreakers and twelve grades let one insert shape be matched to steels, stainless steels, cast irons, non-ferrous metals and high-temperature alloys.
Key features
- Rhombic 55° shape with 7° clearance and positive geometry for light, free cutting
- Indexing accuracy to ISO tolerance class G
- Size 07 (IC 6.35 mm, L 7.8 mm, D1 2.8 mm) and size 11 (IC 9.525 mm, L 11.6 mm, D1 4.4 mm)
- Corner radius options of 0.1, 0.2, 0.4 and 0.8 mm
- Chipbreakers SF3, NF1 and SI with rounded cutting edges, FF2 for fine-finishing of steels, and AL with sharp cutting edges for non-ferrous metals
- PVD and MT-CVD coated carbide, uncoated carbide and uncoated cermet grades
- SI chipbreaker in versions for left-hand (EL) and right-hand (ER) turning tools
| Item | Specification |
|---|---|
| Tool type | Single-sided positive turning insert |
| Brand / series | Dormer Pramet / DCGT |
| Insert shape / clearance | D, rhombic 55° / C, 7° clearance angle |
| Tolerance class | G |
| Insert size | 07 (IC 6.35 mm) / 11 (IC 9.525 mm) |
| Cutting edge length (L) | 7.8 mm / 11.6 mm |
| Insert thickness (S) | 2.38 to 4.22 mm |
| Corner radius (RE) | 0.1 / 0.2 / 0.4 / 0.8 mm |
| Fixing hole diameter (D1) | 2.8 mm / 4.4 mm |
| Depth of cut (APMN to APMX) | 0.1 to 3.3 mm |
| Chipbreakers | SF3, AL, FF2, NF1, SI |
| Grades | T6310, T8315, T8415, T0315, T8330, T8430, T7325, T9325, T9425, H07, HF7, TT010 |
| Grade materials | PVD coated carbide, MT-CVD coated carbide, uncoated carbide, uncoated cermet |
| Applications | ISO material groups P, M, K, N, S; fine-finishing to medium turning |
| Model | IC (mm) | S (mm) | L (mm) | RE (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| DCGT 070201E-SF3:T6310 | 6.35 | 2.58 | 7.8 | 0.1 | 2.8 | 0.1 | 1.6 |
| DCGT 070202E-SF3:H07 | 6.35 | 2.58 | 7.8 | 0.2 | 2.8 | 0.2 | 1.6 |
| DCGT 070202E-SF3:T6310 | 6.35 | 2.58 | 7.8 | 0.2 | 2.8 | 0.2 | 1.6 |
| DCGT 070202E-SF3:T8315 | 6.35 | 2.58 | 7.8 | 0.2 | 2.8 | 0.2 | 1.6 |
| DCGT 070202E-SF3:T8415 | 6.35 | 2.58 | 7.8 | 0.2 | 2.8 | 0.2 | 1.6 |
| DCGT 070202F-AL:HF7 | 6.35 | 2.38 | 7.8 | 0.2 | 2.8 | 0.3 | 2.1 |
| DCGT 070202F-AL:T0315 | 6.35 | 2.38 | 7.8 | 0.2 | 2.8 | 0.3 | 2.1 |
| DCGT 070204E-SF3:H07 | 6.35 | 2.58 | 7.8 | 0.4 | 2.8 | 0.2 | 2 |
| DCGT 070204E-SF3:T6310 | 6.35 | 2.58 | 7.8 | 0.4 | 2.8 | 0.2 | 2 |
| DCGT 070204E-SF3:T8315 | 6.35 | 2.58 | 7.8 | 0.4 | 2.8 | 0.2 | 2 |
| DCGT 070204E-SF3:T8415 | 6.35 | 2.58 | 7.8 | 0.4 | 2.8 | 0.2 | 2 |
| DCGT 070204F-AL:HF7 | 6.35 | 2.38 | 7.8 | 0.4 | 2.8 | 0.4 | 2.1 |
| DCGT 070204F-AL:T0315 | 6.35 | 2.38 | 7.8 | 0.4 | 2.8 | 0.4 | 2.1 |
| DCGT 11T301E-SF3:T6310 | 9.525 | 4.22 | 11.6 | 0.1 | 4.4 | 0.1 | 1.8 |
| DCGT 11T302E-FF2:T7325 | 9.525 | 3.97 | 11.6 | 0.2 | 4.4 | 0.2 | 2.5 |
| DCGT 11T302E-FF2:T8330 | 9.525 | 3.97 | 11.6 | 0.2 | 4.4 | 0.2 | 2.5 |
| DCGT 11T302E-FF2:T8430 | 9.525 | 3.97 | 11.6 | 0.2 | 4.4 | ||
| DCGT 11T302E-FF2:T9325 | 9.525 | 3.97 | 11.6 | 0.2 | 4.4 | 0.2 | 2.5 |
| DCGT 11T302E-FF2:T9425 | 9.525 | 3.97 | 11.6 | 0.2 | 4.4 | 0.2 | 2.5 |
| DCGT 11T302E-FF2:TT010 | 9.525 | 3.97 | 11.6 | 0.2 | 4.4 | 0.2 | 2.5 |
| DCGT 11T302E-SF3:H07 | 9.525 | 4.22 | 11.6 | 0.2 | 4.4 | 0.2 | 2 |
| DCGT 11T302E-SF3:T6310 | 9.525 | 4.22 | 11.6 | 0.2 | 4.4 | 0.2 | 2 |
| DCGT 11T302E-SF3:T8415 | 9.525 | 4.22 | 11.6 | 0.2 | 4.4 | 0.2 | 2 |
| DCGT 11T302F-AL:HF7 | 9.525 | 3.97 | 11.6 | 0.2 | 4.4 | 0.3 | 3.3 |
| DCGT 11T302F-AL:T0315 | 9.525 | 3.97 | 11.6 | 0.2 | 4.4 | 0.3 | 3.3 |
| DCGT 11T304E-NF1:H07 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | ||
| DCGT 11T304E-NF1:T6310 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | 0.3 | 3 |
| DCGT 11T304E-NF1:T7325 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | 0.3 | 3 |
| DCGT 11T304E-SF3:H07 | 9.525 | 4.22 | 11.6 | 0.4 | 4.4 | 0.2 | 2.2 |
| DCGT 11T304E-SF3:T6310 | 9.525 | 4.22 | 11.6 | 0.4 | 4.4 | 0.2 | 2.2 |
| DCGT 11T304E-SF3:T8315 | 9.525 | 4.22 | 11.6 | 0.4 | 4.4 | 0.2 | 2.2 |
| DCGT 11T304E-SF3:T8415 | 9.525 | 4.22 | 11.6 | 0.4 | 4.4 | 0.2 | 2.2 |
| DCGT 11T304EL-SI:T8330 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | 0.4 | 2.5 |
| DCGT 11T304EL-SI:T8430 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | ||
| DCGT 11T304ER-SI:T8330 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | 0.4 | 2.5 |
| DCGT 11T304ER-SI:T8430 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | ||
| DCGT 11T304F-AL:HF7 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | 0.4 | 3.3 |
| DCGT 11T304F-AL:T0315 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | 0.4 | 3.3 |
| DCGT 11T308E-NF1:T6310 | 9.525 | 3.97 | 11.6 | 0.8 | 4.4 | 0.5 | 3 |
| DCGT 11T308E-NF1:T7325 | 9.525 | 3.97 | 11.6 | 0.8 | 4.4 | 0.5 | 3 |
| DCGT 11T308E-SF3:H07 | 9.525 | 4.22 | 11.6 | 0.8 | 4.4 | 0.6 | 2.5 |
| DCGT 11T308E-SF3:T6310 | 9.525 | 4.22 | 11.6 | 0.8 | 4.4 | 0.6 | 2.5 |
| DCGT 11T308E-SF3:T8315 | 9.525 | 4.22 | 11.6 | 0.8 | 4.4 | 0.6 | 2.5 |
| DCGT 11T308E-SF3:T8415 | 9.525 | 4.22 | 11.6 | 0.8 | 4.4 | 0.6 | 2.5 |
| DCGT 11T308EL-SI:T8430 | 9.525 | 3.97 | 11.6 | 0.8 | 4.4 | ||
| DCGT 11T308ER-SI:T8330 | 9.525 | 3.97 | 11.6 | 0.8 | 4.4 | 0.8 | 2.5 |
| DCGT 11T308ER-SI:T8430 | 9.525 | 3.97 | 11.6 | 0.8 | 4.4 | ||
| DCGT 11T308F-AL:HF7 | 9.525 | 3.97 | 11.6 | 0.8 | 4.4 | 0.8 | 3.3 |
| DCGT 11T308F-AL:T0315 | 9.525 | 3.97 | 11.6 | 0.8 | 4.4 | 0.8 | 3.3 |
DCGT inserts have a rhombic shape with a 55° included angle (D) and a 7° clearance angle (C) on a single-sided positive body with a fixing hole. The dimension symbols used in the specification table are:
- IC: inscribed circle diameter, 6.35 mm (size 07) or 9.525 mm (size 11)
- L: cutting edge length, 7.8 mm or 11.6 mm
- S: insert thickness, 2.38 to 4.22 mm
- RE: corner radius, 0.1 to 0.8 mm
- D1: fixing hole diameter, 2.8 mm or 4.4 mm
- APMN: minimum depth of cut, 0.1 to 0.8 mm
- APMX: maximum depth of cut, 1.6 to 3.3 mm
Selecting a DCGT insert
Choose the insert size to fit the toolholder or boring bar, then select the chipbreaker, grade and corner radius for the workpiece material and operation.
Chipbreaker
- SF3: rounded edges for fine to medium machining of stainless steels, non-ferrous metals and super-alloys; sizes 07 and 11, RE 0.1 to 0.8 mm
- AL: sharp edges for fine to heavy machining of non-ferrous metals; highest APMX in the series (2.1 mm for size 07, 3.3 mm for size 11)
- FF2: first choice for fine-finishing of steels, also suitable for cast irons; size 11, RE 0.2 mm
- NF1: fine to medium machining of steels, stainless steels and super-alloys; size 11, RE 0.4 and 0.8 mm
- SI: fine to medium machining of steels and stainless steels; size 11, RE 0.4 and 0.8 mm, left-hand (EL) and right-hand (ER) versions
Grade
| Grade | Grade material | ISO application |
|---|---|---|
| T6310 | PVD coated extra fine grained carbide | P01–P15, M01–M15, N05–N20, S01–S15 |
| T8315 | PVD coated fine grained carbide | M05–M20, N05–N25 |
| T8415 | M, S (primary use) | |
| T0315 | PVD coated fine grained carbide | N05–N20 |
| T8330 | PVD coated fine grained carbide | P25–P40, M20–M35, K20–K40 |
| T8430 | PVD coated fine grained carbide | P20–P40, M20–M35 |
| T7325 | MT-CVD coated functionally graded carbide | M10–M25, S10–S25 |
| T9325 | MT-CVD coated functionally graded carbide | P15–P35 |
| T9425 | MT-CVD coated functionally graded carbide | P, K (primary use) |
| H07 | Uncoated carbide | N10–N30, S01–S20 |
| HF7 | Uncoated fine grained carbide | N10–N25 |
| TT010 | Uncoated cermet | P01–P10 |
Corner radius and size
- RE 0.1 and 0.2 mm: lowest cutting forces for fine-finishing, small depths of cut and slender parts
- RE 0.4 mm: general-purpose choice balancing edge strength and surface finish
- RE 0.8 mm: stronger corner for larger depths of cut and higher feeds
- Size 07 suits compact toolholders and small boring bars; size 11 offers a longer cutting edge (11.6 mm) and higher APMX values