TURNING INSERT - POSITIVE_CPGX

Caution
Product Description
CPGX positive turning inserts from Dormer Pramet are special-design 80° rhombic inserts with 11° clearance for fine-finishing of steels. All inserts are made in TT010, an uncoated cermet grade within ISO range P01-P10, with JZ, JR or JQ chipbreakers with sharp cutting edges, in sizes 06, 08 and 09 for left-hand or right-hand turning tools.
General information
Manufacturer: Dormer Pramet. Product family: CPGX (Turning Insert - Positive), part of the ISO positive turning insert range with C shape, produced to the metric measurement standard. Grade TT010 is an uncoated cermet within ISO range P01-P10, and the machining operation for the whole series is fine-finishing.
Applications
Primary use: steel and cast steel (ISO P, steels with alloy content ≤ 10% and a hardness of less than 45HRC). Possible use: stainless steel (ISO M, corrosion resistant steels with ≥ 11% chromium content). Typical work includes finishing passes on shafts, pins, bushings and small precision parts, in external turning or boring with a suitable toolholder.
Usage notes
- Use FL inserts in left-hand turning tools and FR inserts in right-hand turning tools.
- Keep the depth of cut within the APMN to APMX range of the selected insert.
- The cermet grade is intended for light, continuous finishing cuts; avoid heavy roughing and strongly interrupted cuts.
- Clean the insert seat and check the clamping screw before indexing or changing an insert.
- Confirm insert size, thickness and corner radius against the toolholder specification.
How to read the order code
Example: CPGX 080304FR-JQ:TT010
- C: insert shape, rhombic 80° included angle
- P: clearance angle 11°
- G: tolerance class G
- X: insert type, special design
- 08: insert size (IC 7.94 mm)
- 03: thickness code (S 3.18 mm)
- 04: corner radius 0.4 mm
- FR: version for a right-hand turning tool (FL for a left-hand turning tool)
- JQ: chipbreaker designation
- TT010: grade
The CPGX series from Dormer Pramet comprises special-design positive turning inserts with an 80° rhombic (C) shape, 11° clearance (P) and indexing accuracy to ISO tolerance class G. The inserts are made in TT010, an uncoated cermet grade within ISO range P01-P10, and are intended for fine-finishing of steel and cast steel, with possible use on stainless steel. Each insert has a central fixing hole and a chipbreaker with sharp cutting edges for light, free cutting at small depths of cut, making the series well suited to finishing passes on precision turned parts.
Key features
- 80° rhombic shape with 11° clearance and positive insert geometry
- Uncoated cermet grade TT010, ISO range P01-P10, for fine-finishing
- Primary use on steel and cast steel (ISO P); possible use on stainless steel (ISO M)
- Three chipbreakers with sharp cutting edges: JZ, JR and JQ
- Versions for left-hand (FL) and right-hand (FR) turning tools
- Insert sizes 06, 08 and 09 (IC 6.35 mm, 7.94 mm and 9.525 mm)
- Corner radius 0.2 mm or 0.4 mm and ISO tolerance class G
| Item | Specification |
|---|---|
| Product type | Positive turning insert, special design (insert type X) |
| Brand / series | Dormer Pramet / CPGX |
| Insert shape and clearance | C - rhombic 80° included angle, clearance P 11°, positive geometry |
| Tolerance class | G (ISO) |
| Grade | TT010, uncoated cermet, ISO range P01-P10 |
| Chipbreaker | JZ, JR, JQ, all with sharp cutting edges |
| Insert size (IC) | 06 (6.35 mm), 08 (7.94 mm), 09 (9.525 mm) |
| Insert thickness (S) | 2.38 mm, 3.18 mm, 3.97 mm |
| Corner radius (RE) | 0.2 mm, 0.4 mm |
| Fixing hole diameter (D1) | 2.8 mm, 3.4 mm, 4.4 mm |
| Depth of cut (APMN to APMX) | 0.1 mm to 5.6 mm, depending on chipbreaker and size |
| Hand | FL for left-hand turning tools, FR for right-hand turning tools |
| Workpiece material | P - steel and cast steel (primary use); M - stainless steel (possible use) |
| Machining operation | Fine-finishing turning, metric insert |
| Model | IC (mm) | S (mm) | L (mm) | RE (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| CPGX 060202FL-JZ:TT010 | 6.35 | 2.38 | 6.4 | 0.2 | 2.8 | 0.1 | 0.5 |
| CPGX 060202FR-JZ:TT010 | 6.35 | 2.38 | 6.4 | 0.2 | 2.8 | 0.1 | 0.5 |
| CPGX 060204FL-JR:TT010 | 6.35 | 2.38 | 6.4 | 0.4 | 2.8 | 0.2 | 4.2 |
| CPGX 060204FR-JR:TT010 | 6.35 | 2.38 | 6.4 | 0.4 | 2.8 | 0.2 | 4.2 |
| CPGX 080304FL-JQ:TT010 | 7.94 | 3.18 | 8.1 | 0.4 | 3.4 | 0.1 | 1.2 |
| CPGX 080304FL-JR:TT010 | 7.94 | 3.18 | 8.1 | 0.4 | 3.4 | 0.2 | 5.6 |
| CPGX 080304FR-JQ:TT010 | 7.94 | 3.18 | 8.1 | 0.4 | 3.4 | 0.1 | 1.2 |
| CPGX 080304FR-JR:TT010 | 7.94 | 3.18 | 8.1 | 0.4 | 3.4 | 0.2 | 5.6 |
| CPGX 09T304FL-JQ:TT010 | 9.525 | 3.97 | 9.7 | 0.4 | 4.4 | 0.1 | 1.2 |
The CPGX insert is a positive, 80° rhombic (C-shape) insert with an 11° clearance angle, a central fixing hole and a chipbreaker with sharp cutting edges on the rake face. The dimension designations below follow the manufacturer data.
- IC: inscribed circle diameter, 6.35 mm to 9.525 mm
- L: cutting edge length, 6.4 mm to 9.7 mm
- S: insert thickness, 2.38 mm to 3.97 mm
- RE: corner radius, 0.2 mm to 0.4 mm
- D1: fixing hole diameter, 2.8 mm to 4.4 mm
- APMN: minimum depth of cut, 0.1 mm to 0.2 mm
- APMX: maximum depth of cut, 0.5 mm to 5.6 mm
- SC: insert shape C, 80° included angle; clearance P, 11°
Selecting the right insert
- Insert size: choose 06, 08 or 09 to match the insert seat of your toolholder or boring bar; size 09 (IC 9.525 mm) is listed as FL-JQ only.
- JZ chipbreaker (depth of cut 0.1 mm to 0.5 mm, RE 0.2 mm): for very light finishing cuts and small stock allowances.
- JQ chipbreaker (depth of cut 0.1 mm to 1.2 mm, RE 0.4 mm): for finishing with small to moderate allowances.
- JR chipbreaker (depth of cut 0.2 mm to 4.2 mm on size 06 and 0.2 mm to 5.6 mm on size 08, RE 0.4 mm): the widest depth of cut range in the series.
- Corner radius: 0.2 mm keeps cutting forces low on slender parts and small details; 0.4 mm gives a stronger corner and a better surface finish at the same feed.
- Hand: select FL for left-hand turning tools and FR for right-hand turning tools.