TURNING INSERT - POSITIVE_CCMW

Caution
Product Description
Dormer Pramet CCMW single-sided positive turning inserts with an 80° rhombic (C) shape, 7° clearance and ISO tolerance class M, made for turning cast iron in fine to medium machining. The series covers sizes 06, 09 and 12 with corner radii of 0.2, 0.4 and 0.8 mm in carbide grades T5305, T5315, T5405, T5415, T6310 and T8415.
General information
Manufacturer: Dormer Pramet. Product family: CCMW, Turning Insert - Positive (Turning, ISO Positive, Carbide inserts, C... shape). Product measurement standard: metric.
Applications
- Turning of cast iron (ISO K: castings of iron and carbon alloys with more than 2% carbon content)
- Grades T5305 and T6310: fine machining with the 0.2 mm corner radius, fine to medium machining with the 0.4 mm and 0.8 mm corner radii
- Possible use on hardened materials (any engineering metal with a hardness above 45HRC)
- Grade T5405 is described for medium machining of cast irons in continuous cut; CCMW 120408:T5405 is described for slightly interrupted cut
Grades
- T5305: MT-CVD coated WC-Co carbide, ISO range K01-K15
- T5315: MT-CVD coated WC-Co carbide, ISO range K10-K25, for fine to medium machining of cast irons
- T5405: MT-CVD coated, WC-Co based substrate, for medium machining of cast irons; conditionally suitable for hard materials
- T5415: MT-CVD coated WC-Co carbide, ISO range K10-K25, for fine to medium machining of cast irons
- T6310: PVD coated extra fine grained WC-Co carbide, ISO range K05-K20
- T8415: carbide grade, primary use on cast iron (K) and possible use on hardened materials (H)
How to read the order code
Example: CCMW 09T308:T5305
- C: insert shape, rhombic 80° included angle
- C: clearance angle 7°
- M: tolerance class
- W: insert type
- 06 / 09 / 12: insert size (IC 6.35 / 9.525 / 12.7 mm)
- 02 / T3 / 04: insert thickness code (S 2.38 / 3.97 / 4.76 mm)
- 02 / 04 / 08: corner radius code (RE 0.2 / 0.4 / 0.8 mm)
- Text after the colon: grade, for example T5305
Usage notes
- Use a toolholder or boring bar designed for C-shape positive inserts with 7° clearance in the matching insert size.
- Keep the depth of cut between APMN and APMX of the selected insert.
- Clean the insert seat before mounting and secure the insert firmly in the holder; index to a fresh corner when the cutting edge is worn.
- Set cutting speed and feed according to the workpiece material, machine stability and the manufacturer's recommendations for the chosen grade.
The CCMW series from Dormer Pramet consists of ISO positive carbide turning inserts in the C shape: an 80° rhombic insert with 7° clearance, indexing accuracy to ISO tolerance class M and a single-sided design with a fixing hole for clamping. The flat insert has no chipbreaker and, as described by the manufacturer, a neutral rake angle without T-land. It is intended mainly for turning cast iron (ISO K), with possible use on hardened materials above 45HRC. A choice of insert sizes, corner radii and grades lets you match the insert to the toolholder, the depth of cut and the required surface finish.
Key features
- C - rhombic 80° included angle with clearance C 7° and positive geometry
- Single-sided insert with fixing hole and ISO tolerance class M
- Flat insert without chipbreaker, neutral rake angle and no T-land
- Primary use on K - cast iron; possible use on H - hardened materials above 45HRC
- Sizes 06, 09 and 12 (IC 6.35, 9.525 and 12.7 mm) with corner radius 0.2, 0.4 or 0.8 mm
- MT-CVD coated grades T5305, T5315, T5405 and T5415, PVD coated grade T6310 and grade T8415
- Metric product measurement standard
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert, carbide |
| Brand / series | Dormer Pramet / CCMW |
| Insert shape | C - rhombic 80° included angle |
| Clearance / geometry | C 7°, positive |
| Tolerance class | M |
| Chipbreaker | No chipbreaker (flat insert, neutral rake angle, no T-land) |
| Insert size (IC / S) | 06: IC 6.35 mm, S 2.38 mm; 09: IC 9.525 mm, S 3.97 mm; 12: IC 12.7 mm, S 4.76 mm |
| Corner radius (RE) | 0.2, 0.4, 0.8 mm |
| Cutting edge length (L) | 6.4 / 9.7 / 12.9 mm |
| Fixing hole diameter (D1) | 2.8 / 4.4 / 5.5 mm |
| Depth of cut (APMN to APMX) | 0.2 to 8.4 mm, depending on size and corner radius |
| Grades | T5305, T5315, T5405, T5415 (MT-CVD coated carbide); T6310 (PVD coated extra fine grained carbide); T8415 |
| Material application | K - cast iron (primary use); H - hardened materials above 45HRC (possible use) |
| Compatible tools | Toolholders and boring bars for C-shape positive inserts with 7° clearance in the matching size |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| CCMW 060202:T5305 | 6.35 | 2.38 | 0.2 | 6.4 | 2.8 | 4.2 | 0.2 |
| CCMW 060202:T5405 | 6.35 | 2.38 | 0.2 | 6.4 | 2.8 | 4.2 | 0.2 |
| CCMW 060202:T6310 | 6.35 | 2.38 | 0.2 | 6.4 | 2.8 | 4.2 | 0.2 |
| CCMW 060204:T5305 | 6.35 | 2.38 | 0.4 | 6.4 | 2.8 | 4.2 | 0.4 |
| CCMW 060204:T5315 | 6.35 | 2.38 | 0.4 | 6.4 | 2.8 | 4.2 | 0.4 |
| CCMW 060204:T5405 | 6.35 | 2.38 | 0.4 | 6.4 | 2.8 | 4.2 | 0.4 |
| CCMW 060204:T6310 | 6.35 | 2.38 | 0.4 | 6.4 | 2.8 | 4.2 | 0.4 |
| CCMW 060204:T8415 | 6.35 | 2.38 | 0.4 | 6.4 | 2.8 | 4.2 | 0.4 |
| CCMW 09T304:T5305 | 9.525 | 3.97 | 0.4 | 9.7 | 4.4 | 6.3 | 0.4 |
| CCMW 09T304:T5315 | 9.525 | 3.97 | 0.4 | 9.7 | 4.4 | 6.3 | 0.4 |
| CCMW 09T304:T5405 | 9.525 | 3.97 | 0.4 | 9.7 | 4.4 | 6.3 | 0.4 |
| CCMW 09T304:T6310 | 9.525 | 3.97 | 0.4 | 9.7 | 4.4 | 6.3 | 0.4 |
| CCMW 09T304:T8415 | 9.525 | 3.97 | 0.4 | 9.7 | 4.4 | 6.3 | 0.4 |
| CCMW 09T308:T5305 | 9.525 | 3.97 | 0.8 | 9.7 | 4.4 | 6.3 | 0.8 |
| CCMW 09T308:T5315 | 9.525 | 3.97 | 0.8 | 9.7 | 4.4 | 6.3 | 0.8 |
| CCMW 09T308:T5405 | 9.525 | 3.97 | 0.8 | 9.7 | 4.4 | 6.3 | 0.8 |
| CCMW 09T308:T5415 | 9.525 | 3.97 | 0.8 | 9.7 | 4.4 | ||
| CCMW 09T308:T6310 | 9.525 | 3.97 | 0.8 | 9.7 | 4.4 | 6.3 | 0.8 |
| CCMW 09T308:T8415 | 9.525 | 3.97 | 0.8 | 9.7 | 4.4 | 6.3 | 0.8 |
| CCMW 120404:T5305 | 12.7 | 4.76 | 0.4 | 12.9 | 5.5 | 8.4 | 0.4 |
| CCMW 120404:T5315 | 12.7 | 4.76 | 0.4 | 12.9 | 5.5 | 8.4 | 0.4 |
| CCMW 120404:T5405 | 12.7 | 4.76 | 0.4 | 12.9 | 5.5 | 8.4 | 0.4 |
| CCMW 120404:T6310 | 12.7 | 4.76 | 0.4 | 12.9 | 5.5 | 8.4 | 0.4 |
| CCMW 120408:T5305 | 12.7 | 4.76 | 0.8 | 12.9 | 5.5 | 8.4 | 0.8 |
| CCMW 120408:T5315 | 12.7 | 4.76 | 0.8 | 12.9 | 5.5 | 8.4 | 0.8 |
| CCMW 120408:T5405 | 12.7 | 4.76 | 0.8 | 12.9 | 5.5 | 8.4 | 0.8 |
| CCMW 120408:T6310 | 12.7 | 4.76 | 0.8 | 12.9 | 5.5 | 8.4 | 0.8 |
The CCMW insert is a single-sided 80° rhombic (C shape) insert with 7° clearance, positive geometry, a flat top face without chipbreaker and a fixing hole. The dimension designations used in this series are listed below.
- IC: inscribed circle diameter, 6.35 to 12.7 mm
- S: insert thickness, 2.38 to 4.76 mm
- RE: corner radius, 0.2 to 0.8 mm
- L: cutting edge length, 6.4 to 12.9 mm
- D1: fixing hole diameter, 2.8 to 5.5 mm
- APMX: maximum depth of cut, 4.2 to 8.4 mm
- APMN: minimum depth of cut, 0.2 to 0.8 mm
- Included angle 80° and clearance angle 7°
Choosing the insert size
Select the size that fits the insert seat of your toolholder or boring bar. Size 06 (IC 6.35 mm, APMX 4.2 mm) suits small boring bars and light cuts, size 09 (IC 9.525 mm, APMX 6.3 mm) covers general turning, and size 12 (IC 12.7 mm, APMX 8.4 mm) is for larger depths of cut on rigid setups.
Choosing the corner radius
- 0.2 mm (size 06 only): fine machining and small depths of cut from 0.2 mm, with low cutting forces
- 0.4 mm (sizes 06, 09 and 12): general fine to medium machining
- 0.8 mm (sizes 09 and 12): stronger corner for heavier cuts and higher feeds
Choosing the grade
- T5305 (K01-K15): for fine machining of cast iron where wear resistance is the priority
- T5315 (K10-K25) and T5415 (K10-K25, size 09 with 0.8 mm corner radius only): tougher option for fine to medium machining
- T6310 (K05-K20): PVD coated extra fine grained carbide alternative for fine to medium machining
- T5405: medium machining of cast iron in continuous cut
- T8415: available as CCMW 060204, CCMW 09T304 and CCMW 09T308