TURNING INSERT - POSITIVE_CCGT

Caution
Product Description
Dormer Pramet CCGT single-sided positive turning inserts with an 80° rhombic shape, 7° clearance and ISO tolerance class G, for fine-finishing to medium turning and boring. The range covers sizes 06, 08 and 09 (IC 6.35 mm to 9.525 mm), corner radii from 0.1 mm to 0.8 mm, the chipbreakers SF3, SI, AL, NF1 and FF2, and carbide grades for steel, stainless steel, non-ferrous metals and high-temperature alloys.
General information
Manufacturer: Dormer Pramet. Product family: CCGT (Turning Insert - Positive), part of the Dormer Pramet turning range of ISO positive carbide inserts in the C shape. Product measurement standard: metric. All inserts are single-sided with ISO tolerance class G.
Chipbreakers
- SF3: rounded cutting edges, fine-finishing of stainless steel, non-ferrous metals and high-temperature alloys depending on grade
- NF1: rounded cutting edges, fine-finishing of high-temperature alloys, stainless steel and steel depending on grade
- FF2: first choice for fine-finishing of steel, slightly positive rake angle without T-land, also suitable for cast iron
- SI: rounded cutting edges, fine to medium machining of steel and stainless steel; left-hand (EL) and right-hand (ER) versions
- AL: sharp cutting edges (edge code F) for fine to heavy machining of non-ferrous metals
Grades
- T6310: PVD coated extra fine grained WC-Co carbide; ISO M01-M15, N05-N20 and S01-S15 (SF3) or P01-P15, M01-M15 and S01-S15 (NF1)
- T8315: PVD coated fine grained WC-Co carbide; ISO M05-M20 and N05-N25 (SF3) or M05-M20 (SI)
- T8330: PVD coated fine grained WC-Co carbide; ISO P25-P40 and M20-M35
- T8430: PVD coated fine grained WC-Co carbide; ISO P20-P40 and M20-M35
- T8415: primary use on stainless steel and high-temperature alloys (SF3), plus steel (SI)
- T0315: PVD coated fine grained WC-Co carbide; ISO N05-N20, non-ferrous metals
- T7325: MT-CVD coated functionally graded WC-Co carbide; ISO M10-M25 and S10-S25 (NF1)
- T9325: MT-CVD coated functionally graded WC-Co carbide; ISO P15-P35, steel
- T9425: MT-CVD coated functionally graded substrate designed primarily for P-group materials; steel and cast iron, continuous cut
- H07: uncoated WC-Co carbide; ISO N10-N30 and S01-S20 (SF3) or S01-S20 (NF1)
- HF7: uncoated fine grained WC-Co carbide; ISO N10-N25, non-ferrous metals
Reading the order code
Example: CCGT 060204ER-SI:T8330
- C: insert shape, rhombic 80° included angle
- C: clearance angle 7°
- G: tolerance class G
- T: insert type code
- 06: insert size (06, 08 or 09)
- 02: thickness code (02 = 2.38 mm, 03 = 3.18 mm, T3 = 3.97 mm)
- 04: corner radius 0.4 mm (01 = 0.1 mm, 02 = 0.2 mm, 08 = 0.8 mm)
- E: cutting edge condition (E = rounded, F = sharp)
- R: insert hand (L = left-hand, R = right-hand; SI versions only)
- SI: chipbreaker
- T8330: grade
Usage notes
- Keep the depth of cut between APMN and APMX of the selected insert (see the specification table).
- Use left-hand (EL) inserts in left-hand tools and right-hand (ER) inserts in right-hand tools.
- Clean the insert seat before mounting and tighten the clamping screw to the torque recommended by the toolholder maker.
- Index or replace the insert before edge wear affects surface finish or dimensional accuracy.
The CCGT series from Dormer Pramet comprises single-sided ISO positive carbide turning inserts in the C shape (80° rhombic included angle) with a 7° clearance angle and a central fixing hole for screw clamping. The positive geometry keeps cutting forces low, so these inserts suit external turning and internal boring with compact toolholders and boring bars, from fine-finishing to medium machining. Five chipbreakers and a choice of PVD coated, MT-CVD coated and uncoated grades cover steel, stainless steel, non-ferrous metals and high-temperature alloys, with cast iron as a possible or primary application depending on the grade.
Key features
- 80° rhombic (C) single-sided positive insert with 7° clearance and ISO tolerance class G
- Sizes 06, 08 and 09 with inscribed circle 6.35 mm, 7.94 mm and 9.525 mm and cutting edge length 6.4 mm, 8.1 mm and 9.7 mm
- Corner radii 0.1 mm, 0.2 mm, 0.4 mm and 0.8 mm
- Chipbreakers SF3, NF1 and FF2 for fine-finishing, SI in left-hand and right-hand versions for medium machining, and AL with sharp edges for non-ferrous metals
- Grades T6310, T8315, T8330, T8415, T8430, T0315, T7325, T9325, T9425, H07 and HF7
- Depth of cut from 0.1 mm up to 4 mm depending on size and chipbreaker
- Metric product family within the Dormer Pramet ISO positive carbide insert range
| Item | Specification |
|---|---|
| Product type | Single-sided positive carbide turning insert for external turning and internal boring |
| Brand / series | Dormer Pramet / CCGT |
| Insert shape | C - rhombic 80° included angle |
| Clearance / tolerance class | C 7°, positive geometry / ISO tolerance class G |
| Insert size (IC) | 06 (6.35 mm), 08 (7.94 mm), 09 (9.525 mm) |
| Cutting edge length (L) | 6.4 mm, 8.1 mm, 9.7 mm |
| Insert thickness (S) | 2.38 mm to 4.22 mm (thickness codes 02, 03, T3) |
| Fixing hole diameter (D1) | 2.8 mm, 3.4 mm, 4.4 mm (screw clamping) |
| Corner radius (RE) | 0.1 mm, 0.2 mm, 0.4 mm, 0.8 mm |
| Chipbreakers | SF3, NF1, FF2 (fine-finishing); SI (medium, left-hand and right-hand); AL (non-ferrous metals) |
| Grades | PVD coated, MT-CVD coated and uncoated WC-Co carbide: T6310, T8315, T8330, T8415, T8430, T0315, T7325, T9325, T9425, H07, HF7 |
| Depth of cut (APMN - APMX) | 0.1 mm to 4 mm, depending on size and chipbreaker |
| Material application | P steel, M stainless steel, N non-ferrous metals and S high-temperature alloys as primary use depending on grade; K cast iron as primary use for T9425 |
| Machining operation | Fine-finishing to medium turning; AL for fine to heavy machining of non-ferrous metals |
| Model | IC (mm) | S (mm) | L (mm) | D1 (mm) | RE (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| CCGT 060201E-SF3:T6310 | 6.35 | 2.58 | 6.4 | 2.8 | 0.1 | 1.6 | 0.1 |
| CCGT 060202E-SF3:H07 | 6.35 | 2.58 | 6.4 | 2.8 | 0.2 | 1.6 | 0.2 |
| CCGT 060202E-SF3:T6310 | 6.35 | 2.58 | 6.4 | 2.8 | 0.2 | 1.6 | 0.2 |
| CCGT 060202E-SF3:T8315 | 6.35 | 2.58 | 6.4 | 2.8 | 0.2 | 1.6 | 0.2 |
| CCGT 060202E-SF3:T8415 | 6.35 | 2.58 | 6.4 | 2.8 | 0.2 | 1.6 | 0.2 |
| CCGT 060202EL-SI:T8330 | 6.35 | 2.38 | 6.4 | 2.8 | 0.2 | 1.6 | 0.4 |
| CCGT 060202EL-SI:T8430 | 6.35 | 2.38 | 6.4 | 2.8 | 0.2 | ||
| CCGT 060202ER-SI:T8330 | 6.35 | 2.38 | 6.4 | 2.8 | 0.2 | 1.6 | 0.4 |
| CCGT 060202ER-SI:T8430 | 6.35 | 2.38 | 6.4 | 2.8 | 0.2 | ||
| CCGT 060202F-AL:HF7 | 6.35 | 2.38 | 6.4 | 2.8 | 0.2 | 3 | 0.3 |
| CCGT 060202F-AL:T0315 | 6.35 | 2.38 | 6.4 | 2.8 | 0.2 | 3 | 0.3 |
| CCGT 060204E-NF1:H07 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 2 | 0.3 |
| CCGT 060204E-NF1:T6310 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 2 | 0.3 |
| CCGT 060204E-NF1:T7325 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 2 | 0.3 |
| CCGT 060204E-SF3:H07 | 6.35 | 2.58 | 6.4 | 2.8 | 0.4 | 2 | 0.2 |
| CCGT 060204E-SF3:T6310 | 6.35 | 2.58 | 6.4 | 2.8 | 0.4 | 2 | 0.2 |
| CCGT 060204E-SF3:T8315 | 6.35 | 2.58 | 6.4 | 2.8 | 0.4 | 2 | 0.2 |
| CCGT 060204E-SF3:T8415 | 6.35 | 2.58 | 6.4 | 2.8 | 0.4 | 2 | 0.2 |
| CCGT 060204EL-SI:T8315 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 1.5 | 0.5 |
| CCGT 060204EL-SI:T8330 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 1.5 | 0.5 |
| CCGT 060204EL-SI:T8415 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | ||
| CCGT 060204EL-SI:T8430 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | ||
| CCGT 060204ER-SI:T8315 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 1.5 | 0.5 |
| CCGT 060204ER-SI:T8330 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 1.5 | 0.5 |
| CCGT 060204ER-SI:T8430 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | ||
| CCGT 060204F-AL:HF7 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 3.5 | 0.4 |
| CCGT 060204F-AL:T0315 | 6.35 | 2.38 | 6.4 | 2.8 | 0.4 | 3.5 | 0.4 |
| CCGT 060208E-NF1:H07 | 6.35 | 2.38 | 6.4 | 2.8 | 0.8 | ||
| CCGT 060208E-NF1:T6310 | 6.35 | 2.38 | 6.4 | 2.8 | 0.8 | 2 | 0.5 |
| CCGT 060208E-NF1:T7325 | 6.35 | 2.38 | 6.4 | 2.8 | 0.8 | 2 | 0.5 |
| CCGT 080302E-SF3:T6310 | 7.94 | 3.43 | 8.1 | 3.4 | 0.2 | 2 | 0.2 |
| CCGT 080302E-SF3:T8315 | 7.94 | 3.43 | 8.1 | 3.4 | 0.2 | 2 | 0.2 |
| CCGT 080302E-SF3:T8415 | 7.94 | 3.43 | 8.1 | 3.4 | 0.2 | 2 | 0.2 |
| CCGT 080302F-AL:T0315 | 7.94 | 3.43 | 8.1 | 3.4 | 0.2 | 2.5 | 0.3 |
| CCGT 080304E-SF3:H07 | 7.94 | 3.43 | 8.1 | 3.4 | 0.4 | 2.5 | 0.2 |
| CCGT 080304E-SF3:T6310 | 7.94 | 3.43 | 8.1 | 3.4 | 0.4 | 2.5 | 0.2 |
| CCGT 080304E-SF3:T8315 | 7.94 | 3.43 | 8.1 | 3.4 | 0.4 | 2.5 | 0.2 |
| CCGT 080304E-SF3:T8415 | 7.94 | 3.43 | 8.1 | 3.4 | 0.4 | 2.5 | 0.2 |
| CCGT 080304F-AL:HF7 | 7.94 | 3.43 | 8.1 | 3.4 | 0.4 | 2.5 | 0.4 |
| CCGT 080304F-AL:T0315 | 7.94 | 3.43 | 8.1 | 3.4 | 0.4 | 2.5 | 0.4 |
| CCGT 09T301E-SF3:T6310 | 9.525 | 4.22 | 9.7 | 4.4 | 0.1 | 1.6 | 0.1 |
| CCGT 09T302E-FF2:T7325 | 9.525 | 3.97 | 9.7 | 4.4 | 0.2 | 2.5 | 0.2 |
| CCGT 09T302E-FF2:T9325 | 9.525 | 3.97 | 9.7 | 4.4 | 0.2 | 2.5 | 0.2 |
| CCGT 09T302E-FF2:T9425 | 9.525 | 3.97 | 9.7 | 4.4 | 0.2 | 2.5 | 0.2 |
| CCGT 09T302E-SF3:H07 | 9.525 | 4.22 | 9.7 | 4.4 | 0.2 | 2 | 0.2 |
| CCGT 09T302E-SF3:T6310 | 9.525 | 4.22 | 9.7 | 4.4 | 0.2 | 2 | 0.2 |
| CCGT 09T302E-SF3:T8315 | 9.525 | 4.22 | 9.7 | 4.4 | 0.2 | 2 | 0.2 |
| CCGT 09T302E-SF3:T8415 | 9.525 | 4.22 | 9.7 | 4.4 | 0.2 | 2 | 0.2 |
| CCGT 09T302F-AL:HF7 | 9.525 | 3.97 | 9.7 | 4.4 | 0.2 | 4 | 0.3 |
| CCGT 09T302F-AL:T0315 | 9.525 | 3.97 | 9.7 | 4.4 | 0.2 | 4 | 0.3 |
| CCGT 09T304E-NF1:H07 | 9.525 | 3.97 | 9.7 | 4.4 | 0.4 | 3 | 0.3 |
| CCGT 09T304E-NF1:T6310 | 9.525 | 3.97 | 9.7 | 4.4 | 0.4 | 3 | 0.3 |
| CCGT 09T304E-NF1:T7325 | 9.525 | 3.97 | 9.7 | 4.4 | 0.4 | 3 | 0.3 |
| CCGT 09T304E-SF3:H07 | 9.525 | 4.22 | 9.7 | 4.4 | 0.4 | 2.8 | 0.2 |
| CCGT 09T304E-SF3:T6310 | 9.525 | 4.22 | 9.7 | 4.4 | 0.4 | 2.8 | 0.2 |
| CCGT 09T304E-SF3:T8315 | 9.525 | 4.22 | 9.7 | 4.4 | 0.4 | 2.8 | 0.2 |
| CCGT 09T304E-SF3:T8415 | 9.525 | 4.22 | 9.7 | 4.4 | 0.4 | 2.8 | 0.2 |
| CCGT 09T304EL-SI:T8315 | 9.525 | 3.97 | 9.7 | 4.4 | 0.4 | 2 | 0.8 |
| CCGT 09T304EL-SI:T8330 | 9.525 | 3.97 | 9.7 | 4.4 | 0.4 | 2 | 0.8 |
| CCGT 09T304EL-SI:T8415 | 9.525 | 3.97 | 9.7 | 4.4 | 0.4 |
The CCGT insert is a single-sided carbide insert with an 80° rhombic (C) outline, a 7° clearance on the flanks, a central fixing hole and a chipbreaker on the top face. The cutting corners carry the corner radius RE, and the inscribed circle IC defines the insert size.
- IC: inscribed circle diameter, 6.35 mm to 9.525 mm
- L: cutting edge length, 6.4 mm to 9.7 mm
- S: insert thickness, 2.38 mm to 4.22 mm
- D1: fixing hole diameter, 2.8 mm to 4.4 mm
- RE: corner radius, 0.1 mm to 0.8 mm
- APMX: maximum depth of cut, 1.5 mm to 4 mm
- APMN: minimum depth of cut, 0.1 mm to 0.8 mm
Selecting a CCGT insert
- Size: choose the size that fits the toolholder or boring bar seat: 06 (IC 6.35 mm, D1 2.8 mm), 08 (IC 7.94 mm, D1 3.4 mm) or 09 (IC 9.525 mm, D1 4.4 mm). The larger sizes generally allow a larger maximum depth of cut.
- Chipbreaker: AL for non-ferrous metals; SF3 for fine-finishing of stainless steel, non-ferrous metals and high-temperature alloys; NF1 for fine-finishing of high-temperature alloys and stainless steel; FF2 for fine-finishing of steel; SI for fine to medium machining of steel and stainless steel.
- Corner radius: 0.1 mm and 0.2 mm keep cutting forces low at small depths of cut and on slender parts; 0.4 mm and 0.8 mm give a stronger corner and a better surface finish at higher feed.
- Grade: T8330, T8430, T9325 or T9425 for steel; T8315, T6310, T7325 or T8415 for stainless steel; H07, T6310 or T7325 for high-temperature alloys; HF7 or T0315 for non-ferrous metals.
- Hand: SI inserts are hand-specific, so order EL for left-hand tools and ER for right-hand tools; the other chipbreakers are not hand-specific.