TURNING INSERT PCD - POSITIVE_VCMW PCD

Caution
Product Description
VCMW PCD positive turning inserts from Dormer Pramet: 35° rhombic (V-shape) inserts with 7° clearance and a PCD-tipped corner in grade PD1, an uncoated polycrystalline diamond for high-speed machining of non-ferrous metals. Available with 0.4 mm and 0.8 mm corner radius, inscribed circle diameter 9.525 mm and thickness 4.76 mm.
General information
Manufacturer: Dormer Pramet. Product group: Turning – ISO Positive – CER, CBN, PCD inserts – PCD. Product family code: VCMW PCD. Measurement standard: metric.
Applications and cutting conditions
Designed for high-speed cutting (HSC) of non-ferrous metals, ISO material group N (metals including alloys without an appreciable amount of iron), which is the primary application of grade PD1. Typical operations are finish turning, profiling and copy turning with depths of cut from 0.4 mm (RE 0.4 mm) or 0.8 mm (RE 0.8 mm) up to 2 mm. Machining of ferrous materials is outside the stated application range.
Usage notes
- Use a turning toolholder or boring bar that accepts 35° rhombic positive inserts with 7° clearance in size 16.
- Clean the insert pocket before mounting so that the insert seats flat.
- A rigid, vibration-free setup protects the sharp PCD cutting edge and helps achieve a good surface finish.
- Keep the depth of cut between APMN and APMX for the selected corner radius.
Reading the order code
Example: VCMW 160404FN:PD1
- V – insert shape: rhombic 35°
- C – clearance angle 7°
- M – tolerance class M
- W – insert type W
- 16 – insert size (cutting edge length 16.6 mm)
- 04 – thickness code (insert thickness 4.76 mm)
- 04 – corner radius 0.4 mm (08 = 0.8 mm)
- FN – edge designation (sharp cutting edges, no chipbreaker)
- PD1 – grade: uncoated PCD
The Dormer Pramet VCMW PCD series are ISO positive turning inserts with a polycrystalline diamond (PCD) tipped corner. The 35° rhombic shape with 7° clearance gives good access for profiling, copy turning and finish turning of contours, while the sharp cutting edges without chipbreaker keep cutting forces low and produce a clean surface on non-ferrous metals. Grade PD1 is an uncoated PCD within ISO application range N05–N25, intended for high-speed cutting (HSC).
Key features
- PCD-tipped corner in grade PD1 (uncoated polycrystalline diamond), ISO range N05–N25
- 35° rhombic (V) shape with 7° clearance angle (code C) for a positive cutting action
- Sharp cutting edges with no chipbreaker for clean cutting of non-ferrous metals
- Inscribed circle diameter 9.525 mm, thickness 4.76 mm, cutting edge length 16.6 mm
- Two corner radii: 0.4 mm (VCMW 160404FN:PD1) and 0.8 mm (VCMW 160408FN:PD1)
- Tolerance class M with fixing hole diameter 4.4 mm
- Maximum depth of cut 2 mm, designed for high-speed cutting (HSC)
| Item | Specification |
|---|---|
| Tool type | Turning insert, ISO positive, PCD-tipped corner |
| Brand / Series | Dormer Pramet / VCMW PCD |
| Insert shape (SC) | V – rhombic, 35° included angle |
| Clearance angle | C – 7° |
| Tolerance class (TC) | M |
| Insert type | W, fixing hole diameter (D1) 4.4 mm |
| Grade | PD1 – uncoated polycrystalline diamond (PCD), ISO range N05–N25 |
| Chipbreaker | None, sharp cutting edges |
| Inscribed circle diameter (IC) | 9.525 mm |
| Insert thickness (S) | 4.76 mm |
| Cutting edge length (L) | 16.6 mm |
| Corner radius (RE) | 0.4 mm / 0.8 mm |
| Depth of cut (APMN – APMX) | 0.4 – 2 mm (RE 0.4 mm), 0.8 – 2 mm (RE 0.8 mm) |
| Workpiece material / operation | N – non-ferrous metals (primary use), high-speed cutting (HSC) |
| Model | IC (mm) | S (mm) | L (mm) | RE (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| VCMW 160404FN:PD1 | 9.525 | 4.76 | 16.6 | 0.4 | 4.4 | 0.4 | 2 |
| VCMW 160408FN:PD1 | 9.525 | 4.76 | 16.6 | 0.8 | 4.4 | 0.8 | 2 |
Rhombic (V-shape) positive insert with a 35° included angle, 7° clearance on the flank and a central fixing hole. The cutting corner is PCD-tipped, with sharp edges and no chipbreaker.
- SC: insert shape – V, rhombic 35°; clearance angle 7° (code C)
- IC: inscribed circle diameter – 9.525 mm
- S: insert thickness – 4.76 mm
- L: cutting edge length – 16.6 mm
- RE: corner radius – 0.4 mm or 0.8 mm
- D1: fixing hole diameter – 4.4 mm
- APMN: minimum depth of cut – 0.4 mm or 0.8 mm (equal to RE)
- APMX: maximum depth of cut – 2 mm
Selecting the right insert
- VCMW 160404FN:PD1 (RE 0.4 mm) – smaller corner radius for fine finishing, small depths of cut from 0.4 mm and detailed contours; lower cutting forces help with thin-walled or less rigid parts.
- VCMW 160408FN:PD1 (RE 0.8 mm) – larger corner radius for a stronger cutting corner and a better surface finish at higher feed; minimum depth of cut 0.8 mm.
- Both inserts share the same size (IC 9.525 mm, S 4.76 mm), grade PD1 and maximum depth of cut of 2 mm, so they fit the same toolholder.
- The 35° V-shape is the choice when profiling and copy turning need access to recesses and narrow contours.