TURNING INSERT PCD - POSITIVE_DCMW PCD

Caution
Product Description
Dormer Pramet DCMW PCD are positive turning inserts with a 55° rhombic shape, 7° clearance and a PCD-tipped cutting corner in grade PD1, an uncoated polycrystalline diamond for ISO range N05-N25. With sharp cutting edges and no chipbreaker, they are made for high-speed machining of non-ferrous metals and are available with 0.4 mm or 0.8 mm corner radius.
General information
Manufacturer: Dormer Pramet. Product family: DCMW PCD, Turning Insert PCD - Positive, classified under Turning, ISO Positive, CER, CBN, PCD inserts, PCD. Measurement standard: metric.
Applications
Turning of non-ferrous metals (ISO material group N, primary use), meaning metals and alloys without an appreciable amount of iron. Grade PD1 covers ISO range N05-N25 and the inserts are intended for high speed cutting. The sharp edges and positive geometry suit finishing and light turning within the depth of cut range of each insert.
Usage notes
- Use these PCD inserts on non-ferrous workpieces only; they are not intended for steel or other ferrous materials.
- Keep the depth of cut between APMN and APMX of the selected insert (maximum 2 mm).
- Mount in a turning toolholder or boring bar designed for DCMW 11T3 inserts, and clean the insert seat and clamping screw before mounting.
- The sharp PCD cutting edge is sensitive to impact: handle the inserts with care and avoid heavy interrupted cuts.
How to read the order code
Example: DCMW 11T304FN:PD1
- D: insert shape, rhombic 55°
- C: clearance angle 7°
- M: tolerance class
- W: insert type
- 11: insert size (cutting edge length 11.6 mm)
- T3: insert thickness 3.97 mm
- 04 / 08: corner radius 0.4 mm / 0.8 mm
- FN: cutting edge design, sharp cutting edges
- PD1: grade
The DCMW PCD series from Dormer Pramet consists of ISO positive turning inserts with a PCD (polycrystalline diamond) tipped corner. The 55° rhombic insert (shape code D) has 7° clearance, an inscribed circle diameter of 9.525 mm, a thickness of 3.97 mm and a fixing hole of 4.4 mm. Grade PD1 is an uncoated PCD within ISO range N05-N25, intended for high-speed machining of non-ferrous metals, meaning metals and alloys without an appreciable amount of iron.
Key features
- PCD-tipped cutting corner in grade PD1, an uncoated polycrystalline diamond
- Positive geometry: 55° rhombic shape with 7° clearance for low cutting forces
- Sharp cutting edges without chipbreaker for clean cutting of non-ferrous metals
- Designed for high speed cutting (HSC)
- Two corner radius options: 0.4 mm and 0.8 mm
- Indexing accuracy according to ISO tolerance class M
- Maximum depth of cut 2 mm
| Item | Specification |
|---|---|
| Tool type | Turning insert, ISO positive, PCD tipped |
| Brand / Series | Dormer Pramet / DCMW PCD |
| Insert shape (SC) | D - rhombic 55° included angle |
| Clearance angle | C - 7° |
| Insert type / fixing hole (D1) | W / 4.4 mm |
| Inscribed circle diameter (IC) | 9.525 mm |
| Insert thickness (S) | 3.97 mm (thickness code T3) |
| Insert size / cutting edge length (L) | 11 / 11.6 mm |
| Corner radius (RE) | 0.4 mm, 0.8 mm |
| Tolerance class (TC) | M |
| Grade | PD1 - uncoated polycrystalline diamond (PCD), ISO N05-N25 |
| Chipbreaker | None, sharp cutting edges |
| Depth of cut (APMN - APMX) | 0.4 - 2 mm (RE 0.4 mm), 0.8 - 2 mm (RE 0.8 mm) |
| Application | N - non-ferrous metals (primary use), high speed cutting (HSC) |
| Model | IC (mm) | S (mm) | L (mm) | RE (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| DCMW 11T304FN:PD1 | 9.525 | 3.97 | 11.6 | 0.4 | 4.4 | 0.4 | 2 |
| DCMW 11T308FN:PD1 | 9.525 | 3.97 | 11.6 | 0.8 | 4.4 | 0.8 | 2 |
Positive 55° rhombic (D-shape) turning insert with 7° clearance, a PCD-tipped cutting corner and a central fixing hole. Dimension designations used for this series:
- IC: inscribed circle diameter, 9.525 mm
- L: cutting edge length, 11.6 mm
- S: insert thickness, 3.97 mm
- RE: corner radius, 0.4 mm or 0.8 mm
- D1: fixing hole diameter, 4.4 mm
- APMN: minimum depth of cut, 0.4 mm or 0.8 mm (equal to RE)
- APMX: maximum depth of cut, 2 mm
Choosing the corner radius
- DCMW 11T304FN:PD1 (RE 0.4 mm): lower cutting forces and finer detail in profiles; suited to finishing with small depths of cut from 0.4 mm and to slender or thin-walled parts.
- DCMW 11T308FN:PD1 (RE 0.8 mm): stronger cutting corner and better surface finish at higher feeds; requires a minimum depth of cut of 0.8 mm.
Toolholder compatibility
Both inserts have the same size (IC 9.525 mm, S 3.97 mm, D1 4.4 mm), so they fit the same DCMW 11T3 toolholder. The 55° rhombic point gives good access for copying and profiling, while the positive geometry with 7° clearance keeps cutting forces low, which helps on thin parts and less rigid setups.