TURNING INSERT CERAMIC - POSITIVE_TPGN CER

Caution
Product Description
Dormer Pramet TPGN CER are single-sided, positive triangular turning inserts in TC100, an uncoated ceramic grade within ISO range K01-K05. With a T-land cutting edge and no chipbreaker, they are designed for high-speed machining of cast irons.
General information
Manufacturer: Dormer Pramet. Product family: Turning Insert Ceramic - Positive (TPGN CER), classified under Turning, ISO Positive, CER, CBN, PCD inserts, Ceramic. Measurement standard: metric.
Applications
- Primary workpiece material: ISO K - cast iron (castings of iron and carbon alloys with more than 2% carbon content).
- Machining operation: HSC (High Speed Cutting) turning.
- Grade TC100 covers the ISO application range K01-K05.
Usage notes
- Ceramic is hard but brittle: use a rigid machine, a short tool overhang and secure workpiece clamping.
- Ceramic is sensitive to thermal shock, so dry machining is common. If coolant is used, supply it continuously and in sufficient volume.
- Keep the depth of cut between APMN and APMX of the chosen insert (see Specification Table).
- Use a turning toolholder or boring bar designed for TPGN-type inserts of the same size and thickness.
How to read the order code
Example: TPGN 160308 T01020:TC100
- T: insert shape, triangular with 60° included angle
- P: clearance angle 11°
- G: tolerance class G
- N: insert type N, no chipbreaker
- 16: insert size, cutting edge length 16.5 mm (11 = 11 mm)
- 03: insert thickness 3.18 mm
- 08: corner radius 0.8 mm (04 = 0.4 mm, 12 = 1.2 mm)
- T01020: cutting edge preparation, T-land -20°/0.1 mm
- TC100: grade, uncoated ceramic
The TPGN CER series is a range of ISO positive ceramic turning inserts for turning cast iron at high cutting speeds. Each insert has a triangular shape with a 60° included angle, an 11° clearance angle (code P) and a flat top face without chipbreaker. The cutting edges are protected by a T-land facet of -20°/0.1 mm, and the inserts are made to ISO tolerance class G for accurate indexing. Insert sizes 11 and 16 are available with corner radii of 0.4 mm, 0.8 mm and 1.2 mm, all 3.18 mm thick.
Key features
- Ceramic grade TC100: uncoated ceramic within ISO range K01-K05, intended for cast irons.
- High-speed cutting: designed for HSC (High Speed Cutting) turning operations.
- Protected cutting edge: T-land facet -20°/0.1 mm (edge code T01020) strengthens the brittle ceramic edge.
- Positive geometry: 11° clearance angle on a single-sided triangular insert with 60° included angle.
- Accurate indexing: ISO tolerance class G.
- Choice of corner radius: RE 0.4 mm, 0.8 mm or 1.2 mm to suit finishing or a stronger cutting edge.
| Item | Specification |
|---|---|
| Tool type | Indexable ceramic turning insert, ISO positive |
| Brand / series | Dormer Pramet / TPGN CER |
| Insert design | TPGN, single-sided, no chipbreaker |
| Insert shape (SC) | T - triangular, 60° included angle |
| Clearance angle | P - 11° (positive geometry) |
| Tolerance class (TC) | G |
| Grade | TC100, uncoated ceramic |
| Cutting edge preparation | T-land -20°/0.1 mm (T01020) |
| Material application | ISO K01-K05, K - cast iron (primary use) |
| Machining operation | HSC (High Speed Cutting) |
| Inscribed circle diameter (IC) | 6.35 mm / 9.525 mm |
| Cutting edge length (L) | 11 mm / 16.5 mm |
| Insert thickness (S) | 3.18 mm |
| Corner radius (RE) | 0.4 mm / 0.8 mm / 1.2 mm |
| Model | IC (mm) | L (mm) | S (mm) | RE (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|
| TPGN 110304 T01020:TC100 | 6.35 | 11 | 3.18 | 0.4 | 0.4 | 2.6 |
| TPGN 110308 T01020:TC100 | 6.35 | 11 | 3.18 | 0.8 | 0.8 | 2.6 |
| TPGN 160304 T01020:TC100 | 9.525 | 16.5 | 3.18 | 0.4 | 0.4 | 3.8 |
| TPGN 160308 T01020:TC100 | 9.525 | 16.5 | 3.18 | 0.8 | 0.8 | 3.8 |
| TPGN 160312 T01020:TC100 | 9.525 | 16.5 | 3.18 | 1.2 | 1.2 | 3.8 |
Single-sided triangular insert (60° included angle) with an 11° positive clearance on the cutting edges, a flat top face without chipbreaker and a T-land facet of -20°/0.1 mm along the cutting edges. Dimension designations used in this series:
- IC: inscribed circle diameter, 6.35 mm to 9.525 mm
- L: cutting edge length, 11 mm to 16.5 mm
- S: insert thickness, 3.18 mm
- RE: corner radius, 0.4 mm to 1.2 mm
- APMN: minimum depth of cut, 0.4 mm to 1.2 mm
- APMX: maximum depth of cut, 2.6 mm to 3.8 mm
Selecting the right insert
- Insert size: size 11 (IC 6.35 mm) allows a maximum depth of cut of 2.6 mm, while size 16 (IC 9.525 mm) allows up to 3.8 mm. Choose the size that covers your depth of cut and fits the insert pocket of your toolholder.
- Corner radius 0.4 mm: lower cutting forces, suited to light depths of cut from 0.4 mm and finishing.
- Corner radius 0.8 mm: general-purpose choice that balances edge strength and surface finish.
- Corner radius 1.2 mm: the strongest corner in the series (size 16 only) for more demanding operations, with a minimum depth of cut of 1.2 mm.
- Depth of cut: the minimum depth of cut (APMN) equals the corner radius, so avoid cuts shallower than the radius to prevent rubbing.
All inserts in this series use grade TC100 and are intended primarily for cast iron. For other workpiece materials, select a grade suited to that material group.