TURNING INSERT CERAMIC - POSITIVE_SPGN CER

Caution
Product Description
Dormer Pramet SPGN CER is a positive, square ceramic turning insert with an 11° clearance angle, made in the uncoated ceramic grade TC100 for high-speed machining of cast irons. The single-sided insert has no chipbreaker and its cutting edges are reinforced with a -20°/0.1 mm T-land.
General information
Manufacturer: Dormer Pramet. Product family: SPGN CER, Turning Insert Ceramic - Positive. Product structure: Turning / ISO Positive / CER, CBN, PCD inserts / Ceramic. Measurement standard: metric.
Applications
Turning of cast irons (ISO K: castings of iron and carbon alloys with more than 2% carbon content) at high cutting speeds (HSC). Grade TC100 sits at the K01-K05 end of the ISO K range, which favours wear resistance and high cutting speed over toughness.
Reading the order code
- S: insert shape, square
- P: clearance angle 11°
- G: tolerance class G
- N: insert type N, without chipbreaker
- 12: insert size (cutting edge length 12.7 mm)
- 03: insert thickness 3.18 mm
- 08: corner radius 0.8 mm
- T01020: edge preparation, T-land -20°/0.1 mm
- TC100: grade, uncoated ceramic
Usage notes
- Use a rigid setup with secure insert clamping and minimal overhang to avoid vibration.
- Ceramic has lower toughness than cemented carbide; avoid heavy impacts at tool entry and exit where possible.
- Ceramic is sensitive to thermal shock: cast iron is commonly turned dry with ceramic inserts; if coolant is used, apply it continuously and in plenty.
- Keep the depth of cut within 0.8-6 mm.
The SPGN CER series from Dormer Pramet belongs to the ceramic range of ISO Positive turning inserts. The SPGN 120308 T01020:TC100 is a single-sided square insert (shape S) with an 11° clearance angle (code P), indexing accuracy to ISO tolerance class G, an inscribed circle diameter of 12.7 mm and a thickness of 3.18 mm. It is made in TC100, an uncoated ceramic grade within ISO range K01-K05, and is intended for high-speed cutting (HSC) of cast irons in turning operations.
Key features
- Uncoated ceramic grade TC100 (ISO K01-K05) for high-speed turning of cast iron
- Positive geometry with an 11° clearance angle
- Square, single-sided insert shape with indexable cutting edges
- Cutting edges protected by a -20°/0.1 mm T-land facet for higher edge strength
- Flat rake face without chipbreaker (insert type N)
- ISO tolerance class G for accurate indexing
- 0.8 mm corner radius and a depth of cut range of 0.8-6 mm
| Item | Specification |
|---|---|
| Tool type | Turning insert, ceramic, ISO positive |
| Brand / Series | Dormer Pramet / SPGN CER |
| Insert designation | SPGN 120308 T01020:TC100 |
| Insert shape | S - square, single-sided |
| Clearance angle | P - 11° |
| Tolerance class | G |
| Chipbreaker | None (insert type N) |
| Grade | TC100, uncoated ceramic, ISO K01-K05 |
| Edge preparation | T-land -20°/0.1 mm |
| Inscribed circle diameter (IC) / cutting edge length (L) | 12.7 mm / 12.7 mm |
| Insert thickness (S) | 3.18 mm |
| Corner radius (RE) | 0.8 mm |
| Depth of cut (APMN - APMX) | 0.8 - 6 mm |
| Workpiece material / operation | K - cast iron (primary use), high-speed cutting (HSC) |
| Model | Grade | IC (mm) | L (mm) | S (mm) | RE (mm) | APMN (mm) | APMX (mm) | Clearance angle (deg) |
|---|---|---|---|---|---|---|---|---|
| SPGN 120308 T01020:TC100 | TC100 | 12.7 | 12.7 | 3.18 | 0.8 | 0.8 | 6 | 11 |
Square (shape S), single-sided positive insert with an 11° clearance angle on the flanks and a flat rake face without chipbreaker. The cutting edges carry a -20°/0.1 mm T-land and the corners have a 0.8 mm radius.
- IC: inscribed circle diameter, 12.7 mm
- L: cutting edge length, 12.7 mm
- S: insert thickness, 3.18 mm
- RE: corner radius, 0.8 mm
- Clearance angle (code P): 11°
- APMN / APMX: minimum / maximum depth of cut, 0.8 mm / 6 mm
Selection guidance
The series lists one insert, SPGN 120308 T01020:TC100, so selection is mainly a question of whether it suits the job and the toolholder.
- Workpiece: choose it for cast irons (ISO K) turned at high cutting speed, where wear resistance matters more than edge toughness.
- Toolholder: use a holder for positive square SPGN inserts in size 12 (IC 12.7 mm, thickness 3.18 mm). ISO type N inserts have no central fixing hole and are held by a top clamp.
- Depth of cut: work between 0.8 mm and 6 mm; the 0.8 mm corner radius balances edge strength and surface finish.
- Conditions: for heavily interrupted cuts or unstable setups, a tougher carbide grade is usually the safer choice.