TURNING INSERT CERAMIC - POSITIVE_RCGX CER

Caution
Product Description
RCGX CER round positive turning inserts from Dormer Pramet in uncoated ceramic grade TC100 (ISO K01-K05), designed for high-speed turning of cast irons. The single-sided inserts have 7° clearance, ISO tolerance class G and a double facet T-land -15°/1.5 mm, and are available in diameters of 6.35 mm, 9.525 mm and 12.7 mm.
General information
Manufacturer: Dormer Pramet. Product family: RCGX CER, Turning Insert Ceramic - Positive, part of the ISO positive range of CER, CBN and PCD turning inserts. Dimensions follow the metric measurement standard.
Applications
Turning of cast iron (ISO K, primary use) under high speed cutting (HSC) conditions. The round shape gives a strong cutting edge and suits turning and profiling within the depth of cut range of each insert size.
Usage notes
- Use a turning toolholder with an insert seat for positive round inserts that matches the insert size and thickness.
- Keep the depth of cut between APMN and APMX of the selected insert size.
- Ceramic is sensitive to thermal shock and impact, so ensure rigid clamping and a stable setup and avoid an interrupted coolant supply; dry machining is common for cast iron with ceramic inserts.
- As wear develops, the round insert can be indexed to bring an unused section of the cutting edge into the cut.
How to read the order code
Example RCGX 090700 K15015:TC100: RCGX = round shape (R), 7° clearance (C), tolerance class G and insert type X; 09 = insert size; 07 = thickness code; K15015 = edge preparation designation (double facet T-land -15°/1.5 mm on all inserts of this series); TC100 = grade.
The RCGX CER series from Dormer Pramet consists of round, positive ISO turning inserts made of ceramic for high-speed machining of cast irons. Each single-sided insert has a round (R) shape with 7° clearance, indexing accuracy according to ISO tolerance class G and cutting edges reinforced with a double facet T-land -15°/1.5 mm. The uncoated ceramic grade TC100 lies within ISO range K01-K05 and is intended primarily for cast iron, i.e. castings of iron and carbon alloys with more than 2% carbon content.
Key features
- Round (R) insert shape with 7° clearance (C) and positive geometry
- Uncoated ceramic grade TC100, ISO range K01-K05
- Designed for high speed cutting (HSC) of cast iron
- Double facet T-land -15°/1.5 mm for a strong cutting edge
- Single-sided insert with no chipbreaker, ISO tolerance class G
- Diameters of 6.35 mm, 9.525 mm and 12.7 mm (sizes 06, 09 and 12)
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert, ceramic |
| Brand / series | Dormer Pramet / RCGX CER |
| Insert shape | R - round |
| Clearance and geometry | C 7°, positive geometry |
| Tolerance class | G (ISO) |
| Grade | TC100, uncoated ceramic, ISO range K01-K05 |
| Chipbreaker | No chipbreaker |
| Edge preparation | Double facet T-land -15°/1.5 mm (K15015) |
| Insert diameter (INSD) | 6.35 mm (size 06), 9.525 mm (size 09), 12.7 mm (size 12) |
| Insert thickness (S) | 6.35 mm (thickness code 06), 7.94 mm (thickness code 07) |
| Depth of cut (APMN - APMX) | 0.2 - 1.7 mm (size 06), 0.4 - 2.6 mm (size 09), 0.5 - 3.4 mm (size 12) |
| Material application | K - cast iron (primary use) |
| Machining operation | Turning, HSC (high speed cutting) |
| Measurement standard | Metric |
| Model | INSD (mm) | S (mm) | Clearance angle (°) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|
| RCGX 060600 K15015:TC100 | 6.35 | 6.35 | 7 | 0.2 | 1.7 |
| RCGX 090700 K15015:TC100 | 9.525 | 7.94 | 7 | 0.4 | 2.6 |
| RCGX 120700 K15015:TC100 | 12.7 | 7.94 | 7 | 0.5 | 3.4 |
The RCGX CER insert is a single-sided round (R) turning insert with positive geometry and 7° clearance around its periphery. It has no chipbreaker, and the cutting edge carries a double facet T-land -15°/1.5 mm.
- INSD: insert diameter, 6.35 - 12.7 mm
- S: insert thickness, 6.35 - 7.94 mm
- Clearance angle: 7° (clearance code C)
- APMN: minimum depth of cut, 0.2 - 0.5 mm
- APMX: maximum depth of cut, 1.7 - 3.4 mm
Selecting the insert size
- RCGX 060600 K15015:TC100: 6.35 mm diameter, 6.35 mm thick, depth of cut 0.2 - 1.7 mm, for light cuts and compact toolholders.
- RCGX 090700 K15015:TC100: 9.525 mm diameter, 7.94 mm thick, depth of cut 0.4 - 2.6 mm, for medium cuts.
- RCGX 120700 K15015:TC100: 12.7 mm diameter, 7.94 mm thick, depth of cut 0.5 - 3.4 mm, for the largest depths of cut in the series.
All three inserts share the same grade TC100, edge preparation and tolerance class, so the choice depends mainly on the required depth of cut and the insert seat of the toolholder. A larger diameter gives a stronger edge and a wider depth of cut range.