TURNING INSERT CBN - POSITIVE_VBGW CBN

Caution
Product Description
VBGW positive turning inserts from Dormer Pramet with 2 CBN tipped corners, designed for high-speed hard turning of hardened materials above 45HRC. The 35° rhombic inserts with 5° clearance are made in uncoated CBN grade TB310 (ISO H01-H10), size 16 with IC 9.525 mm, and are offered with a 0.4 mm or 0.8 mm corner radius.
General information
Manufacturer: Dormer Pramet. Product family: VBGW CBN (Turning Insert CBN - Positive), part of the Dormer Pramet turning range of ISO positive CER, CBN and PCD inserts. Product measurement standard: metric.
Applications
The primary application is hard turning of hardened materials, meaning any engineering metal with a hardness above 45HRC, using high-speed cutting (HSC). Cast iron and high-temperature alloys are listed as possible applications. The 35° rhombic shape suits finish turning and profiling of hardened parts with contours, shoulders and recesses where tight tolerances and a good surface finish are required.
Usage notes
- Use a rigid machine and toolholder setup with minimal overhang; CBN cutting edges are sensitive to vibration and impact.
- Keep the depth of cut within 0.1 - 3.6 mm.
- The slim 35° corner has less edge strength than wider insert shapes; avoid heavy interrupted cuts.
- Only the 2 corners on one side are CBN tipped; index to the second tipped corner when the first one is worn.
- Use a toolholder designed for 35° rhombic (V) positive inserts with 5° clearance in size 16.
How to read the order code
Example: VBGW 160404S01020B:TB310
- V: insert shape, rhombic 35°
- B: clearance angle 5°
- G: tolerance class
- W: insert type (with fixing hole, no chipbreaker)
- 16: insert size (cutting edge length L 16 mm)
- 04: thickness code (S 4.76 mm)
- 04: corner radius 0.4 mm (08: corner radius 0.8 mm)
- S01020B: edge preparation, rounded cutting edges with T-land -20°/0.1 mm
- TB310: grade
The VBGW CBN series from Dormer Pramet comprises positive ISO turning inserts with CBN (cubic boron nitride) tipped corners for finish turning and profiling of hardened materials. Each insert has 2 CBN tipped corners on one side, a 35° rhombic shape with 5° clearance and indexing accuracy to ISO tolerance class G. The cutting edges are rounded with a facet T-land of -20°/0.1 mm. The uncoated grade TB310 lies within ISO range H01-H10 and is intended for high-speed machining of hardened steels and other engineering metals with a hardness above 45HRC.
Key features
- 2 CBN tipped corners on one side of each insert
- 35° rhombic (V) shape with 5° clearance and positive geometry; the slim corner gives good access for profiling
- Uncoated CBN grade TB310, ISO range H01-H10, for high-speed cutting (HSC)
- Primary use on hardened materials above 45HRC; possible use on cast iron and high-temperature alloys
- Rounded cutting edges with a T-land of -20°/0.1 mm (S01020B) for a strong, stable edge
- Size 16 (IC 9.525 mm, thickness 4.76 mm) with a choice of 0.4 mm or 0.8 mm corner radius
- ISO tolerance class G, no chipbreaker and a 4.5 mm fixing hole for screw clamping
| Item | Specification |
|---|---|
| Product type | Positive turning insert with CBN tipped corners |
| Brand / series | Dormer Pramet / VBGW CBN |
| Insert shape and clearance | V - rhombic 35° included angle, clearance B 5°, tolerance class G, positive geometry |
| Cutting corners | 2 CBN tipped corners on one side |
| Grade | TB310, uncoated cubic boron nitride (CBN), ISO range H01-H10 |
| Edge preparation | Rounded cutting edges with T-land -20°/0.1 mm (S01020B), no chipbreaker |
| Insert size / cutting edge length (L) | 16 / 16 mm |
| Inscribed circle diameter (IC) | 9.525 mm |
| Insert thickness (S) | 4.76 mm (thickness code 04) |
| Fixing hole diameter (D1) | 4.5 mm |
| Corner radius (RE) | 0.4 mm, 0.8 mm |
| Depth of cut (APMN - APMX) | 0.1 - 3.6 mm |
| Material application | H - hardened materials above 45HRC (primary use); K - cast iron and S - high-temperature alloys (possible use) |
| Machining operation | Hard turning, HSC (high speed cutting) |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| VBGW 160404S01020B:TB310 | 9.525 | 4.76 | 0.4 | 16 | 4.5 | 3.6 | 0.1 |
| VBGW 160408S01020B:TB310 | 9.525 | 4.76 | 0.8 | 16 | 4.5 | 3.6 | 0.1 |
The VBGW insert is a 35° rhombic positive insert with a 5° clearance angle, a central fixing hole and no chipbreaker. 2 corners on one side are CBN tipped, and the cutting edges are rounded with a T-land of -20°/0.1 mm.
- IC: inscribed circle diameter, 9.525 mm
- S: insert thickness, 4.76 mm
- L: cutting edge length, 16 mm
- D1: fixing hole diameter, 4.5 mm
- RE: corner radius, 0.4 mm to 0.8 mm
- APMX: maximum depth of cut, 3.6 mm
- APMN: minimum depth of cut, 0.1 mm
Selecting the right insert
- Corner radius 0.4 mm (VBGW 160404S01020B:TB310): lower cutting forces and less tendency to vibrate; suited to fine profiling, small contour radii and less rigid setups.
- Corner radius 0.8 mm (VBGW 160408S01020B:TB310): a stronger corner and a better surface finish at the same feed, or a higher feed for the same finish; preferred when the setup is rigid.
- Both versions share the same size 16 body (IC 9.525 mm, S 4.76 mm, D1 4.5 mm), the S01020B edge preparation and grade TB310, so they fit the same toolholder.
- Choose the 35° V shape when the part profile requires access to contours or recesses; for straight turning and facing, a wider insert shape offers more edge strength.