TURNING INSERT CBN - POSITIVE_TCGW CBN

Caution
Product Description
Dormer Pramet TCGW CBN positive turning inserts are triangular inserts with 3 CBN-tipped corners on one side, made in uncoated CBN grade TB310 for hard turning. With 7° clearance, a 6.35 mm inscribed circle and a 0.4 mm or 0.8 mm corner radius, they are designed for high-speed machining of hardened materials harder than 45 HRC.
General information
Manufacturer: Dormer Pramet. Product family: Turning Insert CBN - Positive (TCGW CBN), classified under Turning, ISO Positive, CER, CBN, PCD inserts, CBN. Product measurement standard: metric.
Applications and cutting conditions
The inserts are intended for hard turning by high-speed cutting (HSC). Primary use: ISO H, hardened materials (any engineering metal with a hardness above 45 HRC). Possible use: ISO K, cast iron, and ISO S, high-temperature alloys. Depth of cut range: 0.1 mm minimum to 2.5 mm maximum.
Usage notes
- Use a positive turning toolholder or boring bar designed for TC.. 11 02 inserts with 7° clearance.
- The insert is single-sided: only the 3 corners on the tipped side carry CBN.
- CBN is very hard but less tough than tungsten carbide, so use a rigid setup, keep tool overhang short and avoid heavy impacts.
- Stay within the stated depth of cut range of the selected insert.
How to read the order code
Example: TCGW 110204S01020C:TB310
- T: insert shape, triangular 60°
- C: clearance angle 7°
- G: tolerance class G
- W: insert type W, with fixing hole and no chipbreaker
- 11: cutting edge length 11 mm
- 02: insert thickness code (2.38 mm)
- 04 / 08: corner radius 0.4 mm / 0.8 mm
- E-C / S01020C: edge preparation, rounded edge or rounded edge with -20°/0.1 mm T-land
- TB310: grade
The TCGW CBN series from Dormer Pramet is a range of ISO positive turning inserts with cubic boron nitride (CBN) cutting tips. Each triangular insert (60° included angle) has 3 CBN-tipped corners on one side, a 2.9 mm fixing hole and 7° clearance, so it can be clamped in positive turning toolholders and boring bars designed for TC.. 11 02 inserts. The inserts are made for hard turning: high-speed cutting of hardened steels and other engineering metals with a hardness above 45 HRC, with possible use on cast iron and high-temperature alloys.
Key features
- Grade TB310: uncoated cubic boron nitride within ISO application range H01-H10
- 3 CBN-tipped corners per insert, all on one side
- Positive geometry with 7° clearance and no chipbreaker, suited to light cuts with low cutting forces
- Indexing accuracy to ISO tolerance class G
- Two edge preparations: rounded edges (E-C) or rounded edges with a -20°/0.1 mm T-land (S01020C)
- Corner radius 0.4 mm or 0.8 mm; depth of cut from 0.1 mm to 2.5 mm
- Primary use on ISO H hardened materials; possible use on ISO K cast iron and ISO S high-temperature alloys
| Item | Specification |
|---|---|
| Product type | ISO positive turning insert with CBN-tipped corners |
| Brand / series | Dormer Pramet / TCGW CBN |
| Insert shape | T - triangular, 60° included angle |
| Clearance | C - 7°, positive geometry |
| Tolerance class | G |
| Chipbreaker | No chipbreaker |
| Grade | TB310, uncoated CBN, ISO range H01-H10 |
| CBN-tipped corners | 3, on one side |
| Inscribed circle diameter (IC) | 6.35 mm |
| Insert thickness (S) | 2.38 mm |
| Cutting edge length (L) / fixing hole diameter (D1) | 11 mm / 2.9 mm |
| Corner radius (RE) | 0.4 mm, 0.8 mm |
| Depth of cut (APMN - APMX) | 0.1 - 2.5 mm |
| Application | HSC hard turning; H hardened materials above 45 HRC (primary), K cast iron and S high-temperature alloys (possible) |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| TCGW 110204E-C:TB310 | 6.35 | 2.38 | 0.4 | 11 | 2.9 | 0.1 | 2.5 |
| TCGW 110204S01020C:TB310 | 6.35 | 2.38 | 0.4 | 11 | 2.9 | 0.1 | 2.5 |
| TCGW 110208S01020C:TB310 | 6.35 | 2.38 | 0.8 | 11 | 2.9 | 0.1 | 2.5 |
Triangular insert with a 60° included angle, positive geometry with 7° clearance, a fixing hole and no chipbreaker. CBN tips form the 3 corners on one side. The cutting edges are rounded; the S01020C versions additionally have a T-land of -20°/0.1 mm along the cutting edge.
- IC: inscribed circle diameter, 6.35 mm
- S: insert thickness, 2.38 mm
- L: cutting edge length, 11 mm
- RE: corner radius, 0.4 mm or 0.8 mm
- D1: fixing hole diameter, 2.9 mm
- Clearance angle (code C): 7°
- T-land (S01020C versions): -20°/0.1 mm
Selecting the right insert
- Corner radius 0.4 mm (TCGW 110204 versions): lower cutting forces, suited to small depths of cut, fine contours and less rigid setups.
- Corner radius 0.8 mm (TCGW 110208S01020C:TB310): stronger corner and a better surface finish at the same feed, when the setup is rigid.
- Edge E-C (rounded edge only): keener edge for light, continuous finishing cuts.
- Edge S01020C (rounded edge with -20°/0.1 mm T-land): reinforced edge for higher edge security, for example when the cut is less stable.
All three inserts share grade TB310, a 6.35 mm inscribed circle and a 2.38 mm thickness, so they fit the same toolholders and can be exchanged without changing the holder.