TURNING INSERT CBN - POSITIVE_DCGW CBN

Caution
Product Description
DCGW positive turning inserts from Dormer Pramet with 2 CBN tipped corners, designed for high-speed hard turning of hardened materials above 45HRC. The 55° rhombic inserts with 7° clearance are made in uncoated CBN grade TB310 (ISO H01-H10) in size 11 (IC 9.525 mm), with rounded, T-land reinforced cutting edges and a choice of 0.4 mm or 0.8 mm corner radius.
General information
Manufacturer: Dormer Pramet. Product family: DCGW CBN (Turning Insert CBN - Positive), part of the Dormer Pramet turning range of ISO positive CER, CBN and PCD inserts. Product measurement standard: metric.
Applications
The primary application is hard turning of hardened materials, meaning any engineering metal with a hardness above 45HRC, using high-speed cutting (HSC). Cast iron and high-temperature alloys are listed as possible applications. The 55° rhombic shape is well suited to finish turning and profiling of hardened parts with contours, shoulders and recesses where tight tolerances and a good surface finish are required.
Usage notes
- Use a rigid machine and toolholder setup with minimal overhang; CBN cutting edges are sensitive to vibration and impact.
- Keep the depth of cut within 0.1 - 3 mm.
- Only the 2 corners on one side are CBN tipped; index to the second tipped corner when the first one is worn.
- Use a toolholder or boring bar designed for 55° rhombic positive inserts of size 11.
How to read the order code
Example: DCGW 11T304S01020B:TB310
- D: insert shape, rhombic 55°
- C: clearance angle 7°
- G: tolerance class
- W: insert type (with fixing hole, no chipbreaker)
- 11: insert size (cutting edge length L 11.6 mm)
- T3: thickness code (S 3.97 mm)
- 04: corner radius 0.4 mm (08: 0.8 mm)
- S01020B: rounded cutting edges with T-land -20°/0.1 mm
- TB310: grade
The DCGW CBN series from Dormer Pramet comprises positive ISO turning inserts with CBN (cubic boron nitride) tipped corners for finish turning of hardened materials. Each insert has 2 CBN tipped corners on one side, a 55° rhombic shape with 7° clearance and indexing accuracy to ISO tolerance class G. The uncoated grade TB310 lies within ISO range H01-H10 and is intended for high-speed machining of hardened steels and other engineering metals with a hardness above 45HRC. The narrow 55° corner gives good access for profiling and copy turning of hardened parts.
Key features
- 2 CBN tipped corners on one side of each insert
- 55° rhombic (D) shape with 7° clearance and positive geometry
- Uncoated CBN grade TB310, ISO range H01-H10, for high-speed cutting (HSC)
- Rounded cutting edges with a -20°/0.1 mm T-land for a reinforced cutting edge
- Primary use on hardened materials above 45HRC; possible use on cast iron and high-temperature alloys
- Size 11 (IC 9.525 mm, S 3.97 mm) with corner radius 0.4 mm or 0.8 mm
- ISO tolerance class G, no chipbreaker and a central fixing hole for screw clamping
| Item | Specification |
|---|---|
| Product type | Positive turning insert with CBN tipped corners |
| Brand / series | Dormer Pramet / DCGW CBN |
| Insert shape and clearance | D - rhombic 55° included angle, clearance C 7°, positive geometry |
| Tolerance class | G |
| Cutting corners | 2 CBN tipped corners on one side |
| Grade | TB310, uncoated cubic boron nitride (CBN), ISO range H01-H10 |
| Edge preparation | Rounded cutting edges with T-land -20°/0.1 mm (S01020B), no chipbreaker |
| Insert size (IC, L) | Size 11, IC 9.525 mm, cutting edge length L 11.6 mm |
| Insert thickness (S) | 3.97 mm (thickness code T3) |
| Fixing hole diameter (D1) | 4.5 mm |
| Corner radius (RE) | 0.4 mm, 0.8 mm |
| Depth of cut (APMN - APMX) | 0.1 - 3 mm |
| Material application | H - hardened materials above 45HRC (primary use); K - cast iron and S - high-temperature alloys (possible use) |
| Machining operation | Hard turning, HSC (high speed cutting) |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| DCGW 11T304S01020B:TB310 | 9.525 | 3.97 | 0.4 | 11.6 | 4.5 | 3 | 0.1 |
| DCGW 11T308S01020B:TB310 | 9.525 | 3.97 | 0.8 | 11.6 | 4.5 | 3 | 0.1 |
The DCGW insert is a 55° rhombic positive insert with a 7° clearance angle, a central fixing hole and no chipbreaker. 2 corners on one side are CBN tipped, and the cutting edges are rounded with a T-land of -20°/0.1 mm.
- IC: inscribed circle diameter, 9.525 mm
- S: insert thickness, 3.97 mm
- L: cutting edge length, 11.6 mm
- D1: fixing hole diameter, 4.5 mm
- RE: corner radius, 0.4 mm to 0.8 mm
- APMX: maximum depth of cut, 3 mm
- APMN: minimum depth of cut, 0.1 mm
Selecting the right insert
- Corner radius 0.4 mm (DCGW 11T304S01020B:TB310): lower cutting forces and finer detail in profiles; suited to light finishing cuts, small depths of cut and less rigid setups.
- Corner radius 0.8 mm (DCGW 11T308S01020B:TB310): a stronger corner and a better surface finish at the same feed; preferred when the setup is rigid and a larger depth of cut or a higher feed is used.
- Both inserts share the same size 11 body (IC 9.525 mm, S 3.97 mm, L 11.6 mm), the same T-land edge preparation and grade TB310, so they fit the same toolholders.
- For cast iron or high-temperature alloy work, check the cutting conditions carefully: these materials are listed as possible use, while hardened materials above 45HRC are the primary application.