TURNING INSERT CBN - POSITIVE_CCGW CBN

Caution
Product Description
CCGW positive turning inserts from Dormer Pramet with 2 CBN tipped corners, designed for high-speed hard turning of hardened materials above 45HRC. The 80° rhombic, 7° clearance inserts in uncoated CBN grade TB310 (ISO H01-H10) are available in sizes 06 and 09 with a 0.4 mm corner radius and a choice of edge preparations, including a wiper version.
General information
Manufacturer: Dormer Pramet. Product family: CCGW CBN (Turning Insert CBN - Positive), part of the Dormer Pramet turning range of ISO positive CER, CBN and PCD inserts. Product measurement standard: metric.
Applications
The primary application is hard turning of hardened materials, meaning any engineering metal with a hardness above 45HRC, using high-speed cutting (HSC). Cast iron and high-temperature alloys are listed as possible applications. Typical work is finish turning of hardened parts where tight tolerances and a good surface finish are required.
Usage notes
- Use a rigid machine and toolholder setup with minimal overhang; CBN cutting edges are sensitive to vibration and impact.
- Keep the depth of cut within 0.1 - 2.7 mm for the E-B and S01020B versions.
- Only the 2 corners on one side are CBN tipped; index to the second tipped corner when the first one is worn.
- Use a toolholder or boring bar designed for 80° rhombic positive inserts of the matching size (06 or 09).
How to read the order code
Example: CCGW 060204E-B:TB310
- C: insert shape, rhombic 80°
- C: clearance angle 7°
- G: tolerance class
- W: insert type (with fixing hole, no chipbreaker)
- 06: insert size (IC 6.35 mm)
- 02: thickness code (S 2.38 mm)
- 04: corner radius 0.4 mm
- E-B: rounded cutting edges (S01020B: rounded edges with T-land -20°/0.1 mm; S01020WB: wiper geometry with T-land)
- TB310: grade
The CCGW CBN series from Dormer Pramet comprises positive ISO turning inserts with CBN (cubic boron nitride) tipped corners for finish turning of hardened materials. Each insert has 2 CBN tipped corners on one side, an 80° rhombic shape with 7° clearance and indexing accuracy to ISO tolerance class G. The uncoated grade TB310 lies within ISO range H01-H10 and is intended for high-speed machining of hardened steels and other engineering metals with a hardness above 45HRC.
Key features
- 2 CBN tipped corners on one side of each insert
- 80° rhombic (C) shape with 7° clearance and positive geometry
- Uncoated CBN grade TB310, ISO range H01-H10, for high-speed cutting (HSC)
- Primary use on hardened materials above 45HRC; possible use on cast iron and high-temperature alloys
- Three edge preparations: rounded edges (E-B), rounded edges with a -20°/0.1 mm T-land (S01020B) and wiper geometry with T-land (S01020WB)
- Sizes 06 (IC 6.35 mm) and 09 (IC 9.525 mm), all with a 0.4 mm corner radius
- ISO tolerance class G, no chipbreaker and a central fixing hole for screw clamping
| Item | Specification |
|---|---|
| Product type | Positive turning insert with CBN tipped corners |
| Brand / series | Dormer Pramet / CCGW CBN |
| Insert shape and clearance | C - rhombic 80° included angle, clearance C 7°, positive geometry |
| Tolerance class | G |
| Cutting corners | 2 CBN tipped corners on one side |
| Grade | TB310, uncoated cubic boron nitride (CBN), ISO range H01-H10 |
| Chipbreaker | No chipbreaker |
| Edge preparation | Rounded cutting edges (E-B); rounded edges with T-land -20°/0.1 mm (S01020B); wiper geometry with T-land -20°/0.1 mm (S01020WB) |
| Inscribed circle diameter (IC) | 6.35 mm (size 06), 9.525 mm (size 09) |
| Insert thickness (S) | 2.38 mm (thickness code 02), 3.97 mm (thickness code T3) |
| Corner radius (RE) | 0.4 mm |
| Depth of cut (APMN - APMX) | 0.1 - 2.7 mm (E-B and S01020B versions) |
| Material application | H - hardened materials above 45HRC (primary use); K - cast iron and S - high-temperature alloys (possible use) |
| Machining operation | Hard turning, HSC (high speed cutting) |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| CCGW 060204E-B:TB310 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.7 | 0.1 |
| CCGW 060204S01020B:TB310 | 6.35 | 2.38 | 0.4 | 6.5 | 2.8 | 2.7 | 0.1 |
| CCGW 09T304E-B:TB310 | 9.525 | 3.97 | 0.4 | 9.7 | 4.5 | 2.7 | 0.1 |
| CCGW 09T304S01020B:TB310 | 9.525 | 3.97 | 0.4 | 9.7 | 4.5 | 2.7 | 0.1 |
| CCGW09T304S01020WB:TB310 | 9.525 | 3.97 | 0.4 | 9.7 | 4.5 |
The CCGW insert is an 80° rhombic positive insert with a 7° clearance angle, a central fixing hole and no chipbreaker. 2 corners on one side are CBN tipped; the cutting edges are rounded, with an additional T-land on the S01020B and S01020WB versions.
- IC: inscribed circle diameter, 6.35 mm to 9.525 mm
- S: insert thickness, 2.38 mm to 3.97 mm
- L: cutting edge length, 6.5 mm to 9.7 mm
- D1: fixing hole diameter, 2.8 mm to 4.5 mm
- RE: corner radius, 0.4 mm
- APMX: maximum depth of cut, 2.7 mm
- APMN: minimum depth of cut, 0.1 mm
Selecting the right insert
- Size: choose size 06 (IC 6.35 mm, L 6.5 mm) for compact toolholders and small boring bars, or size 09 (IC 9.525 mm, L 9.7 mm) for larger tools and more stable clamping. Both sizes have a 0.4 mm corner radius.
- E-B (rounded cutting edges): a lighter edge preparation for lower cutting forces, suited to continuous cuts and setups with limited rigidity.
- S01020B (rounded edges with T-land -20°/0.1 mm): a reinforced cutting edge for higher edge strength, preferred for interrupted cuts or the hardest workpieces.
- S01020WB (wiper geometry with T-land): improves surface finish, or allows a higher feed for the same finish; available in size 09.
- All versions are supplied in grade TB310, an uncoated CBN grade for ISO range H01-H10.