BORING BAR ISO P_PWLN(RL) INT

Caution
Product Description
Dormer Pramet PWLN lever lock boring bars for internal turning with 80° trigon negative inserts (ISO designation WN.. 0604..). The 25 mm diameter, 200 mm long steel bar has a 95° tool cutting edge angle for side and end cutting and is available in left hand (A25R-PWLNL 0604) and right hand (A25R-PWLNR 0604) versions for longitudinal and taper boring in bores from 31 mm diameter.
General information
Manufacturer: Dormer Pramet. Product family: PWLN(RL) INT (Boring Bar ISO P), part of the Dormer Pramet turning range of ISO negative internal tools for WN.. inserts. Product measurement standard: metric.
Applications
Internal turning in bores with a diameter of 31 mm and above: longitudinal boring with and without a shoulder and taper boring, using the 95° side and end cutting edge of the trigon insert.
Usage notes
- Select the hand to suit the spindle rotation and the tool mounting position; left hand and right hand bars are not interchangeable.
- Clamp the bar on its shank with the shortest overhang the bore depth allows, to reduce vibration.
- Use WN.. 0604.. negative inserts only, and clean the insert pocket and lever before indexing or changing the insert.
- Set the cutting edge at the workpiece centre height.
- Make sure the bore diameter is at least 31 mm (DMIN) so the bar does not touch the bore wall.
How to read the order code
In A25R-PWLNL 0604 and A25R-PWLNR 0604, the letter L or R after PWLN indicates left hand or right hand, 0604 refers to the WN.. 0604.. insert, and 25 relates to the 25 mm connection diameter.
The PWLN(RL) INT series from Dormer Pramet are ISO negative boring bars (Boring Bar ISO P) for internal turning. Each bar holds an 80° trigon negative insert of ISO designation WN.. 0604.. with a lever lock that clamps the insert through its central hole. The 95° tool cutting edge angle gives side and end cutting, so one tool covers longitudinal boring with and without a shoulder as well as taper boring. The 25 mm diameter steel shank, 200 mm functional length and 31 mm minimum bore diameter make the series suitable for internal machining on lathes and turning centres.
Key features
- Lever lock clamping through the insert hole for secure insert seating
- Accepts 80° trigon negative inserts WN.. 0604.. (IC 9.525 mm, thickness 4.76 mm)
- 95° tool cutting edge angle for side and end cutting
- Steel offset shank, 25 mm diameter, 200 mm functional length
- Minimum bore diameter of 31 mm
- Negative tool geometry: orthogonal rake angle -4°, inclination angle -14°
- Left hand (A25R-PWLNL 0604) and right hand (A25R-PWLNR 0604) versions with identical dimensions
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning, ISO negative internal tool |
| Brand / series | Dormer Pramet / PWLN(RL) INT (Boring Bar ISO P) |
| Clamping system | Lever lock, clamping through the insert hole |
| Compatible inserts | 80° trigon negative inserts WN.. 0604.. (insert size 06, IC 9.525 mm, thickness 4.76 mm) |
| Tool cutting edge angle (KAPR) | 95°, side and end cutting |
| Cutting direction | Left hand (A25R-PWLNL 0604) or right hand (A25R-PWLNR 0604) |
| Shank | Steel, cylindrical, offset shank |
| Connection diameter (DCON MS) | 25 mm |
| Functional length (LF) | 200 mm |
| Head length (LH) | 40 mm |
| Minimum bore diameter (DMIN) | 31 mm |
| Shank height (H) / functional height (HF) / functional width (WF) | 23 mm / 12 mm / 17 mm |
| Tool angles | Orthogonal rake angle (GAMO) -4°, inclination angle (LAMS) -14° |
| Operations | Longitudinal boring with and without shoulder, taper boring |
| Model | DCON MS (mm) | LF (mm) | LH (mm) | DMIN (mm) | H (mm) | HF (mm) | WF (mm) |
|---|---|---|---|---|---|---|---|
| A25R-PWLNL 0604 | 25 | 200 | 40 | 31 | 23 | 12 | 17 |
| A25R-PWLNR 0604 | 25 | 200 | 40 | 31 | 23 | 12 | 17 |
The boring bar has a cylindrical steel offset shank with the cutting head at the front end and a lever lock insert pocket for an 80° trigon negative insert. The cutting edge is set at a 95° tool cutting edge angle for side and end cutting. The left hand and right hand versions share the same dimensions and differ only in cutting direction.
- DCON MS: connection diameter, 25 mm
- LF: functional length, 200 mm
- LH: head length, 40 mm
- H: shank height, 23 mm
- HF: functional height, 12 mm
- WF: functional width, 17 mm
- DMIN: minimum bore diameter, 31 mm
- KAPR: tool cutting edge angle, 95°
- GAMO: orthogonal rake angle, -4°
- LAMS: inclination angle, -14°
Selection guidance
- Both models have the same dimensions; choose A25R-PWLNR 0604 for right hand machining or A25R-PWLNL 0604 for left hand machining.
- The bar is designed for bores from 31 mm diameter; smaller bores need a boring bar with a smaller minimum bore diameter.
- With a 200 mm functional length on a 25 mm shank, keep the overhang as short as the bore depth allows to limit vibration.
- The 95° tool cutting edge angle allows boring up to a shoulder and taper boring with a single tool.
- Choose the WN.. 0604.. insert geometry and grade to suit the workpiece material and the operation, from roughing to finishing.