BORING BAR ISO P - RIGHT HAND_PWLN(RL) INT

Caution
Product Description
Dormer Pramet PWLN(RL) INT right-hand boring bars for internal turning with 80° trigon negative inserts (ISO WN.. 0604.. and WN.. 0804..), held by a lever lock clamping system. The 95° side and end cutting geometry suits longitudinal boring with and without shoulder as well as taper boring, with steel shanks from 16 to 60 mm diameter and minimum bore diameters from 20 mm.
General information
Manufacturer: Dormer Pramet. Product group: turning, ISO negative, internal tools for WN.. inserts. Measurement standard: metric.
Applications
- Longitudinal internal boring with and without shoulder
- Taper boring
- Internal side and end cutting with a 95° tool cutting edge angle
Usage notes
- Select a bar whose minimum bore diameter (DMIN) is smaller than the bore to be machined.
- Keep the overhang as short as the bore depth allows; long, slender set-ups are more prone to vibration.
- Set the cutting edge on centre height and clamp the bar securely in the holder.
- Use A-type bars with internal coolant to help flush chips out of deep bores.
How to read the order code
- First letter: A = steel bar with coolant hole, S = steel bar without coolant hole
- Number: connection diameter DCON MS in mm (e.g. 16, 25, 60)
- Following letter: functional length LF (M = 150 mm, Q = 180 mm, R = 200 mm, S = 250 mm, T = 300 mm, U = 350 mm, V = 400 mm)
- PWLNR: ISO designation of the right-hand (R) tool style
- 0604 / 08: insert size (WN.. 0604.. or WN.. 0804..)
The PWLN(RL) INT series from Dormer Pramet is a range of right-hand boring bars for internal turning on lathes and turning centres. Each bar holds an 80° trigon negative insert (ISO WN.. 0604.. or WN.. 0804..) on its seat with a lever lock system and cuts with a 95° tool cutting edge angle, so a single tool can bore along the axis, cut a shoulder at the bottom of the bore and machine internal tapers. The bars are made of steel with an off-set shank and cover connection diameters from 16 to 60 mm and functional lengths from 150 to 400 mm.
Key features
- Lever lock (hole clamping) system holds the insert firmly against its seat
- 95° side and end cutting for longitudinal boring with and without shoulder and for taper boring
- Accepts 80° trigon negative inserts: size 06 (inscribed circle 9.525 mm) and size 08 (inscribed circle 12.7 mm), 4.76 mm thick
- A-type bars have an internal coolant hole; S-type bars are plain steel bars without coolant hole
- Minimum bore diameters from 20 mm (A16M-PWLNR 0604) up to 80 mm (A60V-PWLNR 08)
- Orthogonal rake angle of -4° or -6° and inclination angle of -18° to -12°, designed for negative inserts
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning (ISO negative, internal tools) |
| Brand / series | Dormer Pramet / PWLN(RL) INT (Boring Bar ISO P) |
| Direction of tool | Right hand |
| Clamping system | Lever lock (hole clamping) |
| Compatible inserts | 80° trigon negative inserts, ISO WN.. 0604.. and WN.. 0804.. |
| Insert size | 06 (inscribed circle 9.525 mm) / 08 (inscribed circle 12.7 mm), thickness 4.76 mm |
| Tool cutting edge angle (KAPR) | 95° (side and end cutting) |
| Orthogonal rake angle (GAMO) | -4° (A-type) / -6° (S-type) |
| Inclination angle (LAMS) | -18° to -12° |
| Shank | Steel, off-set shank |
| Connection diameter (DCON MS) | 16 - 60 mm |
| Minimum bore diameter (DMIN) | 20 - 80 mm |
| Functional length (LF) | 150 - 400 mm |
| Coolant | Internal coolant hole (A-type) / without coolant hole (S-type) |
| Model | Insert size | DCON MS (mm) | DMIN (mm) | LF (mm) | LH (mm) | WF (mm) | HF (mm) | H (mm) |
|---|---|---|---|---|---|---|---|---|
| A16M-PWLNR 0604 | 06 | 16 | 20 | 150 | 30 | 11 | 8 | 15 |
| A20Q-PWLNR 0604 | 06 | 20 | 27 | 180 | 35 | 13 | 9 | 18 |
| A25R-PWLNR 08 | 08 | 25 | 31 | 200 | 40 | 17 | 12 | 23 |
| A32S-PWLNR 0604 | 06 | 32 | 39 | 250 | 45 | 22 | 15 | 30 |
| A32S-PWLNR 08 | 08 | 32 | 39 | 250 | 45 | 22 | 15 | 30 |
| A40T-PWLNR 08 | 08 | 40 | 48 | 300 | 50 | 27 | 18 | 37 |
| A50U-PWLNR 08 | 08 | 50 | 61 | 350 | 60 | 35 | 24 | 47 |
| A60V-PWLNR 08 | 08 | 60 | 80 | 400 | 75 | 43 | 28 | 57 |
| S25T-PWLNR 0604 | 06 | 25 | 32 | 300 | 17 | 23 | ||
| S25T-PWLNR 08 | 08 | 25 | 32 | 300 | 17 | 23 | ||
| S32U-PWLNR 08 | 08 | 32 | 40 | 350 | 22 | 30 |
Round steel boring bar with an off-set head that carries one 80° trigon negative insert at the front end. The cutting corner is set at a 95° tool cutting edge angle, so the insert cuts on both the side and the end of the bar. A-type bars have an internal coolant hole; S-type bars have none. H and B are the reference height and width of the shank.
- DCON MS: connection (shank) diameter, 16 - 60 mm
- DMIN: minimum bore diameter, 20 - 80 mm
- LF: functional length, 150 - 400 mm
- LH: head length, 30 - 75 mm (A-type bars)
- WF: functional width, 11 - 43 mm
- HF: functional height, 8 - 28 mm (A-type bars)
- H: shank height, 15 - 57 mm
- B: shank width, 15.01 - 58.5 mm
- KAPR: tool cutting edge angle, 95°
Selection guide
Choose the bar from the smallest bore you need to machine and the bore depth, then pick the insert size.
- Small bores: A16M-PWLNR 0604 (DMIN 20 mm) and A20Q-PWLNR 0604 (DMIN 27 mm), both for size 06 inserts.
- Medium bores: A25R-PWLNR 08 (DMIN 31 mm), S25T-PWLNR 0604 and S25T-PWLNR 08 (DMIN 32 mm), A32S-PWLNR 0604 and A32S-PWLNR 08 (DMIN 39 mm), S32U-PWLNR 08 (DMIN 40 mm).
- Large bores: A40T-PWLNR 08 (DMIN 48 mm), A50U-PWLNR 08 (DMIN 61 mm) and A60V-PWLNR 08 (DMIN 80 mm).
- Insert size: size 06 (inscribed circle 9.525 mm) suits smaller bars and lighter cuts; size 08 (inscribed circle 12.7 mm) offers a stronger cutting edge for heavier depths of cut.
- Coolant and length: choose an A-type bar when the machine supplies internal coolant. The S-type bars S25T and S32U have no coolant hole and are longer for their diameter (300 mm and 350 mm).
- Rigidity: for a given bore, use the largest connection diameter and the shortest functional length that fit the job.