BORING BAR ISO P - LEFT HAND_PWLN(RL) INT

Caution
Product Description
Dormer Pramet PWLN(RL) INT left-hand boring bars for internal turning with 80° trigon negative inserts (ISO designation WN..), held by a lever lock in the ISO P clamping system. These steel bars with off-set shank cut at a 95° tool cutting edge angle for side and end cutting, cover connection diameters from 16 mm to 50 mm and minimum bore diameters from 20 mm to 61 mm, and are available with or without a coolant hole.
General information
Manufacturer: Dormer Pramet. Product group: Turning, ISO negative, internal tools for WN.. inserts. The PWLN(RL) INT family covers ISO P boring bars with lever lock clamping; this series lists the left-hand versions. All dimensions are metric.
Applications
- Longitudinal internal boring with and without a shoulder
- Taper boring
- Side and end cutting at a 95° tool cutting edge angle
How to read the order code
Example: A25R-PWLNL 08
- First letter A or S: A = steel bar with coolant hole, S = steel bar without coolant hole
- 25: connection diameter DCON in mm
- Letter after the diameter: functional length LF (M = 150 mm, Q = 180 mm, R = 200 mm, S = 250 mm, T = 300 mm, U = 350 mm)
- P: lever lock clamping through the insert hole
- W: 80° trigon insert shape
- L: 95° tool cutting edge angle
- N: negative insert
- L: left hand
- 0604 or 08: insert size (WN.. 0604.. or WN.. 0804..)
Usage notes
- Select a bar whose minimum bore diameter (DMIN) is not larger than the bore to be machined.
- Keep the overhang as short as the bore depth allows to reduce vibration.
- On A-type bars, connect the coolant supply so that the coolant hole helps cooling and chip evacuation.
- Use inserts of the matching size: 0604 bars take WN.. 0604.. inserts and 08 bars take WN.. 0804.. inserts.
- Check that the left-hand version suits the turret layout and spindle rotation of your machine.
The PWLN(RL) INT series from Dormer Pramet is a range of left-hand ISO P boring bars for internal turning on lathes. Each bar holds an 80° trigon negative insert with ISO designation WN.. 0604.. (inscribed circle diameter 9.525 mm) or WN.. 0804.. (inscribed circle diameter 12.7 mm), both 4.76 mm thick, clamped by a lever lock through the insert hole. With a 95° tool cutting edge angle for side and end cutting, the bars are used for longitudinal boring with and without a shoulder and for taper boring.
Key features
- Lever lock (hole clamping) holds the insert firmly in the pocket
- 95° tool cutting edge angle for side and end cutting, including boring up to a shoulder
- Accepts 80° trigon negative WN.. inserts in sizes 0604 and 0804
- Left-hand steel bar with off-set shank
- A-type bars have a coolant hole to deliver coolant to the cutting zone; S-type bars are without coolant hole
- Connection diameters of 16, 20, 25, 32, 40 and 50 mm with functional lengths from 150 mm to 350 mm
- Minimum bore diameter from 20 mm (A16M-PWLNL 0604) to 61 mm (A50U-PWLNL 08)
| Item | Specification |
|---|---|
| Product type | Boring bar for internal turning, ISO negative system |
| Brand / series | Dormer Pramet / PWLN(RL) INT (Boring Bar ISO P) |
| Cutting direction | Left hand |
| Clamping system | Lever lock, hole clamping (ISO P) |
| Compatible inserts | 80° trigon negative inserts WN.. 0604.. (IC 9.525 mm) and WN.. 0804.. (IC 12.7 mm), thickness 4.76 mm |
| Tool cutting edge angle (KAPR) | 95°, side and end cutting |
| Inclination angle (LAMS) | -18° to -12° |
| Orthogonal rake angle (GAMO) | -4° (A-type) / -6° (S-type) |
| Bar material and shank | Steel, off-set shank |
| Connection diameter (DCON) | 16-50 mm |
| Functional length (LF) | 150-350 mm |
| Minimum bore diameter (DMIN) | 20-61 mm |
| Coolant | A-type: with coolant hole; S-type: without coolant hole |
| Measurement standard | Metric |
| Model | Insert | Coolant hole | DCON (mm) | DMIN (mm) | LF (mm) | LH (mm) | WF (mm) | HF (mm) | H (mm) | B (mm) |
|---|---|---|---|---|---|---|---|---|---|---|
| A16M-PWLNL 0604 | WN.. 0604 | Yes | 16 | 20 | 150 | 30 | 11 | 8 | 15 | 15.01 |
| A20Q-PWLNL 0604 | WN.. 0604 | Yes | 20 | 27 | 180 | 35 | 13 | 9 | 18 | 18.01 |
| A25R-PWLNL 08 | WN.. 0804 | Yes | 25 | 31 | 200 | 40 | 17 | 12 | 23 | 23.01 |
| A32S-PWLNL 0604 | WN.. 0604 | Yes | 32 | 39 | 250 | 45 | 22 | 15 | 30 | 30 |
| A32S-PWLNL 08 | WN.. 0804 | Yes | 32 | 39 | 250 | 45 | 22 | 15 | 30 | 30 |
| A40T-PWLNL 08 | WN.. 0804 | Yes | 40 | 48 | 300 | 50 | 27 | 18 | 37 | 38 |
| A50U-PWLNL 08 | WN.. 0804 | Yes | 50 | 61 | 350 | 60 | 35 | 24 | 47 | 48.49 |
| S25T-PWLNL 0604 | WN.. 0604 | No | 25 | 32 | 300 | 17 | 23 | 23 | ||
| S25T-PWLNL 08 | WN.. 0804 | No | 25 | 32 | 300 | 17 | 23 | 23 | ||
| S32U-PWLNL 08 | WN.. 0804 | No | 32 | 40 | 350 | 22 | 30 | 30 |
Left-hand internal boring bar with an off-set steel shank, specified by its connection diameter, and a cutting head at the front end that holds an 80° trigon negative insert under a lever lock. The insert works at a 95° tool cutting edge angle, so the bar cuts both along the bore wall and across the face toward a shoulder or the bottom of the bore.
- DCON: connection diameter of the shank, 16-50 mm
- DMIN: minimum bore diameter the bar can enter and machine, 20-61 mm
- LF: functional length, 150-350 mm
- LH: head length, 30-60 mm (A-type bars)
- WF: functional width, 11-35 mm
- HF: functional height, 8-24 mm (A-type bars)
- H: shank height, 15-47 mm
- B: shank width, 15.01-48.49 mm
- KAPR: tool cutting edge angle, 95°
- LAMS: inclination angle, -18° to -12°
- GAMO: orthogonal rake angle, -4° or -6°
Selecting the right bar
- Bore diameter: the smallest bore is 20 mm with A16M-PWLNL 0604; A20Q-PWLNL 0604 starts at 27 mm, A25R-PWLNL 08 at 31 mm, S25T-PWLNL 0604 and S25T-PWLNL 08 at 32 mm, A32S-PWLNL 0604 and A32S-PWLNL 08 at 39 mm, S32U-PWLNL 08 at 40 mm, A40T-PWLNL 08 at 48 mm and A50U-PWLNL 08 at 61 mm.
- Bore depth: functional length ranges from 150 mm (A16M-PWLNL 0604) to 350 mm (A50U-PWLNL 08 and S32U-PWLNL 08); choose the shortest bar that reaches the required depth while leaving enough length for clamping.
- Rigidity: use the largest connection diameter the bore allows; a larger diameter bar deflects less at the same overhang.
- Insert size: bars for size 0604 inserts (IC 9.525 mm) are A16M, A20Q, A32S and S25T; bars for size 0804 inserts (IC 12.7 mm) are A25R, A32S, A40T, A50U, S25T and S32U. At 32 mm and 25 mm (S-type) diameters both insert sizes are offered, so you can match the bar to the inserts already in use.
- Coolant: choose an A-type bar when the machine supplies coolant through the tool; S-type bars have no coolant hole and offer longer lengths for the same diameter, for example S25T at 300 mm against A25R at 200 mm.