BORING BAR ISO D - RIGHT HAND_DWLN(RL) INT

Caution
Product Description
Dormer Pramet DWLN(RL) INT right hand boring bars are ISO negative internal turning tools with System D double clamping for 80° trigon WN.. inserts in sizes 06 and 08. The steel bars have an off-set shank, a 95° tool cutting edge angle and an internal coolant hole, and are available in diameters from 25 to 50 mm for minimum bore diameters from 32 to 63 mm.
General information
Manufacturer: Dormer Pramet. Product family: Boring Bar ISO D, code DWLN(RL) INT, in the group Turning - ISO Negative - Internal tools - for WN.. inserts. All dimensions are metric.
Applications
- Longitudinal boring with a shoulder
- Longitudinal boring without a shoulder
- Taper boring
- Internal side and end cutting with a 95° tool cutting edge angle
How to read the order code
Example: A25T-DWLNR 06
- A: steel bar with coolant hole
- 25: bar diameter DCON MS in mm (25, 32, 40, 50)
- T: functional length 300 mm (U: 350 mm)
- D: System D double clamping
- W: 80° trigon insert shape
- L: 95° tool cutting edge angle
- N: negative insert
- R: right hand
- 06: insert size (06 = WN.. 0604.., 08 = WN.. 0804..)
Usage notes
- The bore to be machined must not be smaller than the DMIN value of the selected bar.
- Clamp the bar on its shank and keep the overhang as short as the bore depth allows to reduce vibration.
- Connect the coolant supply to the coolant hole to help flush chips out of the bore.
- Use inserts that match the bar: size 06 inserts only in A25T-DWLNR 06, size 08 inserts in all other bars.
The Boring Bar ISO D - Right Hand series (DWLN(RL) INT) from Dormer Pramet is a range of round steel boring bars for internal turning with negative inserts. A double clamp (System D) holds an 80° trigon negative insert firmly in the pocket, and the 95° side and end cutting geometry allows longitudinal boring with and without a shoulder as well as taper boring. All bars have an off-set shank and a coolant hole that delivers coolant towards the cutting zone.
Key features
- Double clamp System D insert clamping for secure insert seating
- Holds 80° trigon negative inserts: WN.. 0604.. (inscribed circle 9.525 mm) or WN.. 0804.. (inscribed circle 12.7 mm), 4.76 mm thick
- Right hand, 95° tool cutting edge angle for side and end cutting
- Negative insert mounting: orthogonal rake angle -6° and inclination angle from -14° to -10°
- Steel bar with off-set shank and internal coolant hole
- Bar diameters 25, 32, 40 and 50 mm; functional length 300 mm (350 mm for the 50 mm bar)
- Minimum bore diameter from 32 mm to 63 mm
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning, ISO negative |
| Brand / series | Dormer Pramet / Boring Bar ISO D, DWLN(RL) INT |
| Cutting direction | Right hand |
| Clamping system | System D (double clamp) |
| Compatible inserts | 80° trigon negative inserts WN.. 0604.. and WN.. 0804.., 4.76 mm thick |
| Tool cutting edge angle (KAPR) | 95° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -14° to -10° |
| Connection diameter (DCON MS) | 25 to 50 mm |
| Minimum bore diameter (DMIN) | 32 to 63 mm |
| Functional length (LF) | 300 mm and 350 mm |
| Bar material and shank | Steel, off-set shank |
| Coolant | Internal coolant hole |
| Measurement standard | Metric |
| Model | Insert (ISO) | DCON MS (mm) | DMIN (mm) | LF (mm) | LH (mm) | H (mm) | HF (mm) | WF (mm) |
|---|---|---|---|---|---|---|---|---|
| A25T-DWLNR 06 | WN.. 0604.. | 25 | 32 | 300 | 31 | 23 | 12 | 17 |
| A25T-DWLNR 08 | WN.. 0804.. | 25 | 33 | 300 | 31 | 23 | 12 | 17 |
| A32T-DWLNR 08 | WN.. 0804.. | 32 | 40 | 300 | 33 | 30 | 15 | 22 |
| A40T-DWLNR 08 | WN.. 0804.. | 40 | 50 | 300 | 36 | 37 | 18 | 27 |
| A50U-DWLNR 08 | WN.. 0804.. | 50 | 63 | 350 | 39 | 47 | 24 | 35 |
Round steel boring bar with an off-set shank and the insert pocket at the front end. The right hand head holds an 80° trigon negative insert under a double clamp (System D), set at a 95° tool cutting edge angle so the tool can cut along the bore wall and across the end face. The bar has an internal coolant hole.
- DCON MS: connection diameter (bar diameter), 25 to 50 mm
- DMIN: minimum bore diameter, 32 to 63 mm
- LF: functional length, 300 to 350 mm
- LH: head length, 31 to 39 mm
- H: shank height, 23 to 47 mm
- HF: functional height, 12 to 24 mm
- WF: functional width, 17 to 35 mm
- KAPR: tool cutting edge angle, 95°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -14° to -10°
Selecting the right bar
Start from the smallest bore diameter to be machined, then choose the largest bar whose DMIN still fits. A larger bar diameter is stiffer and allows longer overhangs with less vibration.
- Bore from 32 mm: A25T-DWLNR 06 (insert WN.. 0604..)
- Bore from 33 mm: A25T-DWLNR 08 (insert WN.. 0804..)
- Bore from 40 mm: A32T-DWLNR 08
- Bore from 50 mm: A40T-DWLNR 08
- Bore from 63 mm: A50U-DWLNR 08 (functional length 350 mm)
Insert size 06 or 08
On the 25 mm bar both insert sizes are available. Size 06 (inscribed circle 9.525 mm) fits the slightly smaller minimum bore of 32 mm, while size 08 (inscribed circle 12.7 mm) offers a longer cutting edge for larger depths of cut. If WN.. inserts are already used on external turning toolholders, choosing the same size keeps insert stock simple.