BORING BAR ISO D - LEFT HAND_DWLN(RL) INT

Caution
Product Description
Left-hand ISO boring bars from Dormer Pramet with double clamp System D, holding 80° trigon negative WN.. inserts for internal turning. Available with 25, 32, 40 and 50 mm steel shanks, 300 or 350 mm long, with a coolant hole, for longitudinal boring with and without a shoulder and for taper boring.
General information
Manufacturer: Dormer Pramet. Product group: turning, ISO negative, internal tools for WN.. inserts (family DWLN(RL) INT, Boring Bar ISO D). All dimensions are metric. The family code DWLN(RL) covers right-hand and left-hand designs; this series contains the left-hand (L) bars.
Applications
Internal turning on lathes: longitudinal boring with and without shoulder and taper boring, using 80° trigon negative inserts held by the double clamp System D.
Usage notes
- Choose a bar whose minimum bore diameter (DMIN) is not larger than the bore to be machined.
- Use the largest shank diameter that fits the bore and keep the overhang as short as possible to reduce vibration.
- Connect coolant to the coolant hole to improve cooling at the cutting edge and chip evacuation from the bore.
- Use WN.. 0604.. inserts with A25T-DWLNL 06, and WN.. 0804.. inserts with A25T-DWLNL 08, A32T-DWLNL 08, A40T-DWLNL 08 and A50U-DWLNL 08.
- Check the insert seat and clamp condition before mounting a new insert.
How to read the order code
Example A25T-DWLNL 06: A = steel bar with coolant hole, 25 = shank diameter 25 mm, T = length 300 mm (U = 350 mm, as in A50U-DWLNL 08), D = double clamp System D, W = 80° trigon insert, L = 95° side and end cutting, N = negative insert, L = left hand, 06 = insert size (WN.. 0604..).
The DWLN(RL) INT family is a range of Dormer Pramet boring bars for internal turning with ISO negative inserts. This series covers the left-hand versions (DWLNL), which hold an 80° trigon WN.. insert with a double clamp System D and cut with a 95° side and end cutting edge on an off-set shank. The steel bars have a coolant hole that brings coolant to the cutting zone and helps flush chips out of the bore. They are intended for longitudinal boring with and without a shoulder and for taper boring.
Key features
- Double clamp System D for secure and rigid insert clamping.
- Takes 80° trigon negative WN.. 0604.. inserts (9.525 mm inscribed circle) or WN.. 0804.. inserts (12.7 mm inscribed circle), both 4.76 mm thick.
- Left-hand design with a 95° tool cutting edge angle (KAPR) for side and end cutting, so the bar can machine up to a shoulder.
- Steel shank with a coolant hole for internal coolant supply.
- Shank diameters of 25, 32, 40 and 50 mm, with functional lengths of 300 mm and 350 mm.
- Minimum bore diameters from 32 mm to 63 mm.
- Suitable for longitudinal boring with and without shoulder and for taper boring.
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning |
| Brand / family | Dormer Pramet, family DWLN(RL) INT (Boring Bar ISO D) |
| Product group | Turning, ISO negative, internal tools for WN.. inserts |
| Direction of tool | Left hand |
| Clamping system | Double clamp, System D |
| Compatible inserts | WN.. 0604.. (IC 9.525 mm), WN.. 0804.. (IC 12.7 mm), thickness 4.76 mm |
| Insert shape | 80° trigon, negative |
| Tool cutting edge angle (KAPR) | 95° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -10° to -14° |
| Shank and cooling | Steel, with coolant hole (CSP: yes) |
| Connection diameter (DCON MS) | 25 to 50 mm |
| Functional length (LF) | 300 mm and 350 mm |
| Minimum bore diameter (DMIN) | 32 to 63 mm |
| Model | DCON (mm) | DMIN (mm) | LF (mm) | LH (mm) | H (mm) | WF (mm) | HF (mm) | LAMS (°) | Insert |
|---|---|---|---|---|---|---|---|---|---|
| A25T-DWLNL 06 | 25 | 32 | 300 | 31 | 23 | 17 | 12 | -14 | WN.. 0604.. |
| A25T-DWLNL 08 | 25 | 33 | 300 | 31 | 23 | 17 | 12 | -12 | WN.. 0804.. |
| A32T-DWLNL 08 | 32 | 40 | 300 | 33 | 30 | 22 | 15 | -10 | WN.. 0804.. |
| A40T-DWLNL 08 | 40 | 50 | 300 | 36 | 37 | 27 | 18 | -13 | WN.. 0804.. |
| A50U-DWLNL 08 | 50 | 63 | 350 | 39 | 47 | 35 | 24 | -11 | WN.. 0804.. |
Steel boring bar with an off-set shank design. The 80° trigon WN.. insert is held at the front end by the double clamp System D in a left-hand, 95° side and end cutting position. The bar has a coolant hole for internal coolant supply.
- DCON MS: connection diameter of the shank, 25 to 50 mm
- LF: functional length, 300 to 350 mm
- LH: head length, 31 to 39 mm
- H: shank height, 23 to 47 mm
- WF: functional width, 17 to 35 mm
- HF: functional height, 12 to 24 mm
- DMIN: minimum bore diameter, 32 to 63 mm
- KAPR: tool cutting edge angle, 95°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -10° to -14°
Selecting the right size
- Bores from 32 mm: A25T-DWLNL 06 with a 25 mm shank and the smaller WN.. 0604.. insert.
- Bores from 33 mm: A25T-DWLNL 08 with a 25 mm shank and the WN.. 0804.. insert, when you want the same insert as the larger bars.
- Bores from 40 mm: A32T-DWLNL 08 with a 32 mm shank, for higher rigidity.
- Bores from 50 mm: A40T-DWLNL 08 with a 40 mm shank.
- Bores from 63 mm: A50U-DWLNL 08 with a 50 mm shank and 350 mm length, for the most rigid setup and a longer reach.
When more than one bar fits the bore, the larger shank diameter generally gives better stability and surface finish. Because the 95° cutting edge also cuts on the end, these bars can finish a bore up to a shoulder as well as machine tapers. Make sure the holder on the machine accepts the connection diameter (DCON MS) of the chosen bar.