TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - INTERNAL_C.-DWLN(RL) INT

Caution
Product Description
Dormer Pramet C.-DWLN(RL) INT internal turning toolholders (boring bars) combine an ISO 26623 Polygon Shank Coupling size C4 with System D double clamping for 80° trigon negative WN.. inserts. Left and right hand versions with 95° side and end cutting cover longitudinal boring with and without shoulder as well as taper boring in bores from 27 mm.
General information
Manufacturer: Dormer Pramet. Product family: Turning Toolholder Polygon Shank Coupling ISO D - Internal (C.-DWLN(RL) INT), part of the Turning, ISO Negative, Internal tools range for WN.. inserts. Measurement standard: metric.
Applications
Internal turning with 80° trigon negative inserts: longitudinal boring with and without shoulder, and taper boring. The tools fit machines and modular clamping units with an ISO 26623 Polygon Shank Coupling of size C4.
Usage notes
- Make sure the bore diameter is not smaller than the DMIN of the selected tool (27 mm or 33 mm).
- Keep the boring depth within the usable length LU and choose the shortest tool that reaches the required depth to limit vibration.
- Select WN.. 0604.. or WN.. 0804.. inserts with a grade and chip breaker suited to the workpiece material.
- Clean the insert pocket and the coupling faces before mounting, and tighten the double clamp evenly.
- Choose a left hand or right hand tool according to the spindle rotation and feed direction of the machine.
How to read the order code
Example C4-DWLNR-17090-08: C4 = polygon coupling size; D = double clamp (System D); W = 80° trigon insert shape; L = 95° tool cutting edge angle; N = negative insert; R = right hand; 17 = functional width WF in mm; 090 = functional length LF in mm; 08 = insert size.
The C.-DWLN(RL) INT series from Dormer Pramet are internal turning toolholders (boring bars) in the ISO negative turning range. They hold 80° trigon negative inserts with ISO designation WN.. 0604.. or WN.. 0804.. using a double clamp (System D), and connect to the machine or tool clamping unit through an ISO 26623 Polygon Shank Coupling of size C4. The off-set shank and 95° tool cutting edge angle allow side and end cutting, so one tool handles longitudinal boring with and without a shoulder as well as taper boring.
Key features
- ISO 26623 Polygon Shank Coupling size C4 with 40 mm connection diameter (DCON MS) for a rigid, repeatable connection
- Double clamp (System D) holds the negative insert securely in the pocket
- 95° side and end cutting for boring up to a shoulder and for taper boring
- Off-set shank for internal machining from 27 mm minimum bore diameter
- Left hand (DWLNL) and right hand (DWLNR) versions
- Two sizes: insert size 06 with 75 mm functional length and insert size 08 with 90 mm functional length
- Negative geometry with -6° orthogonal rake angle; metric dimensions
| Item | Specification |
|---|---|
| Tool type | Internal turning toolholder (boring bar), double clamp |
| Brand / series | Dormer Pramet / C.-DWLN(RL) INT |
| Turning system | ISO Negative, internal tools for WN.. inserts, metric |
| Clamping system | System D (double clamp) |
| Compatible inserts | 80° trigon negative, WN.. 0604.. (IC 9.525 mm) and WN.. 0804.. (IC 12.7 mm), 4.76 mm thick |
| Machine-side connection | ISO 26623 Polygon Shank Coupling size C4, DCON MS 40 mm |
| Direction of tool | Left hand (L) / right hand (R) |
| Tool cutting edge angle (KAPR) | 95°, side and end cutting |
| Rake and inclination angles | GAMO -6°; LAMS -17° (size 06), -12° (size 08) |
| Minimum bore diameter (DMIN) | 27 mm (size 06), 33 mm (size 08) |
| Functional length (LF) | 75 mm (size 06), 90 mm (size 08) |
| Usable length (LU) | 52 mm (size 06), 68 mm (size 08) |
| Body diameter (BD) | 20 mm (size 06), 25 mm (size 08) |
| Applications | Longitudinal boring with and without shoulder, taper boring |
| Model | Direction | Insert | DMIN (mm) | LF (mm) | LU (mm) | WF (mm) | BD (mm) | DCON MS (mm) | LAMS (deg) |
|---|---|---|---|---|---|---|---|---|---|
| C4-DWLNL-13075-06 | Left | WN.. 0604.. | 27 | 75 | 52 | 13 | 20 | 40 | -17 |
| C4-DWLNL-17090-08 | Left | WN.. 0804.. | 33 | 90 | 68 | 17 | 25 | 40 | -12 |
| C4-DWLNR-13075-06 | Right | WN.. 0604.. | 27 | 75 | 52 | 13 | 20 | 40 | -17 |
| C4-DWLNR-17090-08 | Right | WN.. 0804.. | 33 | 90 | 68 | 17 | 25 | 40 | -12 |
Internal turning toolholder with an ISO 26623 Polygon Shank Coupling (size C4) at the rear, a round body and an off-set shank carrying the WN.. insert at the front. The cutting edge is set at 95° for side and end cutting. The dimension designations below follow the manufacturer data.
- DCON MS: connection diameter, 40 mm
- BD: body diameter, 20 mm to 25 mm
- DMIN: minimum bore diameter, 27 mm to 33 mm
- LF: functional length, 75 mm to 90 mm
- LU: usable length, 52 mm to 68 mm
- WF: functional width, 13 mm to 17 mm
- KAPR: tool cutting edge angle, 95°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -17° to -12°
Selection guide
- Bores from 27 mm: C4-DWLNL-13075-06 or C4-DWLNR-13075-06 with WN.. 0604.. inserts (IC 9.525 mm), LF 75 mm, LU 52 mm, BD 20 mm.
- Bores from 33 mm: C4-DWLNL-17090-08 or C4-DWLNR-17090-08 with WN.. 0804.. inserts (IC 12.7 mm), LF 90 mm, LU 68 mm, BD 25 mm; the larger body and insert suit heavier cuts and deeper bores.
- Hand: choose left hand (L) or right hand (R) to match the machine setup and the direction of feed.
- All four tools share the same C4 coupling (DCON MS 40 mm), so they can be exchanged on the same clamping unit.