BORING BAR ISO D - RIGHT HAND_DVUN(RL) INT

Caution
Product Description
Right-hand ISO boring bar from Dormer Pramet with double clamp System D, holding a 35° rhombus negative VN.. 1604.. insert for internal turning. The steel bar has a 40 mm diameter, a 300 mm functional length and a coolant hole, and suits internal chamfering, taper boring, copy boring and longitudinal boring with and without shoulder.
General information
Manufacturer: Dormer Pramet. Product group: turning, ISO negative, internal tools for VN.. inserts. The A40T-DVUNR 16 is a right-hand boring bar with double clamp System D for 35° rhombus negative VN.. 1604.. inserts. Measurement standard: metric.
Applications
- Longitudinal boring with and without shoulder
- Single and multi-directional copy boring
- Taper boring
- Internal chamfering
Usage notes
- The bore to be machined must be at least 50 mm in diameter (DMIN).
- Use the internal coolant hole to flush chips out of the bore and cool the cutting edge.
- Keep the overhang as short as the bore depth allows to reduce vibration.
- Clamp the bar securely in a holder or sleeve that fits the 40 mm shank diameter.
- Select the insert grade and chipbreaker to suit the workpiece material and cutting conditions.
Reading the order code
In the code A40T-DVUNR 16, the number 40 refers to the 40 mm shank diameter, the letter R indicates the right-hand version and 16 is the insert size (VN.. 1604..).
The DVUN(RL) INT family is a range of Dormer Pramet boring bars for internal turning with ISO negative inserts of the VN.. type. This series covers the right-hand version (DVUNR), model A40T-DVUNR 16, which holds a 35° rhombus negative insert with an inscribed circle diameter of 9.525 mm and a thickness of 4.76 mm (ISO designation VN.. 1604..). The bar has a 93° end cutting edge with an off-set shank, and its steel body has a coolant hole that delivers coolant to the cutting zone and helps evacuate chips from the bore. It is designed for internal chamfering, taper boring, single and multi-directional copy boring, and longitudinal boring with and without shoulder.
Key features
- Double clamp System D for secure and rigid insert clamping.
- Takes 35° rhombus negative VN.. 1604.. inserts (9.525 mm inscribed circle, 4.76 mm thick).
- Right-hand design with a 93° tool cutting edge angle (KAPR) and off-set shank.
- Steel shank with a coolant hole for internal coolant supply.
- Shank diameter of 40 mm with a functional length of 300 mm.
- Minimum bore diameter of 50 mm.
- Suitable for chamfering, taper boring, copy boring and longitudinal boring inside bores.
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning |
| Brand / family | Dormer Pramet, family DVUN(RL) INT (Boring Bar ISO D) |
| Product group | Turning, ISO negative, internal tools for VN.. inserts |
| Model | A40T-DVUNR 16 |
| Direction of tool | Right hand |
| Clamping system | Double clamp, System D (MTP) |
| Compatible inserts | 35° rhombus negative VN.. 1604.. (inscribed circle 9.525 mm, thickness 4.76 mm) |
| Tool cutting edge angle (KAPR) | 93° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -9° |
| Shank | Steel, cylindrical, 40 mm diameter (DCON MS), off-set |
| Functional length (LF) | 300 mm |
| Minimum bore diameter (DMIN) | 50 mm |
| Coolant | Internal coolant hole (CSP: Yes) |
| Model | DCON MS (mm) | DMIN (mm) | LF (mm) | H (mm) | HF (mm) | WF (mm) | LH (mm) |
|---|---|---|---|---|---|---|---|
| A40T-DVUNR 16 | 40 | 50 | 300 | 37 | 18 | 27 | 36 |
The boring bar has a cylindrical steel shank with an off-set head at the front end. The VN.. insert is held in the head by a double clamp, with the cutting edge set for right-hand cutting at a 93° tool cutting edge angle. A coolant hole runs through the bar to the cutting zone.
- DCON MS: connection (shank) diameter, 40 mm
- LF: functional length, 300 mm
- H: shank height, 37 mm
- HF: functional height, 18 mm
- WF: functional width, 27 mm
- LH: head length, 36 mm
- DMIN: minimum bore diameter, 50 mm
- KAPR: tool cutting edge angle, 93°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -9°
Selection guidance
- Check the bore: this bar needs a minimum bore diameter of 50 mm (DMIN). For smaller bores, choose a boring bar with a smaller shank from the Dormer Pramet range.
- Choose the hand: DVUNR is the right-hand version; the family code DVUN(RL) also covers left-hand bars for setups that need the opposite hand.
- Choose the insert: use 35° rhombus negative VN.. 1604.. inserts; the narrow 35° point gives access for copy boring and profiling inside the bore.
- The 93° tool cutting edge angle lets the bar machine up to a shoulder and follow contours in copy boring.
- Holding: the 40 mm cylindrical shank requires a boring bar holder or sleeve with a 40 mm bore.