BORING BAR ISO D - LEFT HAND_DVUN(RL) INT

Caution
Product Description
Left-hand ISO boring bar from Dormer Pramet with double clamp System D, holding a 35° rhombus negative VN.. 1604.. insert for internal turning. The steel bar has a 40 mm shank, 300 mm length and a coolant hole, and machines bores from 50 mm with longitudinal boring, copy boring, taper boring and internal chamfering.
General information
Manufacturer: Dormer Pramet. Product group: turning, ISO negative, internal tools for VN.. inserts (family DVUN(RL) INT, Boring Bar ISO D). All dimensions are metric. The family code DVUN(RL) covers right-hand and left-hand designs; this series contains the left-hand (L) bar.
Applications
Internal turning on lathes: internal chamfering, taper boring, single and multi-directional copy boring, and longitudinal boring with and without shoulder, using a 35° rhombus negative insert held by the double clamp System D.
Usage notes
- The bar needs a bore of at least 50 mm (DMIN); check that the bore is not smaller before machining.
- Keep the overhang as short as the bore depth allows to reduce vibration.
- Connect coolant to the coolant hole to improve cooling at the cutting edge and chip evacuation from the bore.
- Use VN.. 1604.. inserts with A40T-DVUNL 16.
- The narrow 35° insert tip is less robust than inserts with larger corner angles; use moderate depths of cut when profiling and avoid heavy roughing.
- Check the insert seat and clamp condition before mounting a new insert.
How to read the order code
Example A40T-DVUNL 16: 40 = shank diameter 40 mm, T = length 300 mm, D = double clamp System D, V = 35° rhombus insert, U = 93° end cutting, N = negative insert, L = left hand, 16 = insert size (VN.. 1604..). The prefix A indicates a steel bar with coolant hole.
The DVUN(RL) INT family is a range of Dormer Pramet boring bars for internal turning with ISO negative inserts. This series contains the left-hand version A40T-DVUNL 16, which holds a 35° rhombus VN.. insert with a double clamp System D and has a 93° end cutting edge with an off-set shank. The steel bar has a coolant hole that delivers coolant to the cutting zone and helps evacuate chips from the bore. The pointed 35° insert and the 93° cutting edge angle make it well suited to profiling inside the bore: internal chamfering, taper boring, single and multi-directional copy boring, and longitudinal boring with and without a shoulder.
Key features
- Double clamp System D for secure and rigid insert clamping.
- Takes 35° rhombus negative VN.. 1604.. inserts with a 9.525 mm inscribed circle and 4.76 mm thickness.
- Left-hand design with a 93° tool cutting edge angle (KAPR) and off-set shank.
- Steel shank with a coolant hole for internal coolant supply.
- 40 mm shank diameter and 300 mm functional length.
- Minimum bore diameter of 50 mm.
- Covers longitudinal boring with and without shoulder, copy boring, taper boring and internal chamfering.
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning |
| Brand / family | Dormer Pramet, family DVUN(RL) INT (Boring Bar ISO D) |
| Product group | Turning, ISO negative, internal tools for VN.. inserts |
| Direction of tool | Left hand |
| Clamping system | Double clamp, System D |
| Compatible inserts | VN.. 1604.. (35° rhombus, IC 9.525 mm), thickness 4.76 mm |
| Tool cutting edge angle (KAPR) | 93° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -9° |
| Shank and cooling | Steel, with coolant hole (CSP: yes) |
| Connection diameter (DCON MS) | 40 mm |
| Functional length (LF) | 300 mm |
| Minimum bore diameter (DMIN) | 50 mm |
| Measurement standard | Metric |
| Model | DCON (mm) | DMIN (mm) | LF (mm) | LH (mm) | H (mm) | WF (mm) | HF (mm) | Insert |
|---|---|---|---|---|---|---|---|---|
| A40T-DVUNL 16 | 40 | 50 | 300 | 36 | 37 | 27 | 18 | VN.. 1604.. |
Steel boring bar with an off-set shank design. The 35° rhombus VN.. insert is held at the front end by the double clamp System D in a left-hand, 93° end cutting position. The bar has a coolant hole for internal coolant supply.
- DCON MS: connection diameter of the shank, 40 mm
- LF: functional length, 300 mm
- LH: head length, 36 mm
- H: shank height, 37 mm
- WF: functional width, 27 mm
- HF: functional height, 18 mm
- DMIN: minimum bore diameter, 50 mm
- KAPR: tool cutting edge angle, 93°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -9°
Selecting and using this bar
- Bores from 50 mm: A40T-DVUNL 16 with a 40 mm shank and VN.. 1604.. insert.
- The 93° cutting edge angle allows boring up to a shoulder, while the pointed 35° insert gives the clearance needed for multi-directional copy boring of profiles inside the bore.
- The bar is 300 mm long; clamp it with only the overhang needed for the bore depth.
- Choose this left-hand bar when the setup requires an L tool; the family code DVUN(RL) also covers right-hand designs.
Make sure the holder on the machine accepts the 40 mm connection diameter (DCON MS) of this bar, and choose the insert grade and chip breaker to suit the workpiece material.