BORING BAR ISO P - RIGHT HAND_PTFN(RL) INT

Caution
Product Description
Dormer Pramet PTFN right-hand boring bars are lever lock internal turning tools for triangular negative TN.. inserts, with a 90° end cutting edge, an off-set steel shank and an internal coolant hole. The series covers connection diameters of 25, 32 and 40 mm with functional lengths of 200, 250 and 300 mm, for minimum bore diameters from 31 mm.
General information
Manufacturer: Dormer Pramet. Product family: PTFN(RL) INT (Boring Bar ISO P), listed in the turning range under ISO negative internal tools for TN.. inserts. Product measurement standard: metric. All bars in this series are right-hand versions.
Applications
These boring bars are used on lathes and turning centres for internal turning: longitudinal boring where no shoulder has to be produced, and taper boring. The lever lock clamping and negative TN.. inserts make them a practical choice for general boring work in bores from 31 mm diameter.
Usage notes
- Select a bar whose minimum bore diameter (DMIN) is not larger than the bore to be machined.
- Keep the overhang as short as the bore depth allows and clamp the shank firmly to reduce vibration.
- Connect the internal coolant hole to the machine coolant supply so that coolant reaches the cutting edge and helps evacuate chips from the bore.
- Check that the insert sits flat in its seat and that the lever is fully tightened before machining.
- Set the cutting corner at the centre height of the workpiece for correct cutting geometry.
How to read the order code
Example A25R-PTFNR 16: A = steel bar with internal coolant hole, 25 = connection diameter 25 mm, R = functional length 200 mm (S = 250 mm, T = 300 mm in this series), P = lever lock clamping, T = triangular insert, F = 90° end cutting with off-set, N = negative insert, R = right hand, 16 = insert size (TN.. 1604..; 22 = TN.. 2204..).
The PTFN(RL) INT series from Dormer Pramet comprises ISO boring bars for internal turning with negative inserts. Each bar holds a triangular negative insert of the TN.. type with a lever lock (P) clamping system that clamps the insert through its central hole. The right-hand 90° end cutting head sits on an off-set steel shank with an internal coolant hole, and the bars are intended for longitudinal boring without a shoulder and for taper boring in bores from 31 mm diameter.
Key features
- Lever lock (P) clamping through the insert hole holds the insert firmly in its seat
- Holds triangular negative inserts TN.. 1604.. (bar size 16) or TN.. 2204.. (bar size 22)
- Right-hand design with a 90° tool cutting edge angle (KAPR) and an off-set shank
- Steel shank with an internal coolant hole to cool the cutting zone and flush chips out of the bore
- Negative seat geometry with an orthogonal rake angle (GAMO) of -6° and an inclination angle (LAMS) of -13° to -11°
- 3 bar sizes: 25 mm x 200 mm, 32 mm x 250 mm and 40 mm x 300 mm
- Metric dimensions, part of the Dormer Pramet ISO negative internal turning range
| Item | Specification |
|---|---|
| Product type | Boring bar for internal turning (ISO, lever lock clamping) |
| Brand / series | Dormer Pramet / PTFN(RL) INT (Boring Bar ISO P) |
| Cutting direction | Right hand |
| Compatible inserts | Triangular negative inserts TN.. 1604.. (IC 9.525 mm, thickness 4.76 mm) and TN.. 2204.. (IC 12.7 mm, thickness 4.76 mm) |
| Clamping system | Lever lock, clamping through the insert hole |
| Tool cutting edge angle (KAPR) | 90°, end cutting |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -13° to -11° (depending on size) |
| Shank | Steel, off-set design |
| Coolant | Internal coolant hole |
| Connection diameter (DCON MS) | 25 mm, 32 mm, 40 mm |
| Functional length (LF) | 200 mm, 250 mm, 300 mm |
| Minimum bore diameter (DMIN) | 31 mm, 39 mm, 48 mm |
| Operations | Longitudinal boring without shoulder, taper boring |
| Model | Insert | DCON MS (mm) | LF (mm) | LH (mm) | DMIN (mm) | WF (mm) | HF (mm) | H (mm) | B (mm) |
|---|---|---|---|---|---|---|---|---|---|
| A25R-PTFNR 16 | TN.. 1604.. | 25 | 200 | 40 | 31 | 17 | 12 | 23 | 23.01 |
| A32S-PTFNR 16 | TN.. 1604.. | 32 | 250 | 45 | 39 | 22 | 15 | 30 | 30 |
| A40T-PTFNR 22 | TN.. 2204.. | 40 | 300 | 50 | 48 | 27 | 18.5 | 37 | 38 |
The bar has a round steel shank with an off-set head at the front end. The head carries a triangular negative insert, clamped by a lever through the insert hole and positioned for right-hand 90° end cutting. An internal coolant hole runs through the shank.
- DCON MS: connection (shank) diameter, 25 mm to 40 mm
- LF: functional length, 200 mm to 300 mm
- LH: head length, 40 mm to 50 mm
- DMIN: minimum bore diameter, 31 mm to 48 mm
- WF: functional width, 17 mm to 27 mm
- HF: functional height, 12 mm to 18.5 mm
- H: shank height, 23 mm to 37 mm
- B: shank width, 23.01 mm to 38 mm
- KAPR: tool cutting edge angle, 90°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -13° to -11°
Choosing the right bar
- By bore diameter: A25R-PTFNR 16 machines bores from 31 mm, A32S-PTFNR 16 from 39 mm and A40T-PTFNR 22 from 48 mm. Choose the largest bar that fits the bore for the best rigidity.
- By bore depth: the functional lengths are 200 mm, 250 mm and 300 mm. Clamp the bar so that only the length needed for the bore depth projects from the holder.
- By insert size: the 25 mm and 32 mm bars share TN.. 1604.. inserts (IC 9.525 mm), while the 40 mm bar uses the larger TN.. 2204.. insert (IC 12.7 mm) with a longer cutting edge.
- By coolant: all three bars have an internal coolant hole; use it, particularly in deep bores, to keep chips moving out of the bore.