BORING BAR ISO P - LEFT HAND_PTFN(RL) INT

Caution
Product Description
Lever lock boring bars from Dormer Pramet for internal turning with triangular negative TN.. inserts. This left-hand PTFN(RL) INT series has a steel shank with a coolant hole and is designed for longitudinal boring without shoulder and taper boring with a 90° end cutting edge.
General information
Manufacturer: Dormer Pramet. Product family: Boring Bar ISO P (family code PTFN(RL) INT) in the Turning range, ISO Negative, internal tools for TN.. inserts. Dimensions follow the metric measurement standard.
Applications
Internal turning on lathes, including longitudinal boring without shoulder and taper boring in pre-drilled or pre-bored holes. The bore to be machined must not be smaller than the minimum bore diameter (DMIN) of the selected bar.
Usage notes
- Check that the left-hand version matches the tool position and cutting direction of your machine before mounting.
- Connect the coolant supply to the internal coolant hole to cool the cutting edge and flush chips out of the bore.
- Clamp the bar with the shortest possible overhang; a long overhang increases the risk of vibration.
- Clean the insert seat before fitting a new insert and tighten the lever clamp securely.
- Select the insert grade and chip breaker to suit the workpiece material and cutting conditions.
Reading the order code
In A25R-PTFNL 16, the number 25 matches the 25 mm connection diameter, L indicates the left-hand version and the final 16 matches the insert size (TN.. 1604..).
The PTFN(RL) INT series from Dormer Pramet are boring bars for internal turning in the ISO Negative range for TN.. inserts. The bar holds a triangular negative insert with a lever lock (hole clamping) system and cuts with a 90° tool cutting edge angle, which makes it suitable for longitudinal boring without shoulder and for taper boring on lathes. The steel bar has an off-set shank and an internal coolant hole that delivers coolant directly to the cutting zone.
Key features
- Lever lock system clamps the insert through its center hole for secure, repeatable seating
- Holds triangular negative TN.. inserts; the A25R-PTFNL 16 takes TN.. 1604.. inserts (inscribed circle 9.525 mm, thickness 4.76 mm)
- 90° tool cutting edge angle for longitudinal boring and taper boring
- Left-hand version with off-set shank for internal machining
- Steel bar with internal coolant hole for cooling and chip evacuation from the bore
- Metric dimensions; the A25R-PTFNL 16 machines bores from a minimum diameter of 31 mm
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning (ISO Negative, metric) |
| Brand / series | Dormer Pramet / PTFN(RL) INT |
| Clamping system | Lever lock (ISO P), hole clamping |
| Compatible inserts | Triangular negative TN.. inserts; A25R-PTFNL 16: TN.. 1604.. (inscribed circle 9.525 mm, thickness 4.76 mm) |
| Direction of tool | Left hand |
| Tool cutting edge angle (KAPR) | 90° |
| Orthogonal rake angle (GAMO) | -6° (A25R-PTFNL 16) |
| Inclination angle (LAMS) | -13° (A25R-PTFNL 16) |
| Shank | Steel, off-set shank |
| Coolant supply | Internal coolant hole |
| Connection diameter (DCON MS) | 25 mm (A25R-PTFNL 16) |
| Minimum bore diameter (DMIN) | 31 mm (A25R-PTFNL 16) |
| Functional length (LF) | 200 mm (A25R-PTFNL 16) |
| Applications | Longitudinal boring without shoulder, taper boring |
| Model | DCON MS (mm) | DMIN (mm) | LF (mm) | LH (mm) | HF (mm) | WF (mm) | H (mm) | B (mm) |
|---|---|---|---|---|---|---|---|---|
| A25R-PTFNL 16 | 25 | 31 | 200 | 40 | 12 | 17 | 23 | 23.01 |
| A32S-PTFNL 16 | ||||||||
| A40T-PTFNL 22 |
Boring bar with a round steel shank and an off-set cutting head at the front end. The triangular insert is clamped by a lever through its center hole, with the cutting edge at 90° to the feed direction. The values below are for the A25R-PTFNL 16.
- DCON MS: connection diameter, 25 mm
- DMIN: minimum bore diameter, 31 mm
- LF: functional length, 200 mm
- LH: head length, 40 mm
- HF: functional height, 12 mm
- WF: functional width, 17 mm
- H: shank height, 23 mm
- B: shank width, 23.01 mm
- KAPR: tool cutting edge angle, 90°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -13°
How to select
- Check the bore first: the hole to be machined must be equal to or larger than the DMIN of the bar (31 mm for the A25R-PTFNL 16).
- Choose the shortest bar that reaches the required boring depth, and the largest connection diameter that fits the bore, for maximum rigidity.
- Match the insert to the bar: the A25R-PTFNL 16 takes TN.. 1604.. inserts; always check the insert size given at the end of the order code before ordering inserts.
- Choose this left-hand series only when your machine set-up requires a left-hand tool.
- Use the internal coolant hole, especially in deep bores, to keep chips moving out of the hole.