BORING BAR ISO D - RIGHT HAND_DTFN(RL) INT

Caution
Product Description
The Dormer Pramet Boring Bar ISO D (DTFN(RL) INT) is a right-hand steel boring bar with an offset round shank and an internal coolant hole, using double-clamp System D to hold triangular negative TN.. inserts. Three sizes cover connection diameters from 25 to 40 mm and minimum bore diameters from 32 mm, for internal chamfering, taper boring and longitudinal boring without shoulder.
General information
Manufacturer: Dormer Pramet. Product family: Boring Bar ISO D, family code DTFN(RL) INT, in the Turning – ISO Negative – Internal tools range for TN.. inserts. All dimensions are metric.
Applications
- Internal chamfering
- Taper boring
- Longitudinal boring without shoulder
Usage notes
- Choose a bar whose minimum bore diameter (DMIN) is not larger than the bore to be machined.
- Clamp the bar with as short an overhang as the bore depth allows to reduce vibration.
- Connect the internal coolant supply to flush chips out of the bore and cool the cutting edge.
- Use triangular negative inserts of the matching size: TN.. 1604.. for insert size 16 and TN.. 2204.. for insert size 22.
- Set the cutting edge at the spindle centre height when mounting the bar.
How to read the order code
Example A25T-DTFNR 16: A = steel bar with coolant hole; 25 = connection diameter 25 mm; T = functional length 300 mm; D = clamping System D; T = triangular insert; F = 90° end cutting; N = negative insert; R = right hand; 16 = insert size 16 (TN.. 1604..).
The Boring Bar ISO D series from Dormer Pramet is an internal turning tool for TN.. inserts in the ISO Negative range. The bar has a steel offset shank with a coolant hole and a double-clamp System D insert seat that holds a triangular negative insert firmly. Its 90° end-cutting geometry is designed for internal chamfering, taper boring and longitudinal boring without shoulder on lathes and turning centres.
Key features
- Double-clamp System D clamping for secure, repeatable insert seating
- Holds triangular negative inserts TN.. 1604.. (inscribed circle 9.525 mm) or TN.. 2204.. (inscribed circle 12.7 mm), both 4.76 mm thick
- Right-hand 90° end-cutting geometry with offset shank
- Steel bar with an internal coolant hole to bring coolant to the cutting edge
- Round shank diameters of 25, 32 and 40 mm, all with 300 mm functional length
- Minimum bore diameters from 32 mm to 50 mm
- Metric dimensions
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning (ISO Negative, internal tools) |
| Brand / series | Dormer Pramet / Boring Bar ISO D (DTFN(RL) INT) |
| Compatible inserts | Triangular negative TN.. 1604.. (insert size 16) and TN.. 2204.. (insert size 22) |
| Clamping system | System D (double clamp) |
| Direction of tool | Right hand |
| Tool cutting edge angle (KAPR) | 90° |
| Inclination angle (LAMS) | -10° to -13° |
| Orthogonal rake angle (GAMO) | -6° |
| Shank material | Steel, offset shank |
| Coolant | Yes, internal coolant hole |
| Connection diameter (DCON MS) | 25 – 40 mm |
| Minimum bore diameter (DMIN) | 32 – 50 mm |
| Functional length (LF) | 300 mm |
| Measurement standard | Metric |
| Model | DCON MS (mm) | DMIN (mm) | LF (mm) | H (mm) | HF (mm) | WF (mm) | LH (mm) | Insert |
|---|---|---|---|---|---|---|---|---|
| A25T-DTFNR 16 | 25 | 32 | 300 | 23 | 12 | 17 | 32 | TN.. 1604.. |
| A32T-DTFNR 16 | 32 | 40 | 300 | 30 | 15 | 22 | 33 | TN.. 1604.. |
| A40T-DTFNR 22 | 40 | 50 | 300 | 37 | 18 | 27 | 36 | TN.. 2204.. |
The boring bar has a cylindrical steel shank (connection diameter DCON MS, shank height H) and an offset head that holds the triangular insert in the right-hand end-cutting position. An internal coolant hole is provided in the bar. The dimensions are designated as follows.
- DCON MS: connection (shank) diameter, 25 – 40 mm
- H: shank height, 23 – 37 mm
- LF: functional length, 300 mm
- LH: head length, 32 – 36 mm
- HF: functional height, 12 – 18 mm
- WF: functional width, 17 – 27 mm
- DMIN: minimum bore diameter, 32 – 50 mm
- KAPR: tool cutting edge angle, 90°
- LAMS: inclination angle, -10° to -13°
- GAMO: orthogonal rake angle, -6°
Selecting the right size
- Bore diameter from 32 mm: A25T-DTFNR 16 (DCON MS 25 mm, TN.. 1604.. insert)
- Bore diameter from 40 mm: A32T-DTFNR 16 (DCON MS 32 mm, TN.. 1604.. insert)
- Bore diameter from 50 mm: A40T-DTFNR 22 (DCON MS 40 mm, TN.. 2204.. insert)
When the bore allows more than one size, choose the largest bar diameter that fits: a thicker bar is stiffer and less prone to chatter at the same overhang. A25T-DTFNR 16 and A32T-DTFNR 16 use the same TN.. 1604.. insert size, so one insert stock covers both bars. The larger TN.. 2204.. insert of A40T-DTFNR 22 offers a longer cutting edge for heavier internal work.