BORING BAR ISO D - LEFT HAND_DTFN(RL) INT

Caution
Product Description
Left-hand ISO boring bars from Dormer Pramet with double clamp System D, holding triangular negative TN.. inserts for internal turning. Available with 25, 32 and 40 mm steel shanks, 300 mm long, with a coolant hole, for longitudinal boring without shoulder, taper boring and internal chamfering.
General information
Manufacturer: Dormer Pramet. Product group: turning, ISO negative, internal tools for TN.. inserts (family DTFN(RL) INT, Boring Bar ISO D). All dimensions are metric. The family code DTFN(RL) covers right-hand and left-hand designs; this series contains the left-hand (L) bars.
Applications
Internal turning on lathes: longitudinal boring without shoulder, taper boring and internal chamfering, using triangular negative inserts held by the double clamp System D.
Usage notes
- Choose a bar whose minimum bore diameter (DMIN) is not larger than the bore to be machined.
- Use the largest shank diameter that fits the bore and keep the overhang as short as possible to reduce vibration.
- Connect coolant to the coolant hole to improve cooling at the cutting edge and chip evacuation from the bore.
- Use TN.. 1604.. inserts with A25T-DTFNL 16 and A32T-DTFNL 16, and TN.. 2204.. inserts with A40T-DTFNL 22.
- Check the insert seat and clamp condition before mounting a new insert.
How to read the order code
Example A25T-DTFNL 16: 25 = shank diameter 25 mm, T = length 300 mm, D = double clamp System D, T = triangular insert, F = 90° end cutting, N = negative insert, L = left hand, 16 = insert size (TN.. 1604..). The prefix A indicates a steel bar with coolant hole.
The DTFN(RL) INT family is a range of Dormer Pramet boring bars for internal turning with ISO negative inserts. This series covers the left-hand versions (DTFNL), which hold a triangular TN.. insert with a double clamp System D and have a 90° end cutting edge with an off-set shank. The steel bars have a coolant hole that delivers coolant to the cutting zone, helping chip evacuation from the bore. They are intended for longitudinal boring without a shoulder, taper boring and internal chamfering.
Key features
- Double clamp System D for secure and rigid insert clamping.
- Takes triangular negative TN.. 1604.. inserts (9.525 mm inscribed circle) or TN.. 2204.. inserts (12.7 mm inscribed circle), both 4.76 mm thick.
- Left-hand design with a 90° tool cutting edge angle (KAPR) and off-set shank.
- Steel shank with a coolant hole for internal coolant supply.
- Shank diameters of 25, 32 and 40 mm, all with a functional length of 300 mm.
- Minimum bore diameters from 32 mm to 50 mm.
- Suitable for longitudinal boring without shoulder, taper boring and internal chamfering.
| Item | Specification |
|---|---|
| Tool type | Boring bar for internal turning |
| Brand / family | Dormer Pramet, family DTFN(RL) INT (Boring Bar ISO D) |
| Product group | Turning, ISO negative, internal tools for TN.. inserts |
| Direction of tool | Left hand |
| Clamping system | Double clamp, System D |
| Compatible inserts | TN.. 1604.. (IC 9.525 mm), TN.. 2204.. (IC 12.7 mm), thickness 4.76 mm |
| Tool cutting edge angle (KAPR) | 90° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -10° to -13° |
| Shank and cooling | Steel, with coolant hole (CSP: yes) |
| Connection diameter (DCON MS) | 25 to 40 mm |
| Functional length (LF) | 300 mm |
| Minimum bore diameter (DMIN) | 32 to 50 mm |
| Measurement standard | Metric |
| Model | DCON (mm) | DMIN (mm) | LF (mm) | LH (mm) | H (mm) | WF (mm) | HF (mm) | Insert |
|---|---|---|---|---|---|---|---|---|
| A25T-DTFNL 16 | 25 | 32 | 300 | 32 | 23 | 17 | 12 | TN.. 1604.. |
| A32T-DTFNL 16 | 32 | 40 | 300 | 33 | 30 | 22 | 15 | TN.. 1604.. |
| A40T-DTFNL 22 | 40 | 50 | 300 | 36 | 37 | 27 | 18 | TN.. 2204.. |
Steel boring bar with an off-set shank design. The triangular TN.. insert is held at the front end by the double clamp System D in a left-hand, 90° end cutting position. The bar has a coolant hole for internal coolant supply.
- DCON MS: connection diameter of the shank, 25 to 40 mm
- LF: functional length, 300 mm
- LH: head length, 32 to 36 mm
- H: shank height, 23 to 37 mm
- WF: functional width, 17 to 27 mm
- HF: functional height, 12 to 18 mm
- DMIN: minimum bore diameter, 32 to 50 mm
- KAPR: tool cutting edge angle, 90°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -10° to -13°
Selecting the right size
- Bores from 32 mm: A25T-DTFNL 16 with a 25 mm shank and TN.. 1604.. insert.
- Bores from 40 mm: A32T-DTFNL 16 with a 32 mm shank and TN.. 1604.. insert, for higher rigidity.
- Bores from 50 mm: A40T-DTFNL 22 with a 40 mm shank and the larger TN.. 2204.. insert, for the most rigid setup.
- All three bars are 300 mm long; clamp them with only the overhang needed for the bore depth.
When more than one bar fits the bore, the larger shank diameter generally gives better stability and surface finish. Make sure the holder on the machine accepts the connection diameter (DCON MS) of the chosen bar.