TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - INTERNAL_C.-DTFN(RL) INT

Caution
Product Description
Dormer Pramet Polygon Shank Coupling turning toolholder for internal machining (boring bar), made to ISO 26623 in size C4, holding triangular negative TN.. 1604.. inserts with a double clamp System D. The right-hand model C4-DTFNR-17090-16 is designed for internal chamfering, taper boring and longitudinal boring without shoulder in bores from 32 mm diameter.
General information
Manufacturer: Dormer Pramet. Product family: C.-DTFN(RL) INT (Turning Toolholder Polygon Shank Coupling ISO D - Internal). Classification: turning, ISO negative, internal tools for TN.. inserts. Measurement standard: metric.
Applications
- Longitudinal boring without shoulder
- Taper boring
- Internal chamfering
Reading the order code C4-DTFNR-17090-16
- C4: Polygon Shank Coupling size to ISO 26623
- D: double clamp, System D
- T: triangular insert
- R: right hand
- 17: functional width (WF) 17 mm
- 090: functional length (LF) 90 mm
- 16: insert size 16 (TN.. 1604..)
Usage notes
- The bore to be machined must be at least 32 mm in diameter (DMIN).
- The machine spindle, turret clamping unit or adapter must accept a Polygon Shank Coupling to ISO 26623 of size C4.
- Choose the grade and chipbreaker of the TN.. 1604.. insert to suit the workpiece material and the operation.
- Keep the overhang only as long as the job requires; the usable length (LU) of 68 mm indicates how far the tool can reach into the bore.
- Clean the coupling faces and the insert seat, and check that the insert is seated and clamped correctly before machining.
The C.-DTFN(RL) INT family from Dormer Pramet is a range of Polygon Shank Coupling turning toolholders for internal machining with ISO negative TN.. inserts, based on the coupling standard ISO 26623. This series contains the right-hand model C4-DTFNR-17090-16, a double clamp boring bar for a triangular negative insert with a 9.525 mm inscribed circle and 4.76 mm thickness (ISO designation TN.. 1604..). It is designed for 90° end cutting with an off-set shank and is used for internal chamfering, taper boring and longitudinal boring without shoulder.
Key features
- Polygon Shank Coupling to ISO 26623, size C4, with a connection diameter (DCON MS) of 40 mm.
- Double clamp System D for secure, rigid clamping of the insert.
- Holds triangular negative TN.. 1604.. inserts (insert size 16, inscribed circle 9.525 mm, thickness 4.76 mm).
- Right-hand tool with a tool cutting edge angle (KAPR) of 91° and an off-set shank.
- Body diameter (BD) 25 mm, functional length (LF) 90 mm, usable length (LU) 68 mm and functional width (WF) 17 mm.
- Minimum bore diameter (DMIN) of 32 mm.
- Covers internal chamfering, taper boring and longitudinal boring without shoulder.
| Item | Specification |
|---|---|
| Tool type | Polygon Shank Coupling turning toolholder for internal machining (boring bar) |
| Brand / family | Dormer Pramet, family C.-DTFN(RL) INT |
| Product group | Turning, ISO negative, internal tools for TN.. inserts |
| Shank / coupling | Polygon Shank Coupling to ISO 26623, size C4 |
| Clamping system | Double clamp, System D |
| Compatible inserts | TN.. 1604.., insert size 16 (inscribed circle 9.525 mm, thickness 4.76 mm) |
| Direction of tool | Right hand |
| Tool cutting edge angle (KAPR) | 91° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -12° |
| Main dimensions | DCON MS 40 mm, BD 25 mm, LF 90 mm, LU 68 mm, WF 17 mm |
| Minimum bore diameter (DMIN) | 32 mm |
| Applications | Internal chamfering, taper boring, longitudinal boring without shoulder |
| Measurement standard | Metric |
| Model | DCON MS (mm) | BD (mm) | DMIN (mm) | LF (mm) | LU (mm) | WF (mm) |
|---|---|---|---|---|---|---|
| C4-DTFNR-17090-16 | 40 | 25 | 32 | 90 | 68 | 17 |
The tool consists of a polygon coupling shank (ISO 26623, size C4) at the rear and a cylindrical boring bar body that carries the insert seat at the front. The triangular TN.. insert is held by a double clamp for right-hand, end-cutting internal operations, and the shank is off-set.
- DCON MS: connection diameter of the polygon coupling, 40 mm
- BD: body diameter, 25 mm
- DMIN: minimum bore diameter, 32 mm
- LF: functional length (protruding length), 90 mm
- LU: usable length, 68 mm
- WF: functional width, 17 mm
- KAPR: tool cutting edge angle, 91°
- GAMO: orthogonal rake angle, -6°
- LAMS: inclination angle, -12°
Selection guidance
- Coupling: confirm that the machine or adapter uses the Polygon Shank Coupling to ISO 26623 in size C4 (DCON MS 40 mm).
- Bore size: the smallest bore in the part must be 32 mm or larger (DMIN), and the required boring depth should fit within the usable length (LU) of 68 mm.
- Direction: the family name C.-DTFN(RL) INT covers right-hand (R) and left-hand (L) versions; the model in this series, C4-DTFNR-17090-16, is right hand.
- Operation: the tool is intended for longitudinal boring without shoulder, taper boring and internal chamfering; for bores that need a square shoulder, choose a holder style designed for that operation.
- Insert: order TN.. 1604.. inserts (inscribed circle 9.525 mm, thickness 4.76 mm) in a grade and chipbreaker that suit the workpiece material.