BORING BAR ISO P - RIGHT HAND_PSKN(RL) INT

Caution
Product Description
Dormer Pramet A32S-PSKNR 12 is a right-hand ISO P lever-lock boring bar for square negative SN.. 1204.. inserts. Its 75° end-cutting geometry, Ø32 mm steel shank with internal coolant, and 39 mm minimum bore diameter suit it to longitudinal boring and taper boring where no shoulder is required.
General information
- In the Pramet product name, ISO P refers to the lever-lock (P-type) clamping system, not to a workpiece material group.
- The bar is a holder only; inserts are selected and ordered separately.
- The ordering code follows the ISO designation system for boring bars (ISO 6261).
- Recommended operations are longitudinal boring without a shoulder and taper boring.
Usage guidance and cautions
- Before use, check that the bore to be machined is at least Ø39 mm.
- Set the cutting edge at the centre height of the workpiece.
- Keep the overhang as short as possible to reduce vibration and deflection.
- Connect the internal coolant supply to flush chips out of the bore, especially in deep holes.
- The 75° geometry cannot finish a 90° shoulder. For bores that end in a square shoulder, use a 95° boring bar such as PCLN(RL) INT.
- At each insert change, clean the pocket and check the lever for wear or damage before clamping.
The Dormer Pramet A32S-PSKNR 12 is a boring bar for internal turning from the PSKN(RL) INT family. This family belongs to the Pramet ISO P range of lever-lock tools for negative inserts. The bar holds a square negative insert with a 12.7 mm inscribed circle and 4.76 mm thickness (ISO designation SN.. 1204..). It cuts right hand with a 75° cutting edge angle.
Key features
- Lever-lock (P-type) clamping through the insert hole holds the insert securely and allows quick indexing.
- The bar is made from high-quality nickel-plated tool steel, which resists oxidation and wear better.
- An internal coolant channel extends tool life and improves chip evacuation.
- The Ø32 mm cylindrical shank has an off-set head, and the minimum bore diameter is 39 mm.
- The 75° end-cutting geometry has a -6° orthogonal rake angle and a -10° inclination angle.
- Square negative inserts give several cutting edges per insert, which keeps machining costs down.
Applications
The bar is for internal turning on lathes: longitudinal boring without a shoulder, and taper boring. With a suitable insert grade and chipbreaker it covers roughing, medium machining and finishing.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Product family | PSKN(RL) INT |
| Tool type | Boring bar for internal turning, right hand |
| Clamping system | P, lever lock through the insert hole |
| Insert | Square negative, SN.. 1204.. (12.7 mm inscribed circle, 4.76 mm thick) |
| Cutting edge angle | 75°, end cutting |
| Rake / inclination angle | -6° / -10° |
| Shank | Ø32 mm cylindrical, off-set head |
| Material | Nickel-plated tool steel |
| Coolant | Internal coolant channel |
| Functional length | 250 mm |
| Minimum bore diameter | 39 mm |
| Parameter | A32S-PSKNR 12 |
|---|---|
| Product number | 6757329 |
| EAN | 3603602926852 |
| Hand | Right (R) |
| Connection diameter DCON | 32 mm |
| Minimum bore diameter DMIN | 39 mm |
| Functional length LF | 250 mm |
| Functional width WF | 22 mm |
| Functional height HF | 15 mm |
| Head length LH | 45 mm |
| Shank height H | 30 mm |
| Cutting edge angle KAPR | 75° |
| Orthogonal rake angle GAMO | -6° |
| Inclination angle LAMS | -10° |
| Insert | SN.. 1204.. |
| Clamping type MTP | P, lever lock |
| Coolant supply | Internal |
| Weight | 1451.4 g |
This is a cylindrical steel boring bar. A clamping flat runs along the shank, and an off-set cutting head sits at the front end.
- Shank diameter is Ø32 mm (DCON); height across the clamping flat is 30 mm (H).
- Functional length is 250 mm (LF); head length is 45 mm (LH).
- The head has an insert pocket for a square SN.. 1204.. insert, held by a lever lock through the insert hole.
- The cutting corner sits 22 mm from the bar axis (WF), at a functional height of 15 mm (HF).
- The cutting edge is at 75° to the feed direction (end cutting); this is the right-hand version.
- An internal coolant channel runs through the bar to the cutting zone.
- Minimum bore diameter is Ø39 mm (DMIN).
Reading the ISO code A32S-PSKNR 12
| Code | Meaning |
|---|---|
| A | Steel bar with internal coolant |
| 32 | Shank diameter 32 mm |
| S | Functional length 250 mm |
| P | Lever-lock clamping through the insert hole |
| S | Square insert |
| K | 75° cutting edge angle, end cutting |
| N | Negative insert with 0° clearance angle |
| R | Right hand |
| 12 | Insert size code (12.7 mm inscribed circle) |
Choosing the insert for the workpiece material
The bar is not limited to one material group. Its performance depends on the insert grade and chipbreaker fitted.
- Steel (ISO P): use a grade and chipbreaker designed for steel.
- Stainless steel (ISO M): choose a sharp chipbreaker with low cutting force to limit work hardening and built-up edge.
- Cast iron (ISO K): choose a wear-resistant grade with a strong edge.
- For roughing, choose a larger corner radius and a strong chipbreaker. For finishing, choose a smaller corner radius and a finishing chipbreaker for the best surface quality.