BORING BAR ISO P - LEFT HAND_PSKN(RL) INT

Caution
Product Description
Pramet left-hand lever-lock boring bar (ISO P) for square negative SN.. 1204.. inserts, with a 75° end-cutting edge and off-set steel shank. 32 mm diameter x 250 mm long with internal coolant, designed for taper boring and longitudinal boring without shoulder.
Designation (ISO 6261)
The ordering code A32S-PSKNL 12 follows the ISO 6261 designation system for boring bars:
| Code | Meaning |
|---|---|
| A | Steel bar with internal coolant supply |
| 32 | Shank diameter 32 mm |
| S | Tool length 250 mm |
| P | Lever clamping through the insert hole |
| S | Square insert shape |
| K | 75° end-cutting tool style |
| N | Insert clearance angle 0° (negative insert) |
| L | Left hand |
| 12 | Insert size (SN.. 1204..) |
Usage notes
- In the series name, ISO P refers to the P lever-clamping system, not the ISO P workpiece material group; the bar can be used on different workpiece materials with a suitable insert.
- Select left-hand or right-hand execution according to your lathe set-up and spindle rotation; the right-hand counterpart is A32S-PSKNR 12.
- The 75° end-cutting geometry is intended for taper boring and longitudinal boring without shoulder. For bores that need a square shoulder, use a 95° bar such as the PCLN(RL) INT family.
- Inserts are not included and must be ordered separately.
- Use the internal coolant channel to improve chip evacuation and insert tool life, especially in deep bores.
- Keep the bar overhang as short as the bore depth allows to reduce vibration and improve surface finish.
- Dormer Pramet notes that tools of the previous design are being replaced on stock by the new nickelized design; spare parts, some dimensions or setting angles can differ from previous tools, so check spare parts before reordering.
The Pramet A32S-PSKNL 12 is a left-hand boring bar (internal turning tool) from the Dormer Pramet ISO P lever-clamping range, family PSKN(RL) INT. It holds a square negative insert with ISO designation SN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm) on a 75° end-cutting head with an off-set shank, and is used for taper boring and longitudinal boring without shoulder.
Key features
- P-type lever clamping through the insert hole holds the negative insert firmly in its pocket for secure, repeatable indexing.
- Body made from high quality nickelized tool steel for improved resistance to oxidation and wear.
- Internal coolant channel supplies coolant to the cutting zone for longer insert tool life and better chip evacuation.
- Suitable for finishing, medium machining and roughing.
- Left-hand version; the right-hand counterpart is A32S-PSKNR 12 in the same PSKN(RL) INT family.
Typical applications
- Taper boring
- Longitudinal boring without shoulder
- Internal turning of bores on CNC lathes and turning centres
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Product code | A32S-PSKNL 12 |
| Family | PSKN(RL) INT |
| Tool type | Boring bar ISO P, lever lock (P - hole clamping) |
| Cutting hand | Left hand |
| Insert type | Square negative insert, SN.. 1204.. |
| Insert inscribed circle | 12.7 mm |
| Insert thickness | 4.76 mm |
| Tool cutting edge angle (KAPR) | 75° |
| Orthogonal rake angle (GAMO) | -6° |
| Connection diameter (DCON) | 32 mm |
| Shank height (H) | 30 mm |
| Functional length (LF) | 250 mm |
| Shank form | Cylindrical, off-set head |
| Body material | Nickelized tool steel |
| Coolant | Internal coolant channel |
| Product code | Hand | Insert | Inscribed circle IC (mm) | Insert thickness S (mm) | Shank diameter DCON (mm) | Shank height H (mm) | Functional length LF (mm) | Cutting edge angle KAPR | Rake angle GAMO | Coolant |
|---|---|---|---|---|---|---|---|---|---|---|
| A32S-PSKNL 12 | Left hand | SN.. 1204.. | 12.7 | 4.76 | 32 | 30 | 250 | 75° | -6° | Internal |
The A32S-PSKNL 12 is a cylindrical steel boring bar with a flat along the shank (shank height 30 mm on a 32 mm diameter). The cutting head at the front end is off-set from the bar axis (left-hand execution) and carries a pocket for a square negative SN.. 1204.. insert, clamped by a lever through the insert hole. The insert is positioned so that the main cutting edge works at the end of the bar with a 75° tool cutting edge angle. An internal coolant channel runs through the bar to the cutting zone.
Main dimensions
- Connection diameter DCON: 32 mm
- Shank height H: 30 mm
- Functional length LF: 250 mm
- Tool cutting edge angle KAPR: 75°
- Orthogonal rake angle GAMO: -6°
- Insert: SN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm)
Choosing the right Pramet ISO P boring bar
- PSKN(RL) INT (75°, square SN.. insert): taper boring and longitudinal boring without shoulder.
- PCLN(RL) INT (95°, 80° rhombus CN.. insert): taper boring and longitudinal boring with and without shoulder.
- PDUN(RL) INT (93°, 55° rhombus DN.. insert): taper boring, multi-directional copy boring and longitudinal boring with and without shoulder.
Insert selection by workpiece material (ISO 513)
| ISO group | Workpiece material | Selection tip |
|---|---|---|
| P | Carbon and alloy steels | Choose a steel-turning grade and a chipbreaker matched to the operation: finishing, medium machining or roughing. |
| M | Stainless steels | Choose a sharp chipbreaker and a tough coated grade to limit built-up edge and work hardening. |
| K | Cast iron | Choose a wear-resistant coated grade; a stronger edge suits interrupted cuts. |
| N | Aluminium and non-ferrous metals | Negative inserts are less suited; consider a positive-insert boring bar from the Pramet ISO S screw-clamp range. |
| S | Heat-resistant alloys and titanium | Choose a tough PVD-coated grade with a sharp edge and use internal coolant. |
| H | Hardened steels | Consider ceramic or CBN inserts in a stable set-up with minimum overhang. |