BORING BAR ISO P - RIGHT HAND_PDUN(RL) INT

Caution
Product Description
The Pramet A32S-PDUNR 15 from Dormer Pramet is a right-hand ISO boring bar with P-type lever lock clamping and a 93° approach angle. It holds 55° rhombic negative DN.. 1504.. inserts. Its 32 mm steel shank has internal coolant and enters bores from 40 mm diameter for longitudinal, taper and copy boring.
ISO 6261 designation – A32S-PDUNR 15
- A – steel shank with internal coolant supply
- 32 – shank diameter 32 mm
- S – tool length 250 mm
- P – lever lock clamping through the insert hole
- D – 55° rhombic insert
- U – 93° end-cutting approach angle
- N – 0° insert clearance angle (negative insert)
- R – right hand
- 15 – insert cutting edge length size
Usage notes
- Inserts are not included. Order DN.. 1504.. inserts separately.
- Check insert thickness when ordering. This Pramet bar is specified for 4.76 mm thick DN.. 1504.. inserts, while some other brands' A32S-PDUNR 15 bars take 6.35 mm thick DN.. 1506.. inserts.
- For the mirror-image version, select the left-hand PDUNL bar.
- Clamp the bar on its flats in a suitable sleeve or holder and set the cutting edge on centre height. Keep the overhang as short as the bore depth allows, to limit vibration.
- Use the internal coolant hole with enough pressure and flow to flush chips out of the bore, especially in blind holes.
- Use genuine Pramet spare parts when replacing the clamping lever or screw.
The A32S-PDUNR 15 is an ISO boring bar (internal turning tool holder) from the Pramet indexable range of Dormer Pramet. It uses the P-type lever lock system. A lever passes through the central hole of the insert and pulls it firmly against the pocket walls, which gives a rigid, repeatable seat and quick indexing.
The bar holds a 55° rhombic negative insert (ISO DN.. 1504.., 12.7 mm inscribed circle, 4.76 mm thick) in an offset head. The head is right-hand and end-cutting, with a 93° approach angle. The shank is steel, 32 mm in diameter and 250 mm long, with an internal coolant hole that carries coolant to the cutting zone.
Key features
- P-type lever lock (hole clamping) for negative inserts
- Takes 55° rhombic negative inserts DN.. 1504..
- 93° approach angle for boring up to a shoulder
- Internal coolant through the bar
- Steel shank Ø32 mm x 250 mm; minimum bore diameter 40 mm
- Covers finishing, medium machining and roughing, depending on the insert chosen
Applications
- Longitudinal internal turning (boring) with and without a shoulder
- Internal taper turning
- Single and multi-directional internal copy (profile) boring
- Internal machining on CNC and conventional lathes
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Product type | ISO boring bar for internal turning |
| Clamping system | P-type lever lock (hole clamping) |
| Insert shape | 55° rhombic, negative |
| Insert designation | DN.. 1504.. |
| Hand | Right hand |
| Approach angle | 93° (end cutting) |
| Body material | Steel |
| Shank diameter | 32 mm |
| Tool length | 250 mm |
| Coolant | Internal coolant hole |
| Parameter | A32S-PDUNR 15 |
|---|---|
| Manufacturer material ID | 6757270 |
| Hand | Right (R) |
| Shank diameter DCON | 32 mm |
| Shank diameter DCON (inch) | 1.26 inch |
| Functional length LF | 250 mm |
| Minimum bore diameter DMIN | 40 mm |
| Shank height h | 30 mm |
| Shank width b | 30 mm |
| Approach angle KAPR | 93° |
| Orthogonal rake angle | -6° |
| Inclination angle | -12° |
| Insert (ISO) | DN.. 1504.. |
| Insert inscribed circle IC | 12.7 mm |
| Insert thickness S | 4.76 mm |
| Clamping | Lever lock (P) |
| Coolant | Internal |
The bar is a cylindrical steel body, Ø32 mm (DCON) and 250 mm long (LF). Flat faces along the shank are used for clamping and orientation (shank height h 30 mm, shank width b 30 mm).
The front end carries an offset head with a right-hand pocket for a 55° rhombic insert. A lever through the central hole holds the insert. The main cutting edge is set at a 93° approach angle, so the bar cuts at the end of the tool and can bore up to a shoulder.
The insert sits at a -6° orthogonal rake angle and a -12° inclination angle. An internal coolant channel runs through the bar to the head. The smallest bore diameter the head can enter is 40 mm (DMIN).
Choosing inserts by workpiece material
The bar is not tied to any one material. Cutting performance depends on the grade and chipbreaker of the DN.. 1504.. insert, so select the insert by ISO 513 material group:
- P – steel: coated carbide grade for steel with a general-purpose chipbreaker.
- M – stainless steel: sharp chipbreaker geometry to limit built-up edge and work hardening.
- K – cast iron: wear-resistant coated grade with a strong cutting edge.
- N – aluminium and non-ferrous metals: sharp, uncoated or polished inserts for clean chip flow.
Choosing by operation
- Finishing: finishing chipbreaker and small nose radius for very good surface quality.
- Medium machining: medium chipbreaker for good surface quality and general-purpose stock removal.
- Roughing: roughing chipbreaker and larger nose radius for large depths of cut.
Tips for stable boring
- Use the largest bar diameter the bore allows. This bar needs a bore of at least 40 mm.
- For long overhangs, consider a carbide or anti-vibration boring bar instead of a steel bar.