BORING BAR ISO P - LEFT HAND_PDUN(RL) INT

Caution
Product Description
Dormer Pramet PDUN(RL) INT left-hand boring bars with ISO P lever lock clamping for 55° rhombic negative DN.. inserts, featuring a 93° approach angle and an off-set steel shank. Designed for internal taper boring, single- and multi-directional copy boring, and longitudinal boring with and without shoulder.
Designation (ISO code system for boring bars)
Example A32S-PDUNL 15: A = steel bar with coolant supply, 32 = shank diameter (mm), S = 250 mm length, P = lever lock (hole) clamping, D = 55° rhombic insert, U = 93° approach angle, N = 0° clearance (negative) insert, L = left hand, 15 = insert cutting edge length (mm).
Usage guidance
- Inserts are not included; select DN.. inserts in a grade and chipbreaker suited to the workpiece material.
- The bore to be machined must be at least the minimum bore diameter (DMIN) of the selected boring bar.
- Keep the overhang as short as possible; if vibration occurs, reduce depth of cut and feed or choose a larger boring bar.
- Use internal coolant through the boring bar, where fitted, to help flush chips out of the bore.
- Insert thickness for the 15 size: distributor data for this family lists both DN.. 1504.. (4.76 mm) and DN.. 1506.. (6.35 mm). Confirm the correct insert with the current Dormer Pramet data sheet before ordering inserts.
- Left-hand boring bar: make sure the hand matches the turret layout and spindle rotation of your machine.
Working conditions (manufacturer rating)
- Finishing (very good surface quality): primary use
- Medium machining (good surface quality): primary use
- Roughing: possible use
- Stable and unstable working conditions: primary use; very unstable conditions: possible use
The Dormer Pramet PDUN(RL) INT left-hand series consists of lever lock boring bars for internal turning on lathes. The 55° rhombic negative insert is clamped through its central hole (P - hole clamping), giving secure insert seating and quick insert indexing. The 93° approach angle and off-set shank allow longitudinal boring up to a shoulder and copy boring in more than one direction.
Key features
- Left-hand, 93° end-cutting geometry with off-set shank
- ISO P lever lock (hole clamping) system for negative DN.. inserts
- Steel body with round shank; shank diameters from 25 mm to 60 mm
- Insert sizes: DN.. 1104.. (11 size) and DN.. 15.. (15 size)
- A32S-PDUNL 15: 32 mm diameter x 250 mm long, with coolant hole
Applications
- Taper (cone) boring
- Single- and multi-directional copy boring
- Longitudinal boring with and without shoulder
- Chamfering in the hole and back chamfering (possible use)
| Manufacturer | Dormer Pramet |
|---|---|
| Series | PDUN(RL) INT |
| Tool type | Boring bar for internal turning, ISO P lever lock (hole clamping) |
| Hand | Left hand (L) |
| Approach angle (KAPR) | 93° |
| Insert shape | 55° rhombic, negative (ISO D shape) |
| Insert size | DN.. 1104.. (IC 9.525 mm) / DN.. 15.. (IC 12.7 mm) |
| Body material | Steel |
| Shank | Round, off-set |
| Shank diameter range | 25 mm to 60 mm |
| Minimum bore diameter range | 31 mm to 80 mm |
| A32S-PDUNL 15 | Shank 32 mm, length 250 mm, minimum bore 40 mm, rake -6°, inclination -12°, with coolant hole |
| Model | Shank diameter DCON (mm) | Functional length LF (mm) | Minimum bore diameter DMIN (mm) | Insert (ISO) |
|---|---|---|---|---|
| A25R-PDUNL 11 | 25 | 200 | 31 | DN.. 1104.. |
| A32S-PDUNL 11 | 32 | 250 | 39 | DN.. 1104.. |
| A32S-PDUNL 15 | 32 | 250 | 40 | DN.. 15.. |
| A40T-PDUNL 15 | 40 | 300 | DN.. 1504.. | |
| A60V-PDUNL 15 | 60 | 400 | 80 | DN.. 1504.. |
Straight steel boring bar with a round shank and an off-set cutting head at the front end. The shank has machined flats; on the A32S size the height across the flats (H) is 30 mm on a 32 mm shank diameter (DCON).
The insert pocket at the front end holds a 55° rhombic negative insert, clamped by a lever through the insert's central hole. The main cutting edge is set at a 93° approach angle (KAPR) for left-hand end cutting, with a negative orthogonal rake of -6° and an inclination of -12° (A32S-PDUNL 15).
Main dimensions of A32S-PDUNL 15: shank diameter DCON 32 mm, functional length LF 250 mm, shank height H 30 mm, minimum bore diameter DMIN 40 mm. An internal coolant channel runs through the body.
How to choose the right boring bar
- Bore size: choose the largest shank diameter whose minimum bore diameter (DMIN) still fits the bore. A thicker boring bar is stiffer and less prone to vibration.
- Insert size: 11-size bars (DN.. 1104..) suit smaller bores and lighter cuts; 15-size bars take larger inserts for heavier depths of cut.
- Hand: PDUNL is the left-hand version; the mirror-image right-hand version is PDUNR.
- Workpiece material: the holder stays the same; match the insert grade and chipbreaker to the material group: P (steel), M (stainless steel), K (cast iron) or N (non-ferrous metals).