BORING BAR ISO P_PDUN(RL) INT

Caution
Product Description
Pramet lever lock boring bar (ISO P clamping) with a 93° end-cutting approach angle for 55° rhombic negative inserts DN.. 1104.. such as DNMG. Steel bar with off-set shank and coolant supply, available in 25 mm and 32 mm shank diameters in right-hand (R) and left-hand (L) versions for internal longitudinal turning, taper boring and copy boring.
Standards and designation
Holder designation follows the ISO code system for boring bars (ISO 6261); compatible inserts are designated according to ISO 1832 (DN.. 1104..). Dormer Pramet markets its indexable tools under the Pramet brand.
Spare parts (A25R-PDUNL 11)
| Shim | PDS 711 |
|---|---|
| Clamp (lever) | CL 009 |
| Clamp screw | CS 606 |
| Spare rivet | TR09 |
| Rivet punch | MT04 |
| Wrench | HXK 2.5 |
Usage guidance and cautions
- Inserts are not included; order DN.. 1104.. inserts separately in a grade and chipbreaker suited to the workpiece material.
- Confirm that the bore is at least the minimum bore diameter of the bar (31 mm for A25R, 39 mm for A32S) before machining.
- Select the right-hand or left-hand version to match the spindle rotation and the tool mounting orientation on the machine.
- Keep the bar overhang as short as possible to limit vibration and deflection.
- Clean the insert pocket and shim before indexing, and tighten the clamp screw with the specified wrench; replace a worn shim, lever or screw.
- Use the coolant supply to flush chips out of the bore, especially in blind holes.
The BORING BAR ISO P_PDUN(RL) INT series from Dormer Pramet are lever lock boring bars for internal turning on CNC and conventional lathes. They hold 55° rhombic negative inserts with ISO designation DN.. 1104.. (inscribed circle 9.525 mm, thickness 4.76 mm) at a 93° approach angle, making them a versatile choice for boring, profiling and finishing inside holes.
Key features
- P-system lever lock (hole clamping) holds the insert firmly in the pocket and allows fast, repeatable insert indexing.
- 93° end-cutting geometry for longitudinal boring with and without shoulder, taper boring and single or multi-directional copy boring.
- Uses double-sided negative inserts DN.. 1104.. (for example DNMG) with 4 cutting edges per insert for low cost per edge.
- Steel bar with off-set shank and through-tool coolant (ISO shank code A) to support chip evacuation in the bore.
- Replaceable shim under the insert protects the pocket and extends holder life.
- Available in right-hand and left-hand versions, 25 mm and 32 mm shank diameters.
Typical applications
- Longitudinal internal turning with and without shoulder
- Taper (cone) boring
- Single and multi-directional internal copy boring
- Chamfering in the hole and chamfering from the back (possible use)
Manufacturer rating: primary use for finishing (very good surface quality) and medium machining (good surface quality), possible use for roughing. Suitable for stable and unstable working conditions, with possible use in very unstable conditions.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Product type | Boring bar for internal turning |
| Clamping system | ISO P - lever lock (hole clamping) |
| Approach angle | 93° end cutting (ISO style U) |
| Insert shape | 55° rhombic (D), negative (N, 0° clearance) |
| Compatible insert | DN.. 1104.. (e.g. DNMG 1104..) |
| Insert inscribed circle / thickness | 9.525 mm / 4.76 mm |
| Shank diameter | 25 mm, 32 mm |
| Overall length | 200 mm (A25R), 250 mm (A32S) |
| Minimum bore diameter | 31 mm (25 mm bar), 39 mm (32 mm bar) |
| Cutting hand | R (right) / L (left) |
| Body material | Steel, off-set shank |
| Coolant | Through-tool coolant (shank code A) |
| Product code | Cutting hand | Shank diameter (mm) | Overall length (mm) | Minimum bore diameter (mm) | Maximum bore depth (mm) | Insert |
|---|---|---|---|---|---|---|
| A25R-PDUNR 11 | Right | 25 | 200 | 31 | 40 | DN.. 1104.. |
| A25R-PDUNL 11 | Left | 25 | 200 | 31 | 40 | DN.. 1104.. |
| A32S-PDUNR 11 | Right | 32 | 250 | 39 | 45 | DN.. 1104.. |
| A32S-PDUNL 11 | Left | 32 | 250 | 39 | 45 | DN.. 1104.. |
Cylindrical steel boring bar with an off-set shank and an insert pocket at the front end. The 55° rhombic insert sits on a shim and is clamped by a lever, presenting the main cutting edge at a 93° approach angle for end cutting. Right-hand (R) and left-hand (L) versions are mirror images of each other.
- Shank diameter: 25 mm (A25R) or 32 mm (A32S)
- Overall length: 200 mm (A25R) or 250 mm (A32S)
- Minimum bore diameter: 31 mm (A25R) or 39 mm (A32S)
- Maximum bore depth: 40 mm (A25R) or 45 mm (A32S)
- Insert: DN.. 1104.., inscribed circle 9.525 mm, thickness 4.76 mm
ISO code key (example A25R-PDUNL 11)
| A | Steel bar with coolant supply |
|---|---|
| 25 | Shank diameter 25 mm |
| R | Overall length 200 mm |
| P | Lever lock clamping through the insert hole |
| D | 55° rhombic insert |
| U | 93° end cutting |
| N | Negative insert, 0° clearance |
| L | Left-hand version (R = right-hand) |
| 11 | Insert size code (cutting edge length) |
How to choose the right bar
- By bore size: use A25R bars for bores from 31 mm and A32S bars for bores from 39 mm. Always choose the largest shank diameter that fits the bore for maximum rigidity.
- By cutting hand: choose R or L according to the feed direction and spindle rotation of your setup; the two versions are mirror images.
- By operation: the 93° approach with a 55° insert gives good access for profiling and copy boring with shoulders. For stronger edges in heavier cuts, Pramet also offers other ISO P boring bars, such as PWLN bars for 80° trigon WN.. inserts.
- By workpiece material: the bar is universal; adapt the insert grade and chipbreaker to the ISO 513 material group, for example P (steel), M (stainless steel) or K (cast iron).