BORING BAR ISO D - RIGHT HAND_DDUN(RL) INT

Caution
Product Description
Dormer Pramet ISO D double-clamp boring bar, DDUN style, right hand, for 55° rhombic negative DN.. inserts. It cuts with a 93° end-cutting edge angle and has a steel off-set shank with through-tool coolant for internal longitudinal boring, taper boring, copy boring and chamfering in holes.
General information
- Manufacturer: Dormer Pramet (Pramet product line)
- Clamping system code: ISO D (System D) - double clamp
- Hand: right hand (R); the mirrored left-hand version is DDUNL
- Inserts are sold separately: use DN.. 1104.. inserts for A25T-DDUNR 11 and A32T-DDUNR 11, and DN.. 1506.. inserts for A40T-DDUNR 15
- Working range: finishing and medium machining (primary use), roughing (possible use)
- Working conditions: stable and unstable (primary use), very unstable (possible use)
Usage notes
- Check that the bore diameter is not smaller than the minimum bore diameter (DMIN) of the bar.
- Keep the overhang as short as possible to limit vibration and deflection.
- Clean the insert seat and clamp before fitting a new insert or indexing a cutting edge.
- Connect the coolant supply to the through-tool coolant hole to improve chip evacuation from the bore.
- Set the cutting edge at centre height when mounting the bar in the turret or holder.
The Dormer Pramet DDUN(RL) INT series are ISO D (System D) double-clamp boring bars for internal turning, and the DDUNR version cuts right hand with a 93° end-cutting edge angle. Sizes A25T and A32T hold a 55° rhombic negative insert with ISO designation DN.. 1104.. (inscribed circle 9.525 mm, thickness 4.76 mm), while size A40T holds DN.. 1506.. inserts (inscribed circle 12.7 mm, thickness 6.35 mm). The steel bar has an off-set shank and a coolant hole that delivers coolant through the tool to the cutting edge.
Key features
- Double clamping (ISO D) holds negative DN.. inserts firmly and securely
- 93° cutting edge angle allows boring up to a shoulder as well as profiling
- Orthogonal rake angle -6° and inclination angle -12° (A25T-DDUNR 11)
- Steel body with off-set shank and through-tool coolant
- Left-hand version (DDUNL) available for mirrored applications
Applications
- Longitudinal internal turning with and without shoulder
- Internal cone (taper) turning
- Single and multi-directional internal copy turning
- Chamfering (bevelling) in holes
Primary use is finishing and medium machining; roughing is a possible use. The bar is suited to both stable and unstable working conditions.
| Brand | Dormer Pramet |
|---|---|
| Product type | Boring bar for internal turning |
| Holder style | DDUN, right hand (DDUNR) |
| Clamping system | ISO D (System D), double clamp |
| Insert | 55° rhombic negative, DN.. 1104.. (A25T, A32T) / DN.. 1506.. (A40T) |
| Cutting edge angle | 93°, end cutting |
| Orthogonal rake angle | -6° |
| Body material | Steel |
| Shank | Round, off-set; connection diameter 25 mm / 32 mm / 40 mm |
| Functional length | 300 mm |
| Minimum bore diameter | 32 mm / 40 mm / 50 mm |
| Coolant | Through-tool coolant hole |
| Product code | Material ID | Insert (ISO) | DCON (mm) | DMIN (mm) | H (mm) | HF (mm) | WF (mm) | LF (mm) | LH (mm) | Inclination angle |
|---|---|---|---|---|---|---|---|---|---|---|
| A25T-DDUNR 11 | 7028480 | DN.. 1104.. | 25 | 32 | 23 | 11.5 | 17 | 300 | 28 | -12° |
| A32T-DDUNR 11 | 7028488 | DN.. 1104.. | 32 | 40 | 30 | 15 | 22 | 300 | 30 | |
| A40T-DDUNR 15 | 7028496 | DN.. 1506.. | 40 | 50 | 37 | 18.5 | 27 | 300 | 36 | -11° |
Round steel boring bar with an off-set head at the front end that carries the insert pocket. The cutting corner of the 55° rhombic insert projects beyond the shank diameter and is set at a 93° end-cutting edge angle. A coolant hole runs through the bar to the cutting area.
Main dimensions (values for A25T-DDUNR 11):
- DCON - connection (shank) diameter: 25 mm
- H - shank height: 23 mm
- HF - functional height, from the shank base to the cutting edge: 11.5 mm
- WF - functional width, from the shank axis to the cutting corner: 17 mm
- LF - functional length, from the shank end to the cutting corner: 300 mm
- LH - head length: 28 mm
- DMIN - minimum bore diameter: 32 mm
Dimensions for the other sizes are listed in the Specification Table.
How to choose the right size
- Bore from 32 mm: A25T-DDUNR 11 (25 mm shank, DN.. 1104.. insert)
- Bore from 40 mm: A32T-DDUNR 11 (32 mm shank, DN.. 1104.. insert)
- Bore from 50 mm: A40T-DDUNR 15 (40 mm shank, DN.. 1506.. insert)
- When more than one size fits the bore, choose the largest shank diameter for the best rigidity. As a general guideline, steel boring bars work best with an overhang of up to about 4 times the shank diameter.
Choosing the insert
- Select the insert grade and chipbreaker according to the workpiece material group under ISO 513 (P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant alloys, H hardened materials).
- Use a smaller corner radius for finishing and light cuts, and a larger corner radius for higher feed and stronger edges in medium machining.
- The 55° insert gives good access for copy turning and chamfering; for heavy roughing, a stronger insert shape such as 80° may be preferable.