BORING BAR ISO D - LEFT HAND_DDUN(RL) INT

Caution
Product Description
Dormer Pramet left-hand ISO boring bar with clamping system D (double clamp) and 93° end-cutting geometry for 55° rhombic negative DN.. inserts. The steel bar has an offset head and through-coolant for internal longitudinal boring, copy boring, taper boring and chamfering.
Product code explanation (ISO 5609, example A25T-DDUNL 11)
- A – steel bar with internal coolant supply
- 25 – shank diameter 25 mm
- T – tool length 300 mm
- D – clamping system D (double clamp)
- D – insert shape 55° rhombic
- U – 93° approach angle, end cutting
- N – insert clearance angle 0° (negative insert)
- L – left hand
- 11 – insert cutting edge length code
Standards
- Tool designation according to ISO 5609 (boring bars with indexable inserts)
- Insert designation according to ISO 1832 (DN.. 1104.. / DN.. 1506..)
- Workpiece material groups according to ISO 513 (P, M, K, N, S, H)
Usage guidance
- Check that the bore diameter is not smaller than the bar's minimum bore diameter DMIN (32 mm for A25T-DDUNL 11, 40 mm for A32T-DDUNL 11).
- Keep the overhang as short as possible to reduce vibration and achieve good surface quality.
- Clamp the bar on its flat and set the cutting edge at centre height.
- Use the through-coolant supply, especially in deep or blind bores, to flush chips out of the hole.
- Recommended working conditions: stable and unstable (primary use); very unstable (possible use).
- Inserts are sold separately. Replace worn clamping parts with genuine Pramet spare parts.
The Dormer Pramet DDUN..L series, including A25T-DDUNL 11, is a left-hand ISO boring bar for internal turning on lathes. It uses ISO clamping system D (double clamp), which locks the 55° rhombic negative insert firmly in the pocket for reliable cutting in both stable and unstable working conditions.
The 93° end-cutting geometry and offset head allow one bar to perform longitudinal boring with and without shoulder, single and multi-directional copy boring, taper boring and chamfering inside the hole. The steel body has an internal coolant hole that delivers coolant directly to the cutting zone to help chip evacuation from the bore.
Key features
- ISO clamping system D (double clamp) for rigid insert locking
- 93° approach angle, end cutting, -6° orthogonal rake
- Holds 55° rhombic negative inserts: DN.. 1104.. (size 11) or DN.. 1506.. (size 15)
- Steel bar with through-coolant hole
- Offset head for boring up to a shoulder
- Primary use for finishing and medium machining; roughing is also possible
Typical applications
- Longitudinal boring with and without shoulder
- Single and multi-directional copy boring (internal profiling)
- Taper (cone) boring
- Chamfering inside the hole; back chamfering is possible
| Manufacturer / brand | Dormer Pramet (Pramet) |
|---|---|
| Tool type | Boring bar for internal turning (ISO) |
| Holder style | DDUN – clamping system D (double clamp), 55° rhombic insert, 93° end cutting, negative insert |
| Hand | Left hand (L) |
| Body material | Steel, cylindrical shank with offset head |
| Coolant | Through-coolant (internal coolant hole) |
| Approach angle κr | 93° |
| Orthogonal rake angle γo | -6° |
| Compatible inserts | DN.. 1104.. (IC 9.525 mm, thickness 4.76 mm) for size 11 DN.. 1506.. (IC 12.7 mm, thickness 6.35 mm) for size 15 |
| Shank diameter DCON | 25 / 32 / 40 / 50 mm |
| Functional length LF | 300 mm (A25T, A32T, A40T) 350 mm (A50U) |
| A25T-DDUNL 11 | Ø25 mm × 300 mm, DMIN 32 mm, DN.. 1104.. insert, Material ID 7028479 |
| Model | Material ID | DCON (mm) | LF (mm) | LH (mm) | HF (mm) | DMIN (mm) | Insert |
|---|---|---|---|---|---|---|---|
| A25T-DDUNL 11 | 7028479 | 25 | 300 | 28 | 11.5 | 32 | DN.. 1104.. |
| A32T-DDUNL 11 | 7028487 | 32 | 300 | 30 | 15 | 40 | DN.. 1104.. |
| A40T-DDUNL 15 | 7028495 | 40 | 300 | 36 | 18.5 | DN.. 1506.. | |
| A50U-DDUNL 15 | 7028505 | 50 | 350 | 39 | 23.5 | DN.. 1506.. |
DCON = shank diameter · LF = functional length · LH = head length · HF = functional height (cutting edge height) · DMIN = minimum bore diameter. All models: left hand, 93° approach angle, -6° orthogonal rake, through-coolant.
Cylindrical steel boring bar with a flat along the shank for clamping and orientation (shank height H is smaller than the shank diameter). The head is offset from the bar axis and carries a pocket for a 55° rhombic negative insert, held by clamping system D (double clamp) at a 93° end-cutting approach angle. An internal coolant hole runs through the bar. The left-hand version (L) is the mirror image of the right-hand DDUNR.
Main dimensions of A25T-DDUNL 11:
- Shank diameter DCON: 25 mm
- Shank height H (across the flat): 23 mm
- Functional length LF: 300 mm
- Head length LH: 28 mm
- Functional height HF: 11.5 mm
- Functional width WF: 17 mm
- Minimum bore diameter DMIN: 32 mm
- Inclination angle λs: -12°
How to choose the right DDUN boring bar
- Bore size: choose the largest bar diameter that fits the bore with chip clearance – the larger the bar, the higher the rigidity.
- Overhang: as a general guideline, steel boring bars are typically used up to about 4 × D overhang; for longer overhangs consider carbide or damped (anti-vibration) boring bars.
- Hand: choose L or R to match the turret setup and spindle rotation of the machine. The right-hand version is DDUNR.
- Insert size: size 11 bars take DN.. 1104.. inserts; size 15 bars take DN.. 1506.. inserts.
- Insert grade and chipbreaker: select according to the workpiece material group (ISO P steel, ISO M stainless steel, ISO K cast iron) and the operation (finishing, medium machining or roughing).
- Nose radius: a smaller nose radius reduces radial cutting forces and vibration in boring; a larger radius gives a stronger edge for heavier cuts.