TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - INTERNAL_C.-DDUN(RL) INT

Caution
Product Description
Double-clamp (ISO D) internal turning toolholder with a C4 polygon shank coupling (ISO 26623) for 55° rhombic negative DN.. 1104.. inserts. It has a 93° tool cutting edge angle, a Ø25 mm bar, 90 mm functional length, 32 mm minimum bore diameter and internal coolant. It is used for boring and internal profiling on multitask machines and turn-mill centres.
Standards and compatibility
- Shank interface: polygon shank coupling according to ISO 26623, size C4. Fits machines and tool clamping units with ISO 26623-1 C4 receivers (multitask machines, turn-mill centres).
- Insert seat for ISO negative 55° rhombic inserts DN.. 1104..
- Insert clamping: ISO D double clamp system
Spare parts (set DD11)
- Complete clamp set DCS 09 (CP 2655, CD 09, PR 0157, CS 8601-T09P), tightening torque 1.7 Nm
- Shim DDS 267-01 and screw US 2004-T09P
- Key FLAG T09P
Usage guidance
- Before clamping, clean the polygon taper and flange contact face on both the tool and the receiver. This keeps the positioning accurate.
- Tighten the insert clamp to 1.7 Nm with the FLAG T09P key. Do not over-tighten.
- Make sure the bore diameter is at least 32 mm and the machining depth stays within the usable length of 68 mm.
- Choose the right-hand or left-hand version based on the cutting direction and how the tool is mounted on the machine.
- Use the internal coolant supply to clear chips from the bore.
- Replace worn clamp parts and shims in good time so the insert stays securely seated.
Turning Toolholder Polygon Shank Coupling ISO D - Internal (C.-DDUN(RL) INT)
The Dormer Pramet C.-DDUN(RL) INT series is a double-clamp internal turning toolholder (ISO D clamping system). It has a polygon shank coupling (PSC) according to ISO 26623, size C4. It holds a 55° rhombic negative insert with an inscribed circle diameter of 9.525 mm and a thickness of 4.76 mm (ISO designation DN.. 1104..) at a 93° tool cutting edge angle. The series comes in a right-hand version (C4-DDUNR-17090-11) and a left-hand version (C4-DDUNL-17090-11).
The polygon shank coupling is a high-precision quick-change interface widely used on multitask machines such as turn-mill centres. Its tapered polygon shank and flange contact face give fixed, accurate positioning and high rigidity. Tools can be changed quickly with excellent repeatability.
Key features
- High connection accuracy: repeatability in the X, Y and Z directions of +-2 µm
- Exact positioning around the circumference, from the tapered polygon and flange location face
- ISO D double clamp system for secure seating of the negative insert
- Internal coolant channel that delivers coolant to the cutting zone
- Shorter overhang for less vibration and better surface quality
- Shorter set-up time and support for automatic tool change
Applications
Internal turning in bores from 32 mm diameter: longitudinal boring with and without shoulder, taper boring and internal profiling. Suitable for ISO workpiece material groups P, M, K, N, S and H when used with a suitable insert grade and geometry.
| Brand | Dormer Pramet |
|---|---|
| Series | C.-DDUN(RL) INT |
| Tool type | Internal turning toolholder |
| Interface | Polygon shank coupling ISO 26623, size C4 (connection diameter 40 mm) |
| Clamping system | ISO D (double clamp) |
| Body material | Steel |
| Insert | DN.. 1104.. (55° rhombic, negative, IC 9.525 mm, thickness 4.76 mm) |
| Tool cutting edge angle (KAPR) | 93° |
| Inclination angle (LAMS) | -12° |
| Orthogonal rake angle (GAMO) | -6° |
| Minimum bore diameter (DMIN) | 32 mm |
| Bar diameter (BD) | 25 mm |
| Functional length (LF) / usable length (LU) | 90 mm / 68 mm |
| Functional width (WF) | 17 mm |
| Coolant | Internal coolant supply |
| Hand | Right (R) / Left (L) |
| Workpiece materials (ISO) | P, M, K, N, S, H |
| Model | Hand | DCON MS (mm) | DMIN (mm) | WF (mm) | LF (mm) | LU (mm) | BD (mm) | KAPR (°) | LAMS (°) | GAMO (°) | Coolant | Weight (kg) | Insert | Spare parts set |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C4-DDUNR-17090-11 | Right | 40 | 32 | 17 | 90 | 68 | 25 | 93 | -12 | -6 | Internal | 0.51 | DN.. 1104.. | DD11 |
| C4-DDUNL-17090-11 | Left | 40 | 32 | 17 | 90 | 68 | 25 | 93 | -12 | -6 | Internal | 0.51 | DN.. 1104.. | DD11 |
Shape and dimensions (symbols according to ISO 13399):
- Rear end: C4 polygon taper shank with flange contact face, connection diameter DCON MS 40 mm
- Body: round bar with bar diameter BD 25 mm and an internal coolant channel to the cutting edge
- Front end: offset insert pocket with ISO D double clamp, holding a 55° rhombic DN.. 1104.. insert at a tool cutting edge angle KAPR of 93°
- Functional length LF: 90 mm, from the flange contact face to the cutting corner
- Usable length LU: 68 mm (maximum reach into the bore)
- Functional width WF: 17 mm, from the tool axis to the cutting corner
- Minimum bore diameter DMIN: 32 mm
- The right-hand (R) and left-hand (L) versions are mirror images of each other
How to read the designation C4-DDUNL-17090-11
| C4 | Polygon shank coupling size C4 (connection diameter 40 mm) |
|---|---|
| D | Clamping system: ISO D double clamp |
| D | Insert shape: 55° rhombic |
| U | Tool style: 93° tool cutting edge angle |
| N | Insert clearance angle: 0° (negative insert) |
| R / L | Right-hand / left-hand version |
| 17 | Functional width WF 17 mm |
| 090 | Functional length LF 90 mm |
| 11 | Insert cutting edge length 11 mm (DN.. 1104..) |
Selection tips
- Machine interface: check that the turret or spindle has an ISO 26623-1 C4 receiver, either built in or through a clamping unit.
- Bore size: this series needs a bore of at least 32 mm and reaches up to 68 mm deep. For smaller or deeper bores, choose a toolholder with a smaller minimum bore diameter or a longer usable length.
- Insert shape: the 55° rhombic insert at a 93° tool cutting edge angle reaches profiles and shoulders inside bores well. For heavy roughing, an 80° rhombic insert (CN..) has a stronger corner.
- Workpiece material: choose the DN.. 1104.. insert grade and chipbreaker for the ISO material group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant superalloys and titanium), H (hardened steel).