BORING BAR ISO P - RIGHT HAND_PCLN(RL) INT

Caution
Product Description
Right-hand ISO P lever-lock boring bar from Dormer Pramet for 80° rhombic negative inserts (CN.. 0903..). The steel bar has an off-set head with a 95° lead angle for side and end cutting, plus through-tool coolant, and is used for internal longitudinal turning and taper boring from finishing to roughing.
Manufacturer data
- Ordering code (ANSI): A16M-PCLNR 09
- Product number (SAP): 86006615
- EAN: 3603602963765
- Material ID: 6761030
- Gross weight: 241.9 g
Usage guidance
- Use only CN.. 0903.. negative inserts; inserts of another shape or size will not seat correctly in the pocket.
- Clean the insert pocket and seat before fitting an insert, then tighten the clamping screw securely.
- Set the cutting edge at the spindle centre height.
- Keep the overhang as short as the bore depth allows; a longer overhang raises the risk of vibration (chatter) and a poorer surface finish.
- Connect the coolant supply so coolant reaches the cutting zone and helps flush chips out of the bore.
- Check that the right-hand bar suits the turret orientation and spindle rotation direction of your machine.
- Select insert grade, chip breaker and cutting data according to the workpiece material and the insert manufacturer's recommendations.
- Wear eye protection and confirm the insert is clamped before starting the spindle.
The Dormer Pramet A16M-PCLNR 09 is an ISO P system boring bar for internal turning on CNC lathes and turning centres. The 80° rhombic negative insert is clamped through its central hole by a lever mechanism (P - hole clamping), which holds the insert securely for operations from finishing to roughing.
Key features
- ISO P lever-lock clamping for 80° rhombic negative inserts CN.. 0903.. (inscribed circle 9.525 mm, thickness 3.18 mm)
- Right-hand version with a 95° lead angle for side and end cutting, on an off-set head
- Steel bar with an internal coolant hole that delivers through-tool coolant to the cutting zone
- Ø16 mm shank, 150 mm overall length, for bores from 20 mm diameter
- Rated by the manufacturer for finishing, medium machining and roughing, in both stable and unstable working conditions, including heavy working conditions
Applications
- Internal longitudinal turning with and without shoulder
- Internal cone (taper) turning
- Chamfering in the bore (possible use)
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Model | A16M-PCLNR 09 |
| Material ID | 6761030 |
| Tool type | Boring bar for internal turning |
| Clamping system | ISO P, lever lock (hole clamping) |
| Hand | Right hand |
| Insert type | 80° rhombic, negative |
| Compatible inserts | CN.. 0903.. |
| Insert inscribed circle / thickness | 9.525 mm / 3.18 mm |
| Lead angle | 95° |
| Bar material | Steel |
| Coolant | Through-tool (internal coolant hole) |
| Shank diameter (DCON) | 16 mm |
| Overall length | 150 mm |
| Minimum bore diameter (DMIN) | 20 mm |
| Model | Material ID | Hand | Insert | DCON (mm) | Overall length (mm) | DMIN (mm) | WF (mm) | Lead angle | Coolant | Gross weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| A16M-PCLNR 09 | 6761030 | Right | CN.. 0903.. | 16 | 150 | 20 | 11 | 95° | Yes | 241.9 |
Shape and main dimensions of A16M-PCLNR 09 (described in words):
- Straight cylindrical steel shank, diameter DCON 16 mm, overall length 150 mm.
- Off-set cutting head at the front end with a pocket for an 80° rhombic negative insert CN.. 0903.., held by a lever that engages the insert hole.
- Right-hand cutting corner set at a 95° lead angle, allowing both side and end cutting inside the bore.
- Functional width WF 11 mm, measured from the shank axis to the cutting corner.
- Minimum bore diameter DMIN 20 mm.
- Internal coolant channel running along the bar to the cutting head.
Reading the code A16M-PCLNR 09
| Code | Meaning |
|---|---|
| A | Steel bar with internal coolant supply |
| 16 | Shank diameter 16 mm |
| M | Tool length 150 mm |
| P | Clamping system: lever lock through the insert hole |
| C | Insert shape: 80° rhombic |
| L | Holder style: 95° lead angle, side and end cutting |
| N | Insert clearance angle 0° (negative insert) |
| R | Right hand |
| 09 | Insert size (inscribed circle 9.525 mm) |
How to choose
- Bore diameter: the hole must be larger than the minimum bore diameter (DMIN) of the bar; for A16M-PCLNR 09 this is 20 mm.
- Hand: right-hand (R) and left-hand (L) versions are mirror images; choose the one that matches your machine setup and cutting direction.
- Overhang: steel bars are best for short to moderate boring depths (a common guideline is up to about 3 x D); for deeper bores consider a carbide or vibration-damped bar.
- Insert shape: the 80° negative rhombic insert gives a strong cutting corner for roughing and general turning; for light cuts in small bores, a screw-clamp bar for positive inserts can reduce cutting forces.
- Workpiece material: choose the insert grade by ISO 513 material group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened steel).
- Note: the letter P in ISO P refers to the lever (P) clamping system, not the ISO P material group.