BORING BAR ISO D - RIGHT HAND_DCLN(RL) INT

Caution
Product Description
Dormer Pramet A25T-DCLNR 09 is a right-hand ISO System D (double clamp) boring bar with a 25 mm steel shank, 300 mm overall length and through-tool coolant. It holds 80° rhombic negative CN.. 0903.. inserts at a 95° approach angle for internal longitudinal turning with or without a shoulder and internal taper turning, from a minimum bore diameter of 32 mm.
Product information
- Manufacturer: Dormer Pramet
- Dormer Pramet material ID: 6758095
- Ordering code: A25T-DCLNR 09
- Clamping system: ISO System D (double clamp)
- Compatible inserts: ISO CN.. 0903.. (80° rhombic, negative)
- Left-hand version: A25T-DCLNL 09
Usage guidance
- Confirm that the bore diameter is at least 32 mm before machining.
- Keep the overhang as short as the bore depth allows. As a general guideline, steel boring bars are typically used at overhangs of up to about 4 x the shank diameter; longer overhangs increase the risk of vibration.
- Set the cutting edge on the spindle centre line. An edge set above or below centre changes the effective rake and clearance angles inside the bore.
- Connect the coolant supply to the coolant hole to flush chips out of the bore, especially in deep bores and blind holes.
- Clean the insert pocket before indexing or changing the insert, and tighten the clamp securely. Replace worn clamping parts to keep the insert seat accurate.
- Use the cutting data recommended for the selected insert grade and workpiece material.
The Dormer Pramet A25T-DCLNR 09 is an ISO System D boring bar for internal turning on lathes and turning centres. Its double clamp design holds the insert firmly in the pocket, so the same bar can be used for finishing, medium machining and roughing, in both stable and unstable working conditions, including heavy cutting conditions.
The bar holds an 80° rhombic negative insert (ISO CN.. 0903.., 9.525 mm inscribed circle, 3.18 mm thick) in a right-hand, 95° side and end cutting position on an offset head. The steel shank is 25 mm in diameter and 300 mm long, with an internal coolant hole that carries coolant through the tool to the cutting area and helps flush chips out of the bore.
Key features
- ISO System D double clamp for a rigid, secure insert seat
- 95° approach angle for side and end cutting, allowing turning up to a shoulder as well as straight and taper boring
- Uses 80° rhombic negative inserts of the CN.. 0903.. type
- Steel shank with through-tool coolant
- Offset head; minimum bore diameter 32 mm
- Covers finishing, medium machining and roughing
Applications
- Internal longitudinal turning with a shoulder
- Internal longitudinal turning without a shoulder
- Internal taper (cone) turning
- Chamfering inside a bore (possible use)
| Brand | Dormer Pramet |
|---|---|
| Product type | Boring bar, ISO System D (double clamp) |
| Tool style | DCLN, 95° side and end cutting |
| Hand | Right hand (R) |
| Shank material | Steel |
| Shank diameter (DCON) | 25 mm |
| Overall length | 300 mm |
| Minimum bore diameter (DMIN) | 32 mm |
| Insert | 80° rhombic negative, ISO CN.. 0903.. (IC 9.525 mm, thickness 3.18 mm) |
| Approach angle (KAPR) | 95° |
| Coolant | Through-tool (internal coolant hole) |
| Machining range | Finishing, medium machining, roughing |
| Model | Hand | Shank diameter DCON (mm) | Overall length (mm) | Head length LH (mm) | Min. bore diameter DMIN (mm) | Functional width WF (mm) | Shank height H (mm) | Approach angle KAPR | Orthogonal rake GAMO | Insert | Coolant | Gross weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A25T-DCLNR 09 | R | 25 | 300 | 31 | 32 | 17 | 23 | 95° | -6° | CN.. 0903.. | Yes | 985 |
Cylindrical steel boring bar with an offset cutting head at the front end and an insert pocket for an 80° rhombic negative insert.
- Shank diameter (DCON): 25 mm
- Shank height (H): 23 mm, measured across the flat on the shank
- Overall length: 300 mm
- Head length (LH): 31 mm
- Functional width (WF): 17 mm, from the bar axis to the cutting corner
- Minimum bore diameter (DMIN): 32 mm
- Approach angle (KAPR): 95°, right-hand side and end cutting
- Orthogonal rake angle (GAMO): -6°
- Internal coolant hole running through the bar to the cutting area
Reading the ISO code A25T-DCLNR 09
| Code | Meaning |
|---|---|
| A | Steel shank with internal coolant supply |
| 25 | Shank diameter 25 mm |
| T | Tool length 300 mm |
| D | Clamping system D (double clamp) |
| C | Insert shape: 80° rhombic |
| L | Tool style: 95° side and end cutting |
| N | Insert clearance angle 0° (negative insert) |
| R | Right hand |
| 09 | Insert size (9.525 mm inscribed circle) |
How to choose a boring bar and insert
- Bore size: choose the largest bar diameter that fits the bore, because a thicker bar is stiffer. This bar needs a bore of at least 32 mm.
- Bore shape: the 95° approach angle allows turning up to a shoulder, so one tool can machine straight, stepped and tapered bores.
- Insert type: negative CN.. inserts give a strong cutting edge for roughing and medium machining. For small, deep or less stable bores where low cutting forces matter, a screw-clamp bar with positive inserts can be an alternative.
- Corner radius: a smaller corner radius reduces radial cutting forces and the tendency to vibrate; a larger corner radius gives a stronger edge and a better surface finish at higher feeds.
- Workpiece material: select the insert grade and chipbreaker that match the material, such as steel, stainless steel or cast iron.
- Hand: choose right hand (R) or left hand (L) to suit the machine setup and cutting direction.