BORING BAR ISO D - LEFT HAND_DCLN(RL) INT

Caution
Product Description
The Dormer Pramet A25T-DCLNL 09 is a left-hand double clamp (ISO D) boring bar for 80° rhombic negative inserts of type CN.. 0903.., with a 25 mm steel shank, through-tool coolant and 300 mm functional length. Its 95° side and end cutting geometry suits internal taper boring and longitudinal boring with and without shoulder in bores from 32 mm diameter.
Manufacturer application data
- Machining types: finishing (very good surface quality), medium machining (good surface quality) and roughing, all listed as primary use
- Working conditions: suitable for stable and unstable working conditions (primary use) and for heavy working conditions
- Operations: internal cone turning and internal longitudinal turning with and without shoulder (primary use); chamfering in the hole (possible use)
- Clamping system: System D (double clamp)
- Coolant: through-tool coolant
Usage guidance
- Check that the bore to be machined is at least 32 mm in diameter before selecting this bar.
- Set the cutting corner on the spindle centre line. An incorrect centre height changes the effective cutting angles and can cause rubbing or vibration.
- Keep the overhang as short as the bore depth allows, to reduce deflection and chatter.
- Connect coolant to the internal channel to improve chip evacuation and cooling in deep bores.
- Use only CN.. 0903.. size inserts with a central hole that suit the double clamp system. Keep the insert seat and clamp clean every time you index the insert.
- Select the left-hand or right-hand version according to the turret layout and spindle direction of the lathe. The right-hand counterpart of this bar is A25T-DCLNR 09.
Overview
The A25T-DCLNL 09 (Dormer Pramet material ID 6758096) is an internal turning tool from the Pramet ISO D boring bar range. It holds an 80° rhombic negative insert with an inscribed circle diameter of 9.525 mm and a thickness of 3.18 mm (ISO designation CN.. 0903..) in a double clamp system. The insert sits at a 95° tool cutting edge angle on an offset head for left-hand side and end cutting.
Key features
- Double clamp (ISO D) insert clamping gives a rigid, secure insert seat
- Steel bar with an internal coolant hole that delivers coolant through the tool to the cutting zone
- 25 mm shank diameter and 300 mm functional length
- Minimum bore diameter of 32 mm
- Negative insert geometry with -6° orthogonal rake angle and -11° inclination angle
- Rated for finishing, medium machining and roughing, in both stable and unstable working conditions
Applications
- Internal taper (cone) boring
- Internal longitudinal boring with shoulder
- Internal longitudinal boring without shoulder
- Chamfering (bevelling) in the hole as a possible secondary use
| Brand | Dormer Pramet |
|---|---|
| Model | A25T-DCLNL 09 |
| Material ID | 6758096 |
| EAN | 3603602934420 |
| Tool type | Boring bar for internal turning |
| Clamping system | Double clamp (ISO D) |
| Hand | Left hand |
| Insert | CN.. 0903.. (80° rhombic, negative) |
| Insert inscribed circle / thickness | 9.525 mm / 3.18 mm |
| Tool cutting edge angle (KAPR) | 95° |
| Shank diameter (DCON) | 25 mm |
| Functional length (LF) | 300 mm |
| Minimum bore diameter (DMIN) | 32 mm |
| Body material | Steel |
| Coolant | Through-tool coolant |
| Parameter | Symbol | Value |
|---|---|---|
| Ordering code | A25T-DCLNL 09 | |
| Material ID | 6758096 | |
| Connection (shank) diameter | DCON | 25 mm |
| Minimum bore diameter | DMIN | 32 mm |
| Functional length | LF | 300 mm |
| Head length | LH | 31 mm |
| Functional width | WF | 17 mm |
| Functional height | HF | 11.5 mm |
| Shank height | H | 23 mm |
| Tool cutting edge angle | KAPR | 95° |
| Orthogonal rake angle | GAMO | -6° |
| Inclination angle | LAMS | -11° |
| Insert | CN.. 0903.. | |
| Clamping type | MTP | System D |
| Direction of tool | Left | |
| Coolant supply | CSP | Through tool |
The A25T-DCLNL 09 is a straight cylindrical steel boring bar with a cutting head at the front end. Its main dimensions, taken from the manufacturer data, are:
- Cylindrical shank of 25 mm diameter (DCON) with a shank height H of 23 mm
- Functional length LF of 300 mm, from the rear end of the bar to the cutting corner
- Head length LH of 31 mm
- Offset head: a functional width WF of 17 mm and a functional height HF of 11.5 mm set the position of the insert cutting corner
- Left-hand insert pocket that holds an 80° rhombic negative insert at a 95° tool cutting edge angle, for both side and end cutting
- Internal coolant channel that runs through the bar to the head
- The bar fits into bores with a minimum diameter of 32 mm (DMIN)
Reading the ISO code A25T-DCLNL 09
| Code | Meaning |
|---|---|
| A | Steel bar with internal coolant supply |
| 25 | Shank diameter 25 mm |
| T | Tool length 300 mm |
| D | Double clamp (rigid) insert clamping system |
| C | Insert shape: 80° rhombic |
| L | Tool style: 95° side and end cutting |
| N | Insert clearance angle 0° (negative insert) |
| L | Left-hand version |
| 09 | Insert size code (cutting edge length) for an insert with a 9.525 mm inscribed circle |
Choosing the insert for the workpiece material
The bar accepts CN.. 0903.. negative inserts with a central hole. Cutting performance depends mainly on the insert grade and chip breaker chosen for the workpiece material group (ISO 513):
- ISO P – steel: general-purpose steel grades. Use finishing chip breakers for light cuts and medium chip breakers for general boring.
- ISO M – stainless steel: sharp chip breakers that reduce built-up edge and work hardening.
- ISO K – cast iron: wear-resistant grades with strong cutting edges.
- ISO N – aluminium and non-ferrous metals: sharp, smooth cutting edges that stop material from sticking.
- ISO S – heat-resistant alloys and titanium: tough grades, sharp edges and a steady supply of coolant.
- ISO H – hardened steel: wear-resistant grades with reinforced edges.
For deep bores or unstable set-ups, a smaller nose radius and a light-cutting chip breaker help reduce radial cutting forces and vibration.