TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - INTERNAL_C.-DCLN(RL) INT

Caution
Product Description
Dormer Pramet internal turning toolholder (boring bar) with an ISO 26623-1 polygon shank coupling and an ISO D double-clamp system for 80° rhombic negative CN.. inserts. The 95° side and end cutting head has internal coolant. It is used for taper boring and longitudinal boring, with and without shoulder, on multi-task machines and turn-mill centres.
Standards
- Tool interface: polygon shank coupling according to ISO 26623-1. It fits multi-task machines and turn-mill centres that have ISO 26623-1 receivers of the same size.
- Insert clamping: ISO clamping system D (double clamp).
- Insert: ISO designation CN.. – 80° rhombic, 0° clearance (negative), sizes 0903.., 1204.. and 1606..
Designation key: C4-DCLNL-17090-12
| Code | Meaning |
|---|---|
| C4 | Polygon shank coupling size C4 (DCON 40 mm) |
| D | Clamping system D (double clamp) |
| C | Insert shape C (80° rhombic) |
| L | Tool style L (95° side and end cutting) |
| N | Insert clearance angle N (0°, negative insert) |
| L | Hand: L = left hand (R = right hand) |
| 17 | Functional width WF = 17 mm |
| 090 | Functional length LF = 90 mm |
| 12 | Insert size 12 (CN.. 1204..) |
Usage notes
- Confirm that the bore diameter is not smaller than DMIN and that the bore depth does not exceed LU.
- Clean the polygon taper and flange face of both the tool and the machine receiver before mounting. Chips or dirt reduce accuracy and rigidity.
- Tighten the insert clamp to the specified torque (3.9 Nm for clamp set DCS 12). Replace worn clamps, shims and screws with original spare parts.
- Use the internal coolant supply, especially in deep bores, to flush chips out and prevent chip jamming.
- Select the right-hand or left-hand version according to the spindle rotation and feed direction on the machine.
- Set cutting data according to the insert manufacturer's recommendations for insert grade, chipbreaker and workpiece material.
Overview
The C.-DCLN(RL) INT family from Dormer Pramet consists of internal turning toolholders (boring bars). Each tool is made directly on a polygon shank coupling (PSC) interface according to ISO 26623-1. The tools hold 80° rhombic negative inserts (ISO designation CN..) in an ISO D double-clamp pocket. They have a 95° tool cutting edge angle and an off-set head for side and end cutting inside bores.
A typical item, C4-DCLNL-17090-12, is a left-hand tool with a size C4 coupling (40 mm), 17 mm functional width and 90 mm functional length. It holds CN.. 1204.. inserts with a 12.7 mm inscribed circle and 4.76 mm thickness, and machines bores from 32 mm diameter.
Key features
- Direct polygon shank coupling interface: the tapered polygon and flange contact face give exact positioning in the circumferential direction and a high degree of rigidity.
- Connection repeatability of ±2 µm in the X, Y and Z directions.
- Shorter set-up time and automatic tool change on multi-task machines with ISO 26623-1 receivers.
- Reduced overhang length for less vibration and better surface quality.
- ISO D double-clamp system holds the negative insert securely in the pocket.
- Internal coolant channels bring coolant to the cutting zone and help flush chips out of the bore.
- Right-hand (R) and left-hand (L) versions in coupling sizes C4, C5 and C6.
Applications
Internal taper boring and longitudinal boring, with and without shoulder, on multi-task machines and turn-mill centres. With a suitable insert grade and geometry, the tools cover steel, stainless steel, cast iron, non-ferrous metals, heat-resistant alloys and hardened materials (ISO P, M, K, N, S, H).
| Brand | Dormer Pramet |
|---|---|
| Product family | C.-DCLN(RL) INT |
| Tool type | Internal turning toolholder with polygon shank coupling (boring bar) |
| Interface / shank | Polygon shank coupling to ISO 26623-1, sizes C4, C5, C6 (DCON 40 mm, 50 mm, 63 mm) |
| Clamping system | ISO D (System D, double clamp) |
| Insert | 80° rhombic negative insert CN.. (CN.. 0903.., CN.. 1204.., CN.. 1606..) |
| Tool cutting edge angle (KAPR) | 95° |
| Inclination angle (LAMS) | -12° to -16° (depending on size) |
| Orthogonal rake angle (GAMO) | -6° |
| Minimum bore diameter (DMIN) | 25 mm to 50 mm |
| Functional length (LF) | 80 mm to 140 mm |
| Functional width (WF) | 13 mm to 27 mm |
| Bar diameter (BD) | 20 mm to 40 mm |
| Hand | Right (R) and left (L) |
| Coolant supply | Internal coolant |
| Body material | Steel |
| Workpiece material groups | ISO P, M, K, N, S, H |
| Representative item | C4-DCLNL-17090-12: C4 (40 mm), left hand, CN.. 1204.., DMIN 32 mm, WF 17 mm, LF 90 mm, LU 68 mm, BD 25 mm, 0.53 kg |
C.-DCLN(RL) INT – dimensions
| Model | Hand | DCON (mm) | DMIN (mm) | WF (mm) | LF (mm) | LU (mm) | BD (mm) | KAPR (°) | LAMS (°) | GAMO (°) | Insert | Internal coolant | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C4-DCLNR-13080-09 | R | 40 | 25 | 13 | 80 | 57 | 20 | 95 | -14 | -6 | CN.. 0903.. | Yes | 0.43 |
| C4-DCLNR-17090-12 | R | 40 | 32 | 17 | 90 | 68 | 25 | 95 | -12 | -6 | CN.. 1204.. | Yes | 0.53 |
| C4-DCLNL-17090-12 | L | 40 | 32 | 17 | 90 | 68 | 25 | 95 | -12 | -6 | CN.. 1204.. | Yes | 0.53 |
| C5-DCLNR-17090-12 | R | 50 | 32 | 17 | 90 | 66 | 25 | 95 | -12 | -6 | CN.. 1204.. | Yes | 0.73 |
| C5-DCLNL-17090-12 | L | 50 | 32 | 17 | 90 | 66 | 25 | 95 | -12 | -6 | CN.. 1204.. | Yes | 0.73 |
| C6-DCLNR-17100-12 | R | 63 | 32 | 17 | 100 | 72 | 25 | 95 | -12 | -6 | CN.. 1204.. | Yes | 1.14 |
| C6-DCLNR-27140-16 | R | 63 | 50 | 27 | 140 | 114 | 40 | 95 | -16 | -6 | CN.. 1606.. | Yes | 1.80 |
Spare parts
| Spare parts set | For models | Clamp set | Clamp screw torque (Nm) | Shim | Shim screw | Key |
|---|---|---|---|---|---|---|
| DC09 | C4-DCLNR-13080-09 | DCS 09 | 1.7 | DCS 236-04 | US 2004-T09P | FLAG T09P |
| DCI12 | C4-DCLNR-17090-12, C4-DCLNL-17090-12, C5-DCLNR-17090-12, C5-DCLNL-17090-12, C6-DCLNR-17100-12 | DCS 12 | 3.9 | DCS 234-01 | US 2002-T15P | FLAG T15P/3,5 |
| DC16 | C6-DCLNR-27140-16 | DCS 16 | 6.4 | DCS 234-03 | US 2007-T20P | LK T20P |
The tool is a single body: a polygon shank coupling at the rear end and a round boring bar extending forward along the tool axis, with the insert pocket at the front end. Left-hand (L) and right-hand (R) versions are mirror images of each other.
- Rear end: tapered polygon cone with a flange contact face according to ISO 26623-1. DCON is the coupling diameter (40 mm for size C4, 50 mm for C5, 63 mm for C6).
- Body: cylindrical bar with diameter BD (25 mm on C4-DCLNL-17090-12) and an internal coolant channel to the cutting zone.
- Head: 80° rhombic negative insert in an ISO D double-clamp pocket. Tool cutting edge angle KAPR 95°, inclination angle LAMS -12°, orthogonal rake angle GAMO -6° (C4-DCLNL-17090-12).
- LF (functional length): measured from the flange contact face to the cutting corner, 90 mm on C4-DCLNL-17090-12.
- LU (usable length): maximum length of the bar that can enter the bore, 68 mm.
- WF (functional width): measured from the tool axis to the cutting corner, 17 mm.
- DMIN (minimum bore diameter): smallest bore the tool can enter and machine, 32 mm.
How to choose the right tool
- Machine interface: match the coupling size to the receiver on the machine: C4 (40 mm), C5 (50 mm) or C6 (63 mm).
- Bore size and depth: DMIN must not be larger than the smallest bore, and LU must cover the bore depth. C4-DCLNR-13080-09 starts from 25 mm, the 17090 and 17100 sizes from 32 mm, and C6-DCLNR-27140-16 from 50 mm.
- Hand: choose R or L according to spindle rotation and cutting direction.
- Stability: to reduce vibration, use the shortest LF and the largest bar diameter BD that fit the bore.
- Insert size: CN.. 0903.. for small bores, CN.. 1204.. for general boring, CN.. 1606.. for larger bores and heavier depths of cut.
Insert selection by workpiece material (general guidance)
| ISO group | Workpiece material | Recommended approach |
|---|---|---|
| P | Steel, cast steel | Coated CN.. insert with a chipbreaker matched to depth of cut and feed |
| M | Stainless steel | Sharp, positive chipbreaker geometry to limit work hardening and built-up edge |
| K | Cast iron | Wear-resistant coated grade with a strong edge for interrupted cuts |
| N | Aluminium, non-ferrous metals | Sharp edge geometry; for light cuts consider the positive C.-SCLC(RL) INT family for CC.. 09T3.. inserts |
| S | Heat-resistant alloys, titanium | Tough grade with a sharp edge, reduced cutting speed and plenty of coolant |
| H | Hardened steel | Wear-resistant grade with a reinforced edge and reduced cutting data |
Always confirm the final insert grade and cutting data with the insert manufacturer's recommendations.