TURNING TOOLHOLDER ISO P_PWLN(RL) EXT

Caution
Product Description
Dormer Pramet PWLN(RL) EXT external turning toolholder with ISO P lever lock clamping for 80° trigon negative WN.. inserts, with a 95° approach angle for longitudinal turning, face turning and taper turning, with and without a shoulder. Available in right-hand (R) and left-hand (L) versions with shank sizes from 16 x 16 mm to 32 x 25 mm.
Reading the ISO code PWLNL 1616 H 0604
- P: clamping system, lever lock through the insert hole
- W: insert shape, 80° trigon
- L: tool style, 95° side and end cutting
- N: insert clearance angle 0° (negative insert)
- L: hand of tool, left (R = right)
- 1616: shank height x shank width, 16 x 16 mm
- H: tool length, 100 mm
- 0604: insert size, WN.. 0604.. (IC 9.525 mm, thickness 4.76 mm)
Usage guidance
- Use only inserts that match the seat size: WNM. 0604.. for 0604 holders and WN.. 0804.. for 08 holders.
- Clean the insert pocket and shim before indexing or changing the insert, and replace a shim that is chipped or deformed.
- Tighten the clamping screw to the torque recommended by Pramet and do not over-tighten.
- Clamp the holder with the shortest practical overhang and set the cutting edge at the centre height of the workpiece.
- Select the insert grade, chipbreaker and cutting data according to the workpiece material and the recommendations of the insert manufacturer.
- Use machine guards and eye protection; hot chips and sharp cutting edges can cause injury.
Classification
Dormer Pramet product category: Turning, ISO Negative, External tools for WN.. inserts, PWLN(RL) EXT. Toolholder codes follow the ISO 5608 designation system.
The PWLN(RL) EXT series from Dormer Pramet (Pramet brand) is a range of external turning toolholders with ISO P clamping, in which a lever clamps the insert through its central hole and pulls it firmly into the insert pocket. Each holder carries an 80° trigon negative insert (ISO WN.. type) in a 95° side and end cutting position on an off-set shank, so one tool can perform longitudinal turning, face turning and taper turning, with and without a shoulder.
For example, PWLNL 1616 H 0604 is the left-hand version with a 16 x 16 mm shank and 100 mm functional length, holding WNM. 0604.. inserts with a 9.525 mm inscribed circle and 4.76 mm thickness.
Key features
- ISO P lever lock (hole clamping) provides a rigid, repeatable insert seat and leaves the top face of the insert free for unobstructed chip flow.
- The negative 80° trigon WN.. insert offers 6 cutting edges, making it an economical choice.
- The 95° approach angle allows turning and facing up to a shoulder with the same tool.
- Negative geometry with an orthogonal rake angle of -6° and an inclination angle of -6°.
- A replaceable shim under the insert protects the toolholder pocket.
- The cutting edge height is equal to the shank height (h = h1), which simplifies centre-height setting.
- Manufacturer rating: primary use for finishing and medium machining, possible use for roughing; suitable for both stable and unstable working conditions.
Applications
- External longitudinal turning with and without a shoulder
- Face turning with and without a shoulder
- External taper (cone) turning
- General external turning on CNC and conventional lathes
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | PWLN(RL) EXT |
| Tool type | External turning toolholder with off-set shank |
| Clamping system | ISO P, lever lock (hole clamping) |
| Insert shape | 80° trigon, negative (WN..) |
| Approach angle | 95° |
| Orthogonal rake angle (γo) | -6° |
| Inclination angle (λs) | -6° |
| Hand | Right (R) / Left (L) |
| Compatible inserts | WNM. 0604.. (IC 9.525 mm, thickness 4.76 mm) / WN.. 0804.. (IC 12.7 mm, thickness 4.76 mm) |
| Shank size (h x b) | 16 x 16 mm to 32 x 25 mm |
| Functional length (l1) | 100 mm to 170 mm |
| Operations | Longitudinal turning, face turning and taper turning, with and without a shoulder |
Dimensions
| Model (R/L) | h = h1 (mm) | b (mm) | f (mm) | l1 (mm) | l2 (mm) | λs (deg) | γo (deg) | Weight (kg) | Spare parts set | Insert |
|---|---|---|---|---|---|---|---|---|---|---|
| PWLNR/L 1616 H 0604 | 16 | 16 | 20 | 100 | 20 | -6 | -6 | 0.22 | PW11 | WNM. 0604.. |
| PWLNR/L 2020 K 0604 | 20 | 20 | 25 | 125 | 20 | -6 | -6 | 0.40 | PW10 | WNM. 0604.. |
| PWLNR/L 2020 K 08 | 20 | 20 | 25 | 125 | 22 | -6 | -6 | 0.40 | PW22 | WN.. 0804.. |
| PWLNR/L 2525 M 0604 | 25 | 25 | 32 | 150 | 20 | -6 | -6 | 0.70 | PW10 | WNM. 0604.. |
| PWLNR/L 2525 M 08 | 25 | 25 | 32 | 150 | 22 | -6 | -6 | 0.70 | PW20 | WN.. 0804.. |
| PWLNR/L 3225 P 08 | 32 | 25 | 32 | 170 | 22 | -6 | -6 | 1.00 | PW20 | WN.. 0804.. |
Spare parts
| Set | Shim | Clamping lever | Clamping screw | Tubular rivet | Mounting taper plug | Key |
|---|---|---|---|---|---|---|
| PW10 | WNU 060308 | PU 01 | US 34 (M6x19.0) | NT 04 | MT 04 | HXK 3 |
| PW11 | WNU 060308 | PU 01 | US 46 (M6x13.2) | NT 04 | MT 04 | HXK 3 |
| PW20 | WNU 080312 | PU 02 | US 35 (M8x22.5) | NT 05 | MT 05 | HXK 4 |
| PW22 | WNU 080312 | PU 02 | US 42 (M8x21.0) | NT 05 | MT 05 | HXK 4 |
h = h1: shank height = cutting edge height; b: shank width; f: functional width; l1: functional length; l2: head length; λs: inclination angle; γo: orthogonal rake angle. The same dimensions apply to the right-hand (R) and left-hand (L) versions. Data from the Pramet turning catalogue.
Off-set shank with a square cross-section (rectangular on the 3225 size) and the insert pocket at the front corner of the head. The 80° trigon insert sits on a replaceable shim and is held by a clamping lever that engages the central hole of the insert. The main cutting edge is set at a 95° approach angle, so the tool cuts both along the workpiece axis and across the end face.
Main dimensions of PWLNL 1616 H 0604:
- h (shank height): 16 mm
- h1 (cutting edge height): 16 mm, equal to h
- b (shank width): 16 mm
- f (functional width, from the back face of the shank to the cutting corner): 20 mm
- l1 (functional length, from the shank end to the cutting corner): 100 mm
- l2 (head length): 20 mm
The left-hand (L) version is the mirror image of the right-hand (R) version.
How to choose the right PWLN(RL) EXT holder
- Hand (R or L): choose to suit the feed direction and the tool position on your lathe. A right-hand holder is the usual choice for turning toward the chuck on a standard lathe; a left-hand holder such as PWLNL 1616 H 0604 is used when feeding in the opposite direction or when the machine layout requires a mirrored tool.
- Shank size: match the shank height and width to the tool post or turret pocket. A larger shank gives higher rigidity for heavier cuts.
- Insert size: 0604 holders (IC 9.525 mm) suit lighter to medium cuts; 08 holders (IC 12.7 mm) give a longer cutting edge for larger depths of cut.
- Workpiece material: the holder itself is not material-specific; choose the insert grade and chipbreaker for steel (P), stainless steel (M), cast iron (K), non-ferrous metals (N), heat-resistant alloys (S) or hardened materials (H). Pramet lists non-ferrous metals as a possible use for this holder.
Why choose an 80° trigon insert?
The WN.. insert combines a strong 80° cutting corner with 6 cutting edges on a negative insert, making it an economical choice for general external turning and facing with one tool.