TURNING TOOLHOLDER ISO M_MWLN(RL) EXT

Caution
Product Description
Dormer Pramet MWLN(RL) EXT is an external turning toolholder with ISO M multi-lock clamping (wedge top clamp and clamping pin) for negative 80° trigon inserts WN.. 0804.. With a 95° approach angle and an offset shank, it performs longitudinal turning, face turning and taper turning, with or without a shoulder.
Standard and designation
The ordering code follows the ISO code system for turning toolholders: MWLNL 2525 M 08 means multi-lock clamping (M), 80° trigon insert (W), 95° side and end cutting style (L), 0° insert clearance angle (N), left hand (L), 25 mm x 25 mm shank (2525), 150 mm tool length (M) and insert size 08.
Spare parts
- Clamp set: UE 05
- Clamping pin: UC 51
- Shim: WNW 080412
- Screw: HS 0408 (M4x8)
- Hex key: HXK 3 (s=3 mm)
Usage and cautions
- Use only WN.. 0804.. negative inserts (for example WNMG 0804..), and select the insert grade and chipbreaker to suit the workpiece material and operation.
- Clean the insert pocket, shim and clamp at every insert change, and check that the insert sits flat on the shim and against the pocket walls before tightening.
- Mount the holder with the shortest practical overhang and set the cutting corner at spindle center height.
- Replace worn or damaged clamps, pins or shims with original Dormer Pramet spare parts.
- Dormer Pramet has introduced a new line of ISO P and ISO M holders with a new design and a nickel-plated surface. Older holders are being replaced gradually, and some spare parts, dimensions or mounting angles may differ from previous tools, so check spare part codes before ordering.
- Wear safety glasses and keep machine guards closed during cutting; chips are hot and sharp.
Overview
The MWLN(RL) EXT series from Dormer Pramet is an ISO M type external turning toolholder. The insert is held by a wedge-shaped top clamp together with a clamping pin through the insert hole (top and hole clamping), keeping the insert firmly in place during cutting. The holder accepts negative 80° trigon inserts with an inscribed circle diameter of 12.7 mm and a thickness of 4.76 mm (ISO designation WN.. 0804..), and cuts on both the side and the end at a 95° approach angle.
Key features
- ISO M multi-lock clamping: wedge top clamp plus clamping pin for secure insert clamping from roughing to finishing.
- 95° approach angle with an offset shank for side and end cutting with one tool.
- Negative seat geometry with a -6° orthogonal rake angle and a -6° inclination angle.
- Double-sided WN.. inserts provide 6 cutting edges per insert for economical machining.
- Body made of high-quality nickel-plated tool steel for increased resistance to oxidation and wear.
- Replaceable shim under the insert supports the cutting edge and protects the insert pocket.
- Available as right-hand (MWLNR) and left-hand (MWLNL) versions.
Applications
- Longitudinal turning with and without a shoulder
- Face turning with and without a shoulder
- Taper (cone) turning
- Chamfering (possible use)
- Roughing, medium machining and finishing in external turning
MWLNL 2525 M 08 is the left-hand model with a 25 mm x 25 mm shank and an overall length of 150 mm.
| Item | Specification |
|---|---|
| Product type | External turning toolholder, ISO M |
| Series | MWLN(RL) EXT |
| Clamping system | Multi-lock: wedge top clamp and clamping pin (top and hole clamping) |
| Compatible insert | WN.. 0804.. (negative 80° trigon, inscribed circle 12.7 mm, thickness 4.76 mm) |
| Approach angle | 95° (side and end cutting) |
| Orthogonal rake angle | -6° |
| Inclination angle | -6° |
| Shank type | Square, offset |
| Shank size (h x b) | 25 mm x 25 mm |
| Overall length | 150 mm |
| Hand of tool | Left (L) |
| Body material / surface | Tool steel, nickel-plated |
| Machining type | External turning |
| Model | EDP No. | Hand | Insert | h (mm) | b (mm) | l1 (mm) | l2 (mm) | f (mm) | h1 (mm) | Approach angle | Rake angle | Inclination angle | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MWLNL 2525 M 08 | 6757244 | L | WN.. 0804.. | 25 | 25 | 150 | 32 | 32 | 25 | 95° | -6° | -6° | 0.78 |
h = shank height, b = shank width, l1 = overall length, l2 = head length, f = functional width, h1 = functional (cutting edge) height
Shape and dimensions (MWLNL 2525 M 08)
- Straight square shank, height h = 25 mm and width b = 25 mm; overall length l1 = 150 mm.
- Offset head at the front end with a left-hand insert pocket for an 80° trigon insert; the cutting corner projects sideways to a functional width f = 32 mm, measured from the back face of the shank.
- Head length l2 = 32 mm.
- Functional height h1 = 25 mm: the cutting corner lies at the level of the top face of the shank.
- Main cutting edge set at a 95° approach angle, so the tool can feed along the workpiece axis and across the face.
- The insert rests on a shim, is located by a clamping pin through its center hole and is pressed down from above by a wedge clamp.
How to choose the right toolholder
- Hand of tool: right-hand (MWLNR) and left-hand (MWLNL) holders feed in opposite directions. Check the turret layout and spindle rotation of the lathe before ordering.
- Shank size: choose the shank that fits the tool station of the machine; MWLNL 2525 M 08 has a 25 mm x 25 mm shank.
- Clamping system: ISO M multi-lock clamping holds the insert from the top and through the hole for secure clamping, while ISO P lever-lock holders (PWLN) leave the top of the insert open for unobstructed chip flow.
Choosing the WN.. 0804.. insert by workpiece material
| ISO group | Workpiece material | Insert selection hint |
|---|---|---|
| P | Steel | Wear-resistant coated grade, medium chipbreaker for general turning |
| M | Stainless steel | Tough coated grade, sharp positive chipbreaker to limit built-up edge |
| K | Cast iron | Hard CVD-coated grade, strong cutting edge |
| N | Non-ferrous metals | Sharp edge, polished or uncoated |
| S | Heat-resistant alloys and titanium | Tough PVD-coated grade, sharp edge, moderate cutting speed |
| H | Hardened steel | Hard grade (such as CBN or ceramic) with a reinforced edge |
For roughing, choose a larger corner radius and a strong chipbreaker; for finishing, a smaller corner radius with a finishing chipbreaker gives better surface quality.