TURNING TOOLHOLDER ISO D_DWLN(RL) EXT

Caution
Product Description
Dormer Pramet DWLNL 1616 H 06 is a left-hand external turning toolholder from the DWLN(RL) EXT series with ISO D double clamping for 80° trigon negative inserts (WN.. 0604..). With a 16 x 16 mm shank, 100 mm length and 95° lead angle, it handles longitudinal turning, face turning and taper turning on conventional and CNC lathes.
ISO Code Explained (ISO 5608)
- D – clamping system: double clamp, insert held from the top and through the centre hole
- W – insert shape: 80° trigon
- L – tool style: 95° side and end cutting
- N – insert clearance angle: 0° (negative insert)
- L – hand of tool: left
- 1616 – shank height x width: 16 mm x 16 mm
- H – tool length: 100 mm
- 06 – insert size: WN.. 0604.. (9.525 mm inscribed circle)
Usage Guidance
- Set the cutting edge at spindle centre height before machining.
- Clean the insert pocket (and shim, where fitted) before indexing or replacing the insert to ensure correct seating.
- Tighten the clamp with the correct key; do not over-tighten.
- Select the hand of tool (L or R) to suit the feed direction and turret orientation of the machine.
- Keep tool overhang as short as possible to reduce vibration.
- Use only WN.. 0604.. inserts and genuine Dormer Pramet spare parts.
Machining Range
Suitable for external turning from finishing (very good surface quality) and medium machining (good surface quality) to roughing.
Overview
DWLNL 1616 H 06 (article no. 7028473) is an ISO external turning toolholder from the Dormer Pramet DWLN(RL) EXT range. It holds an 80° trigon negative insert with an inscribed circle diameter of 9.525 mm and a thickness of 4.76 mm (ISO designation WN.. 0604..) using the rigid D-type double clamping system. This left-hand tool cuts on both the side and the end with a 95° lead angle and has an off-set shank.
Key Features
- ISO D double clamping for secure, rigid insert retention
- Accepts negative 80° trigon inserts WN.. 0604.. that can be used on both sides
- 95° lead angle for side and end cutting, so turning and facing can be done with one tool
- Orthogonal rake angle of -6° from the negative insert seat
- Square shank of 16 x 16 mm, 100 mm length and 26.4 mm head length
- Left-hand version; the mirror-image right-hand DWLNR 1616 H 06 is also available
Applications
- External longitudinal turning with and without shoulder
- Face turning with and without shoulder
- Taper turning
- Finishing (very good surface quality), medium machining (good surface quality) and roughing
| Brand | Dormer Pramet |
|---|---|
| Series | DWLN(RL) EXT |
| ISO code | DWLNL 1616 H 06 |
| Article no. | 7028473 |
| Tool type | External turning toolholder |
| Clamping system | ISO D (double clamp) |
| Hand | Left (L) |
| Lead angle | 95° |
| Orthogonal rake angle | -6° |
| Compatible insert | WN.. 0604.. (80° trigon, negative) |
| Insert inscribed circle | 9.525 mm |
| Insert thickness | 4.76 mm |
| Shank height x width | 16 x 16 mm |
| Length | 100 mm |
| Head length | 26.4 mm |
| Shank type | Square shank, off-set head |
DWLN(RL) EXT – Metric Sizes
| ISO code | Article no. | Hand | Shank h x b (mm) | Length (mm) | Head length (mm) | Insert | Insert IC (mm) | Insert thickness (mm) |
|---|---|---|---|---|---|---|---|---|
| DWLNL 1616 H 06 | 7028473 | Left | 16 x 16 | 100 | 26.4 | WN.. 0604.. | 9.525 | 4.76 |
| DWLNR 1616 H 06 | 7028476 | Right | 16 x 16 | 100 | 26.4 | WN.. 0604.. | 9.525 | 4.76 |
| DWLNL 2525 M 06 | 7028475 | Left | 25 x 25 | 150 | 27.1 | WN.. 0604.. | 9.525 | 4.76 |
| DWLNR 2525 M 06 | 7028478 | Right | 25 x 25 | 150 | 27.1 | WN.. 0604.. | 9.525 | 4.76 |
| DWLNR 2020 K 08 | 6758079 | Right | 20 x 20 | 125 | WN.. 0804.. | 12.7 | 4.76 | |
| DWLNL 2525 M 08 | 6758092 | Left | 25 x 25 | 150 | 35 | WN.. 0804.. | 12.7 | 4.76 |
| DWLNR 3225 P 08 | 6758093 | Right | 32 x 25 | 170 | 35 | WN.. 0804.. | 12.7 | 4.76 |
| DWLNL 3225 P 10 | 6758517 | Left | 32 x 25 | 170 | 38 | WN.. 1006.. | 15.875 | 6.35 |
Straight square shank with an off-set cutting head at the front end (left-hand execution).
- Shank cross-section: 16 mm height x 16 mm width
- Tool length: 100 mm (ISO length code H)
- Head length: 26.4 mm
- Insert pocket: 80° trigon (W) seat for negative WN.. 0604.. inserts, secured by a D-type clamp from the top and through the insert centre hole
- Insert position: 95° lead angle, allowing side cutting (longitudinal turning) and end cutting (facing)
- Rake: orthogonal rake angle of -6° from the negative insert seat
Choosing the Insert for the Job
- Finishing: choose a finishing chipbreaker and a small corner radius for very good surface quality.
- Medium machining: choose a universal geometry for a balance of chip control and edge strength.
- Roughing: choose a strong roughing geometry and a larger corner radius for heavy depths of cut.
- Workpiece material: select an insert grade matched to the ISO 513 material group – P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened steel).
Why a 95° Holder with an 80° Trigon Insert
The 80° trigon (W-shape) insert gives a strong cutting corner, while the 95° lead angle lets one tool turn the diameter and face against a shoulder, reducing tool changes. As a negative insert it can be used on both sides, giving more cutting edges per insert.
Related Holders
- DWLNR 1616 H 06 – right-hand version of this holder
- Holders with larger shanks in the DWLN(RL) EXT range accept WN.. 0604.., WN.. 0804.. or WN.. 1006.. inserts