TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DWLN(RL) EXT

Caution
Product Description
Pramet external turning toolholders with ISO 26623 polygon shank coupling and ISO D double clamping, for 80° trigon negative inserts (WN..). The 95° cutting edge angle allows longitudinal, face and taper turning with or without shoulder. Available in right-hand and left-hand versions in coupling sizes C4, C5 and C6.
- Interface: polygon shank coupling according to ISO 26623, for machines and adapters with ISO 26623-1 receivers.
- Clamping: ISO D (System D) double clamp with a shim under the insert.
- Compatible inserts: WN.. 0604.. (inscribed circle 9.525 mm, thickness 4.76 mm) for -06 holders, and WN.. 0804.. (inscribed circle 12.7 mm, thickness 4.76 mm) for -08 holders.
- For ceramic inserts WN.N 0804.. and WN.A 0804.., the -08 holders use clamp set DCS 12C4 or DCS 12C2 (accessory set AT004).
- Coolant: internal coolant supply.
- Tighten the insert clamp screw to the specified torque: 1.7 Nm (DCS 09) or 3.9 Nm (DCS 12).
- Before mounting, clean the polygon taper and flange face. Dirt or damage on the contact surfaces reduces accuracy and rigidity.
- Check the shim and insert pocket regularly, and replace a damaged shim before fitting a new insert.
- Choose the R or L version to suit the turret position and the feed direction on your machine.
The Pramet C.-DWLN(RL) EXT series consists of external turning toolholders with a polygon shank coupling according to ISO 26623 and the ISO D (System D) double clamping system. They hold 80° trigon negative inserts with ISO designation WN.. and cut with a 95° cutting edge angle on both the side and the end, so one toolholder can perform longitudinal turning, face turning and taper turning, with or without shoulder.
The polygon shank coupling is a quick-change interface widely used on multi-task machines such as turn-mill centres. The tapered polygon and flange contact face give fixed, accurate positioning and a high degree of rigidity, which shortens set-up time and allows automatic tool change.
Key features
- Direct interface tool with a tapered polygon shank and flange location face for high accuracy and rigidity
- Exact positioning in the circumferential direction, with connection repeatability of ±2 µm in the X, Y and Z directions
- ISO D double clamping holds the negative insert firmly in the pocket
- Internal coolant channels; external tools are fitted with an adjustable coolant nozzle
- Reduced overhang compared with standard shank tools gives less vibration and better surface quality
- Right-hand (R) and left-hand (L) versions for WN.. 0604.. and WN.. 0804.. inserts
Typical use: external roughing, medium machining and finishing on CNC lathes and multi-task machines equipped with ISO 26623-1 receivers.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Product family | C.-DWLN(RL) EXT |
| Tool type | External turning toolholder |
| Shank / interface | Polygon shank coupling, ISO 26623, sizes C4 / C5 / C6 |
| Connection diameter (DCON MS) | 40 / 50 / 63 mm |
| Clamping system | ISO D (System D) double clamp |
| Insert | 80° trigon negative, WN.. 0604.. / WN.. 0804.. |
| Cutting edge angle (KAPR) | 95° |
| Inclination angle (LAMS) | -6° |
| Orthogonal rake angle (GAMO) | -6° |
| Functional length (LF) | 50 / 60 / 65 mm |
| Functional width (WF) | 27 / 35 / 45 mm |
| Hand | R (right) / L (left) |
| Coolant | Internal coolant supply |
| Operations | Longitudinal turning, face turning and taper turning, with or without shoulder |
Toolholder dimensions
| Designation | Insert | Connection dia. DCON MS (mm) | Min. dia. DMIN (mm) | Min. dia. DMINP (mm) | Functional width WF (mm) | Functional length LF (mm) | Cutting edge angle KAPR (°) | Inclination LAMS (°) | Rake GAMO (°) | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|
| C4-DWLNR/L-27050-06 | WN.. 0604.. | 40 | 60 | 140 | 27 | 50 | 95 | -6 | -6 | 0.43 |
| C4-DWLNR/L-27050-08 | WN.. 0804.. | 40 | 110 | 140 | 27 | 50 | 95 | -6 | -6 | 0.43 |
| C5-DWLNR/L-35060-08 | WN.. 0804.. | 50 | 110 | 165 | 35 | 60 | 95 | -6 | -6 | 0.74 |
| C6-DWLNR/L-45065-08 | WN.. 0804.. | 63 | 110 | 190 | 45 | 65 | 95 | -6 | -6 | 1.34 |
Spare parts
| Designation | Clamp set | Clamp screw torque (Nm) | Shim | Shim screw | Key |
|---|---|---|---|---|---|
| C4-DWLNR/L-27050-06 | DCS 09 | 1.7 | DWS 328-01 | US 2004-T09P | FLAG T09P |
| C4-DWLNR/L-27050-08 | DCS 12 | 3.9 | DWS 331-12 | US 2002-T15P | FLAG T15P/3,5 |
| C5-DWLNR/L-35060-08 | DCS 12 | 3.9 | DWS 331-12 | US 2002-T15P | FLAG T15P/3,5 |
| C6-DWLNR/L-45065-08 | DCS 12 | 3.9 | DWS 331-12 | US 2002-T15P | FLAG T15P/3,5 |
R = right hand, L = left hand. Dimensions in mm, weight in kg. All toolholders have internal coolant supply.
The toolholder has a tapered polygon shank to ISO 26623 with a flange contact face at the rear, and a compact cutting head at the front. The insert pocket is offset from the shank axis and holds the 80° trigon insert so that the main cutting edge works at a 95° cutting edge angle, cutting both along the axis and across the face. R and L versions are mirror images of each other.
- DCON MS – connection diameter of the polygon shank: 40 mm (C4), 50 mm (C5), 63 mm (C6)
- LF – functional length (protruding length) of the head: 50 mm (C4), 60 mm (C5), 65 mm (C6)
- WF – functional width, the offset of the cutting corner from the shank axis: 27 mm (C4), 35 mm (C5), 45 mm (C6)
- DMIN / DMINP – minimum diameters specified by the manufacturer (see Specification Table)
- Insert seat angles: inclination angle -6°, orthogonal rake angle -6°
How to choose the right toolholder
- Coupling size: select C4, C5 or C6 to match the receiver on the machine turret or spindle.
- Insert size: -06 holders take the smaller WN.. 0604.. insert for lighter cuts and finishing, while -08 holders take WN.. 0804.. for larger depths of cut and roughing.
- Hand: the R and L versions allow machining in either feed direction or with a mirrored turret set-up.
- Workpiece material: performance depends mainly on the insert grade and chipbreaker fitted. Choose an insert for steel (ISO P), stainless steel (ISO M), cast iron (ISO K), non-ferrous metals (ISO N), heat-resistant alloys (ISO S) or hardened materials (ISO H) as required. For example, WNMG 060404E-FM:TT310 is a PVD-coated cermet grade for fine to medium machining of steels (ISO P10–P25).
- Operation: the 95° cutting edge angle and the strong 80° corner of the trigon insert suit both shoulder turning and facing with the same tool.