TURNING TOOLHOLDER ISO M_MVJN(RL) EXT

Caution
Product Description
Dormer Pramet MVJN(RL) external turning toolholder with ISO M multi-lock (top and hole) clamping for 35° rhombus negative inserts VN.. 1604.., featuring a 93° side-cutting angle and an off-set shank. Designed for longitudinal turning, taper turning, chamfering and single- or multi-directional copy turning.
Reading the ISO code (ISO 5608)
- M: clamping system, top and hole clamping (multi-lock)
- V: insert shape, 35° rhombus
- J: tool style, 93° side-cutting angle
- N: insert clearance angle 0° (negative insert)
- R / L: hand of tool (right / left)
- 2020 / 2525 / 3225: shank height and width in mm
- K / M / P: tool length 125 mm / 150 mm / 170 mm
- 16: insert size code (VN.. 16..)
Usage notes
- Select R or L according to the feed direction and the orientation of the turret or tool post.
- Keep the tool overhang as short as possible and clamp the shank firmly to minimise vibration.
- Clean the insert pocket and clamping parts before fitting a new insert or indexing to a fresh cutting edge.
- After mounting, check that the cutting corner is set at workpiece centre height.
- Choose cutting data according to the manufacturer recommendations for the insert grade and chipbreaker.
- Wear safety glasses and keep guards in place, as hot chips are thrown during turning.
The MVJN(RL) EXT series from Dormer Pramet are external turning toolholders built on the ISO M clamping system, in which the insert is locked by a top clamp and through its centre hole (multi-lock). They hold 35° rhombus negative inserts with an inscribed circle diameter of 9.525 mm and a thickness of 4.76 mm (ISO designation VN.. 1604..).
The 93° side-cutting angle and off-set shank allow longitudinal turning with and without a shoulder, while the slim 35° insert point makes the holder well suited to taper turning and to single- and multi-directional copy turning of contoured parts.
Key features
- ISO M multi-lock clamping (top and hole clamping) holds the insert firmly in its pocket
- 93° side-cutting angle with off-set shank
- Uses negative VN.. 1604.. inserts (35° rhombus, IC 9.525 mm, thickness 4.76 mm)
- Right-hand (R) and left-hand (L) versions with 20 x 20 mm, 25 x 25 mm and 32 x 25 mm shanks
- Primary use: medium machining with good surface quality; finishing and roughing are also possible
- Primary use under stable working conditions; also usable in unstable and very unstable conditions
Applications
- External longitudinal turning, with and without shoulder
- External cone (taper) turning
- Single-directional and multi-directional external copy turning
- Chamfering (bevelling)
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Product type | External turning toolholder |
| Clamping system | ISO M, top and hole clamping (multi-lock) |
| Insert shape | 35° rhombus, negative |
| Compatible inserts | VN.. 1604.. (IC 9.525 mm, thickness 4.76 mm) |
| Side-cutting angle | 93° |
| Shank type | Off-set shank |
| Hand | Right (R) / Left (L) |
| Shank size H x B | 20 x 20 mm / 25 x 25 mm / 32 x 25 mm |
| Functional length LF | 125 mm / 150 mm / 170 mm |
| Head length LH | 41 mm |
| Primary use | Medium machining, stable working conditions |
| Model | Hand | Shank height H (mm) | Shank width B (mm) | Functional width WF (mm) | Head length LH (mm) | Functional length LF (mm) | Insert |
|---|---|---|---|---|---|---|---|
| MVJNL 2020 K 16-A | Left | 20 | 20 | 25 | 41 | 125 | VN.. 1604.. |
| MVJNR 2020 K 16-A | Right | 20 | 20 | 25 | 41 | 125 | VN.. 1604.. |
| MVJNL 2525 M 16-A | Left | 25 | 25 | 32 | 41 | 150 | VN.. 1604.. |
| MVJNR 2525 M 16-A | Right | 25 | 25 | 32 | 41 | 150 | VN.. 1604.. |
| MVJNL 3225 P 16-A | Left | 32 | 25 | 32 | 41 | 170 | VN.. 1604.. |
| MVJNR 3225 P 16-A | Right | 32 | 25 | 32 | 41 | 170 | VN.. 1604.. |
Straight external turning toolholder with an off-set head. The insert pocket at the front of the head holds a 35° rhombus negative insert positioned at a 93° side-cutting angle; the insert is secured by a top clamp and through its centre hole.
- H: shank height (equal to the functional height HF, the height of the cutting corner)
- B: shank width
- LF: functional length, from the rear end of the shank to the cutting corner
- WF: functional width, from the back face of the shank to the cutting corner
- LH: head length, 41 mm on all sizes
Example, MVJNL 2020 K 16-A: H 20 mm, B 20 mm, LF 125 mm, WF 25 mm, LH 41 mm. The L version is a mirror image of the R version.
How to choose the right holder
- Hand: R (right-hand) holders cut while feeding from right to left, towards the chuck on a conventional lathe; L (left-hand) holders are the mirror image for feeding in the opposite direction.
- Shank size: choose 2020, 2525 or 3225 to match the tool slot of the turret or tool post; a larger shank gives higher rigidity.
- Insert: fit negative 35° rhombus VN.. 1604.. inserts, and select the grade and chipbreaker for the workpiece material group (ISO 513: P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant alloys, H hardened steel) and for the depth of cut.
- Profile work: the 35° insert point with the 93° side-cutting angle reaches into contours, radii and recesses during copy turning. A 35° point has less edge strength than 55° or 80° insert shapes, so for heavy roughing a stronger insert shape is the better choice.
- Clamping alternative: Dormer Pramet also offers the DVJN holder (ISO D, double clamp) for VN.. 1604.. inserts with the same 93° side-cutting angle.